...
 
 
Harmonics
Energy Savings

...

 

Visit us at ASHRAE Booth #3562
January 26-28, 2009
McCormick Place, Chicago

 

The E7 Harmonic Estimating Tool (E7/HET) can be used to estimate and calculate the voltage and current harmonic distortion produced by the Yaskawa E7 Drives on almost any electrical system, at the Point of Common Coupling and/or at the drive input terminals. Just enter the source transformer data, the linear load and the drive information for a quick and easy look at the electrical system. If harmonic mitigating is required, the solutions can be evaluated using this tool. Compare 6 pulse drives with 3 and 5% input impedance (Bus Chokes or AC Line Reactors), 12 pulse front ends, and even an 18 pulse drive.

...View Software Requirements
...Order CD or Download

The Full Harmonics White paper (WP.AFD.01) is entitled Passive Techniques for Reducing Input Current Harmonics . This paper discusses the cause of Harmonics, the methods for calulation, and the pros and cons of the several common solutions to help the engineer choose the best solution.

...Order CD or Download

The Energy Savings Predictor (E7-ESP) Software enables users to forecast the energy efficiency and savings potential for HVAC systems, as well as other fan, pump and cooling tower applications, equipped with E7 VFDs. The software can be used to assess the magnitude of potential energy savings for all common flow control methods, whether for a single application, or to plan upgrades across an entire facility.

... View Software Requirements
...Order CD or Download
... Download E7-ESP eLearning Modules

Energy Savings Stories
... County Verifies Energy Savings
... Miami Center 3 Year Payback
... Department Store Net Savings of $474K First Year
... Hospital Saves Energy
 
  ...

Visit www.yaskawa.com for additional E7 Drive info

 

...


Copyright @ 2009 Yaskawa Electric America, Inc. All Rights Reserved. Conditions of Use | Privacy Policy


This Web site is best viewed using Internet Explorer 6.0 + with a minimum resolution of 800 by 600.