Global SitesHomeSite MapContact UsSearch
Advanced Search

News


December 2012

Top 50 Automation Companies
Yaskawa is named as one of the Top 50 Global and North American Automation Companies by Control magazine.

Yaskawa commemorates first U.S.-manufactured MV1000 medium-voltage drives
The Kagami-Biraki sake ceremony celebrates the start of U.S. manufacturing of the Yaskawa MV1000 medium-voltage ac drives, first in that series of drives to be built in Oak Creek, Wis., with an investment in manufacturing and testing in excess of $3 million. See photo gallery from the ceremony and plant tour, below.

Yaskawa Nominated for 2012 Control Trends Best Variable Frequency Drive of the Year
1st Annual Control Trends Awards

November 2012

The Power of PackML: A Tactical Brief
Published by Automation World Magazine with featured article written by Doug Meyer.

Yaskawa Europe to Acquire Majority Shares of VIPA
Acquisition Strengthens Yaskawa’s Automation Solutions Portfolio

Controls Technology Leads to Breakthrough in PTI-compliant Marking
This Florida grower and shipper looked high and low for an automated method of marking palletized cases of produce. Finally, it built its own which includes Yaskawa's Sigma 5.

XYZ AC Motors vs. DC Motors for Power Presses
Depending on the drive style, a high-tonnage mechanical press can stamp out metal parts at up to 1,000 strokes per minute. 

October 2012

Machine commissioning: A programmer’s checklist
Inside Machines tips and tricks: Control engineers need to practice these programming tips to ensure project timeline pressure doesn’t harm the machine project.

High-Frequency, GaN Diode-Free Motor Drive Inverter with Pure Sine Wave Output
High-Frequency, GaN Diode-Free Motor Drive Inverter with Pure Sine Wave Output

September 2012

Open-Delta Systems Affect Variable Frequency Drives
To avoid premature drive failure, proper precautions must be taken when installing VFDs on open-delta supplies.

Yaskawa Acquires Wermac Electric, Ltd.
Acquisition Strengthens Yaskawa’s Position in the Oil & Gas Industry

Upgraded ac motors make fiber spinning more efficient
Synthetic-fiber producer ENKA de Colombia SA, Medellín, Colombia, replaced dc and ac motors with advanced ac versions coupled to efficient variable-frequency drives on a fiber spinning line. The strategy saves the company more than $883,000 annually in electricity and downtime.

Advanced servo tuning technology enables smooth moves
Today’s ac servo systems are much different than those built even 10 years ago. Faster processors and higher resolution encoders are enabling manufacturers to implement amazing advances in tuning technology. Model Predictive Control and vibration suppression are two such advances that can be successfully applied even in complex servo systems.

Synchronization Is Critical to High-Speed Assembly
Synchronization is an essential element of both symphony orchestras and football teams. It’s also important to the success of high-speed assembly lines.

The Lead to Linear Speed
A Readers Faces Torsional Issues. Can They Overcome Them With Better Sensing or Control? Should They Look to an Electronic Answer?

August 2012

Choosing Cables for Servo Applications
Whether buying pre-assembled cables or building your own, be sure to meet servo system manufacturer specifications.

Troubleshooting Tips: Diagnosing and Mitigating Noise Spikes
Our panel of experts shares tips on discovering the source of noise spikes and ways to eliminate them.

July 2012

Yaskawa Releases the P1000 Variable Speed Drive
The Flexible, Intuitive Solution for Fan and Pump Applications

Yaskawa America, Inc. Expanding in Brazil
New 100,000 sq ft Facility for Drives & Motion and Motoman Robotics Divisions

Automated Product Testing
One of the first items considered when developing a product should be product testing.

The Benefits of a Modular Machine
Programmable automation controllers and standardized, high-speed networks have enabled engineers to take a modular approach to designing assembly machines.

Choosing the Right NEMA Enclosure
Comparing NEMA 3R and NEMA 4X enclosures for outdoor VFD applications

June 2012

Automatic Energy Savings with VFDs
The Benefits of Variable Torque Application

A Sure Way to Drive Energy Savings
Variable frequency drives offer simple method of boosting energy efficiency of heavy equipment

MMA Membership Surpasses 1,000 Companies
MMA is now the largest motion control networking group in Asia

May 2012

Yaskawa Sponsors Webinar on Machine Design
This free webinar,now available on demand, focuses on how to optimize your machine performance with the latest servo tuning technology.

XYZ - Software Simplifies Programming of Kinematics
Engineers are increasingly using kinematic mechanisms to perform pick-and-place operations in assembly machines, case loaders and other equipment.

April 2012

New Yaskawa Mobile Sales Video and eLearning App
Need Yaskawa videos and training on the go?

Yaskawa Remodels Training Facility
Yaskawa America, Technical Training Services recently christened the new student training lounge at its Headquarters Facility in Waukegan, IL.

Cut Chiller Energy Costs by 30%
Industrial Energy Management: Prepackaged retrofit for centrifugal compressor chiller also said to reduce required maintenance and extend operating life.

March 2012

XYZ: Electronic Camming Improves Pick-and-Place
Cam-driven pick-and-place devices have long been a staple of high-speed, multistation automated assembly systems.

Servo-driven Systems Provide High-speed Packaging
State-of-the-art robotic and servo-driven systems provide high-speed packaging for Wenona, IL-based contract baker Oak State's wide assortment of products with minimum operator interaction.

Introducing Kinematics Toolbox for MotionWorks® IEC Pro
Simplified Kinematics for General Purpose Motion Controllers

February 2012

Don't Over-Specify Ethernet Switches
Industrial Ethernet Can Operate in Harsh Environments. They Are Ideal for Heavy Manufacturing Applications That Can't Abide Any Downtime

Control Engineering 2012 Engineers' Choice Awards
Control Engineering 2012 Engineers' Choice Awards

Get Your Motor Running
Motor manufacturers continue to innovate, keeping up with new challenges in motion control.

January 2012

A1000 is 2011 IMPOvation Award Winner
A1000 is 2011 IMPOvation Award Winner

Yaskawa Named to First Team--Leadership in Automation 2011
Yaskawa Named to First Team--Automation World's Leadership in Automation Program 2011

Precise Control for Complex Fabrication
Case Study of Sigma-5 with EtherCAT Plasma Cutting Application

Pursuing Net Zero with Geothermal HVAC and VFD
Case study of Yaskawa VFDs helping to develop the Green Village on Anna Marie Island, FL.

High-Performance Servos Boost Throughput
In a servo-driven motion control system, settling time is the difference between when the system is supposed to be at a commanded position and when it actually arrives there. Various factors can affect settling time, including system bandwidth, feedback resolution, load inertia, move profile, machine resonances and other mechanical limitations.