|
Waukegan, Ill. (October 17, 2011) Yaskawa America, Inc. – Drives and Motion Division is pleased to announce the release of the Indexer and Functional Safety Options for its Sigma-5 servo amplifier product family.
Indexer Option
Provides point to point positioning without complex programming. This plug-and-play system allows you to develop a high performance application solution with minimal effort.
- The configuration tool SigmaWin+ provides a wizard that will interact with you in a dialog format to help you setup and change the settings for your application.
- Up to 256 positioning points can be programmed in an easy to edit program table.
- A wide range of functions such as positioning, jogging, homing, registration, backlash compensation, and programmable signal outputs are available.
- The amplifier package comes with 19 digital inputs and 16 digital outputs.
- Interface with host controller or PLC via discrete I/O or ASCII serial commands (RS-422 or RS-485).
| |
 | Functional Safety Option
Expands the functions of the Sigma-5 SERVOPACK providing the functionality necessary to handle the different safe machine states required in your application.
- The Safe Torque Off (STO) function is integrated into the standard SERVOPACK.
- Additional functions Safe Stop 1 (SS1), Safe Stop 2 (SS2), and Safely Limited Speed (SLS) can be accessed by choosing the advanced safety option.
The Sigma-5 SERVOPACKs are certified by TUV SUD and comply with the following safety standards:
| Description | Standard | Performance |
| Safety Inegrity Level | IEC 61508 | SIL 2 |
| IEC 62061 | SILCL2 |
| Category | EN954-1 | Category 3 |
| Performance Level | EN ISO 13849-1 | PI-d |
| Stop functions | IEC 60204-1 | Stop category 0/1/2 |
| Functional Safety | IEC 61800-5-2 | STO/SS1/SS2/SLS |
| |
|
|
|