Waukegan, Ill (July 7, 2009) – Yaskawa Electric America, Inc. is pleased to announce the release of MotionWorks IEC Pro and MP2310iec, which are important additions to the MotionWorks IEC / MP2000iec Product Series.
MotionWorks IEC Pro
MotionWorks IEC Pro is a new Integrated Development environment based on the IEC61131-3 international programming standard. MotionWorks IEC Pro is built upon the same code as our proven MotionWorks IEC Express software including all additions made to the MotionWorks IEC Express software since the May 2008 release. The Pro version allows users to program in Sequential Function Chart language, configure projects with up to 16 tasks, and support all of the MP2000iec controller models.
Product | MotionWorks IEC Express | MotionWorks IEC Pro |
Model Number | PDE-U-IECSA | PDE-U-IECPA |
Languages | PLCopen Function Blocks
Ladder Diagram
Structured Text | PLCopen Function Blocks
Ladder Diagram
Structured Text
Instruction List
Sequential Function Chart |
Tasks | Single Task | 16 Tasks |
Modes of Motion | Homing, Jogging, Positioning, Gearing,
Registration and Camming |
Controllers Supported | MP2300Siec (9 models), MP2310iec (3 models) |
Operating Systems | Windows XP, Windows Vista |
MP2310iec Controller
The MP2310iec machine controller offers three new models that allow up to three local modules of digital or analog I/O to be controlled. The MP2310iec controller includes the following:
- Communication Protocols - open standards EtherNet/IP and Modbus/TCP for connectivity to nearly every HMI and PLC on the market.
- Standard Programming Languages - IEC61131-3 means that programs are developed and executed with predictable behavior.
- Programmable Amplifier Outputs - the controller can operate local Sigma-5 outputs. This reduces panel cost and space requirements when just a couple of outputs are necessary.
- Controller-Centric Commissioning - the MECHATROLINK motion network provides a channel for configuring the machine from a single location with one software tool even when complex motion such as camming or gearing functions are required.
- A Multitude of Options - choose from eight option cards offered for the three expansion slots to accommodate most machine requirements.
- Expandable I/O - numerous third-party remote I/O modules such as Phoenix, Wago, and Opto 22 can be interfaced with the system via the MECHATROLINK, EtherNet/IP or Modbus/TCP networks.
- Built-in Web Server - offers standard controller diagnostic information eliminating the need for special software for maintenance personnel.
MotionWorks IEC Express users will need to upgrade to v1.1.2.7 in order to configure a MP2310iec system.
MP2000iec Series | MP2300Siec | MP2310iec |
Controller | | |
Number of option module slots | 1 | 3 |
CPU | SH4 (240 MHz) | SH4 (240 MHz) |
Variable Memory | 1.75 MB | 2.5 MB |
Ethernet Hardware | 1 port (100 mbps) |
Ethernet Protocols | EtherNet/IP
Modbus/TCP
Web Server |
Controlled Axes | 4, 8, or 16 |
Supported Modules | LIO-01, LIO-02, LIO-04, LIO-05,
LIO-06, AI-01, AO-01, DO-01 |
Software | MotionWorks IEC Express
MotionWorks IEC Pro |
MP2310iec Model Numbers
Part Number | Description |
PMC-U-MP23104 | 4 axis controller with 3 open slots |
PMC-U-MP23108 | 8 axis controller with 3 open slots |
PMC-U-MP23116 | 16 axis controller with 3 open slots |
OPC Server Update
The MP2000iec OPC Server is optional software which provides data exchange between Windows applications and MP2000iec controllers via the manufacturer-independent client/server interface OPC (OLE for Process Control). OPC servers are commonly used to provide machine data to HMIs and SCADA systems in a standardized format. The MP2000iec OPC Server runs on Microsoft Windows 2000, XP, or Vista operating systems.
The OPC Server part numbers and descriptions are shown below:
Part Number | Description |
PDE-U-OPCPA | 1 License |
PDE-U-OPCPB | 5 Licenses |
PDE-U-OPCPC | 10 Licenses |
PDE-U-OPCPD | 25 Licenses |
Visit MotionWorks IEC Mechatronic Control System for more information.
|