VFDs Improve Motor & Pump Control

October 2011 VFDs replace mechanical devices and PLCs for lead-lag pump control.

When a pump is started and run across the line, it will provide maximum flow at optimal efficiency. However, a pump motor operated continuously at full rated speed is inefficient during periods when maximum flow is not required, and the pump and motor will wear out faster than if the pump speed were regulated. Read Full Article