Global SitesHomeSite MapContact UsSearch
Advanced Search

Application Overview: Conveyor

Conveyors are used in a broad range of industries and applications to move packaged goods, assemblies, process byproducts, or any material from one place to another. A process designer will typically look for opportunities to use the force of gravity to accomplish product movement. Electric motors are commonly used when gravity cannot be employed or when the speed of a gravitational fall needs to be controlled.


Application Challenges
  • Motor and Drive sizing
    Conveyors requires a good deal of load and speed calculations, combined with actual testing to ensure proper size (power) requirements.
  • Smooth product motion
    Acceleration/Deceleration times combined with S-Curve “smoothing” characteristics need fine-tuning to ensure the product is not damaged and/or moved out of position for staging to subsequent processes.
  • Rapid deceleration or downhill speed control of conveyors cause load regeneration in drives.
    Care should be taken to ensure proper sizing of a drive’s dynamic braking package or regenerative converter, to prevent drive overvoltage faults.
  • Electronic Gearing
    Follow an external encoder to synchronize conveyor with other sections of the process
  • Coordinate conveyor motion with external machine axes
  • Reduce application development time


Applicable Products
Drives Products | Servo and Motion Products

Drives ProductsFeaturesBenefits
Simple, compact, reliable, low cost solution for lower horsepower ranges. (Up to 7.5 hp)Offers flexibility of design in modular conveyor arrangements for small horsepower applications.
V1000 or V1000-4X Drive
V1000-4X provides NEMA 4X/IP66 enclosure type"Washdown" environmental rating for direct mounting to food processing conveyors
Provides DeviceNet communications with SI-N3/V option(ODVA) communication for control or monitoring of many drive/conveyors
3-Level PWM voltage outputMinimizes peak voltages at motor to extend motor and bearing life in long cable runs.
Pulse Train I/O for speed controlControl speed of parallel or series conveyors by use of Pulse Train I/O function in the drive. Eliminates the need for complex pulse to analog converter.
Momentary Powerloss Ride-thru
Automatic Fault Restart
The Momentary Powerloss Ride-thru and Fault Restart functions allow the drive to continue operation without the need for attended restart.
Fully adjustable S-Curve and Accel/Decel ratesSmooth starting and stopping is achieved through the drives Accel/Decel and S-Curve characteristics.
Torque LimitTorque Limit protects the load and other machinery from excessive torque that may occur when the load fluctuates or seizes.
Zero-Servo FunctionThe Zero Servo Function in the Closed Loop Flux Vector Mode makes a mechanical brake unnecessary for tilt-tray and certain incline conveyors that require a mechanical brake to stop.
Torque Control in Closed loop Flux Vector Mode and Speed Droop control in V/f Control ModeOperating two or more conveyor motors in series. The load may shift off between motors. The drive allows for load sharing by using Torque Control or Droop Control.
RC5 or DC5
Line regenerative productsLine regenerative units can be a cost effective option to resistors when sizing high duty braking circuits for downhill or rapid decel applications.

Top

Servo and Motion ProductsFeaturesBenefits
IEC61131-3 Programming EnvironmentGlobal standard environment provides programming familiarity and consistent performance expectations
Ethernet/IP and Ethernet Modbus TCP protocolsMost widely used protocols in the industry enhance communication with plant-wide systems
Distributed network connections to servo axesEasy quick-connect cable reduces system wiring and improves reliability
4, 8, 16 axis control versions with electronic gearingBest combination of price vs control capabilities
Easy-to-use ladder logic programmingReduced application development time
Electronic gear to unlimited number of mastersCoordinate conveyor motion with other machine axes
S-curve acceleration and decelerationSmoother acceleration and deceleration to protect product
Three available slots for additional modulesEasily integrate with a variety of communication options
Sigma-5 Servopacks and Servomotors
Auto-tuningOut-of-the-box, automatic adaptive tuning requires no intervention or specific knowledge by the installer and speeds installation
1600 Hz response frequencyHighest performing amplifier in the industry for more responsive control
EN954-1 Category3 StopO inputBuilt-in safety circuit for regulatory compliance
Reduced motor sizeSmaller, lighter motors for easier installation

Top


Application Details

Airports, mines, cement plants, distribution facilities, assembly, and food processing plants all utilize conveyors. Conveyors are typically constant torque loads, meaning the required torque to drive a conveyor is independent of speed. A fixed amount of torque is also required to overcome the frictional, or machine drag, portion of the total load. Conveyors can have nominal amounts of friction and machine inertia for which to compensate.

Yaskawa's motion control products offer a variety of solutions for conveyors. Utilizing the built-in functionality of Yaskawa controllers provides the highest performance through synchronized, coordinated motion control, capable of easily integrating to third-party devices.

For Yaskawa drive products, the heaviest conveyor load needs to be a consideration when sizing drives and motors for conveyors. Quite often, speed, load and Accel/Decel testing is performed to determine proper drive and motor sizing for conveyors. Speed deviation may also be a consideration when selecting conveyor-driving components. The tolerable speed deviation is a concern if heavy objects are dropped on to the moving conveyor.

If product orientation and/or position are critical to the application, then fine-tuning acceleration, fine-tuning acceleration rates and s-curve smoothing help to achieve product movement while keeping transported products stable. This is key when transferring a product from one automated process to another.

Downhill or rapid deceleration of conveyors may require braking provisions to avoid overvoltage faults on the drive’s DC bus. When decelerating large loads, conveyor friction is an advantage that allows for light to medium braking resistor circuits. When operating a downhill conveyor, however, the motor typically will regenerate power on a continual basis. In these cases, it can be advantageous to use an RC5 or DC5 to allow this power to pass back to the line.

Additional Information
The pdf contains the same information as the web, but in some cases may contain more and should be used if a printed version is required.


 Application Specifics

 Application Help