Global SitesHomeSite MapContact UsSearch
Advanced Search

Z1000 Bypass
1 - 500 Horsepower HVAC-Specific AC Drive with 2-Contactor Bypass

The Z1000 Bypass Package is optimized with an Intelligent Bypass and advance BAS interface. The design sets a new benchmark for performance, benefits and quality. The Z1000 Bypass is BTL listed, view listing.

The Intelligent Bypass, when enabled, can transfer the motor across the line when the application requires 60Hz. Most HVAC systems require 60Hz at peak demand (Summer months – daytime), which will utilize the intelligent bypass function. Removing the drive at 60 Hz saves energy and removes harmonics at worse case conditions.


Specifications and Features

Models & Ratings

Model Number Designation

Brochures  

Standards Compliance and Conformance Certifications  

News Articles  

Network Communications Options

I/O and Keypad Options

Power Options

DriveWizard® HVAC Software

Energy Savings Predictor

Harmonics Estimator

Dimensions, Weights & Drawings

Technical Manuals  

Specification Guides  

Mechanical Drawings  

Electrical Drawings  

Short Circuit Current Ratings

Z1000 Bypass Startup eLearning Module

eLearning Curriculum  

Training Schedule

Road Show Training

Photos and Graphics  

Videos  

Mobile Video

Find Local Contact

Enter Request