Global SitesHomeSite MapContact UsSearch
Advanced Search

F7 Drive
1/2 - 500 Horsepower Industrial Workhorse

The F7 drive is the Industrial Workhorse of adjustable frequency drives. It is intended to handle every conventional drive application found in the typical industrial manufacturing plant from simple variable torque pumping to sophisticated networked material handling. With excellent performance and a wide array of configurations and options, the F7 can be the single drive platform for an entire facility. Network communications, plug-in I/O cards, custom software, and power/packaging options are among the many choices.

For new installations or retrofits, the F7 is truly the Industrial Workhorse, perfect for every conventional application…and even some unconventional ones.

The F7 / Configured package provides an F7 drive in a NEMA Type 12 or NEMA 12 FVFF enclosure, with space for factory-mounted and wired options, such as reactors, filters, circuit breakers, fuses, network communications and I/O cards, etc.


Specifications and Features

Models & Ratings

Standards Compliance and Conformance Certifications   

Application Information  

News Articles  

Network Communications Options

Input, Output, and Keypad Options

Power Options

Enclosure Options

Frequently Asked Questions

DriveWizard™ Software

CASE Software

Dimensions & Weights

Mechanical Drawings  

Electrical Drawings  

eLearning Curriculum  

Transition Guides  

Photos and Graphics  

Configured Product

Literature

Find Local Contact

Enter Request