Global SitesHomeSite MapContact UsSearch
Advanced Search

G5HHP Drive
350 - 1800 Horsepower High Horsepower AC Drive

The G5HHP is a high horsepower AC drive. The drive is of modular design with separate rectifier and inverter sections installed in a common enclosure. The sections can be paralleled to increase capacity. The drive is available in constant torque and variable torque ratings. The G5HHP provides 3 modes of control and speed accuracy to suit application requirements; V/Hz (2%), sensorless vector (0.1%), or flux vector control (0.01% with motor-mounted encoder and drive-mounted PG-X2 card required). Programmability, network capability, and flexibility are outstanding.


Specifications and Features

Models & Ratings

Standards Compliance and Conformance Certifications  

Application Information  

Network Communications Options

Input, Output, and Keypad Options

Power Options

Enclosure Options

Frequently Asked Questions

DriveWizard™ Software

eLearning Modules  

Photos and Graphics  

Literature

Find Local Contact

Enter Request