Global SitesHomeSite MapContact UsSearch
Advanced Search

P7C Drive Configured
5 - 500 Horsepower

The P7/Configured package provides a P7 in a NEMA 1, NEMA 12 FVFF, or NEMA 3R enclosure, with space for several commonly used options, such as reactors, RFI filters, circuit breakers, etc. The P7 and P7/Configured have been designed for flexibility in providing the features and options commonly demanded by facility designers.

The P7 Drive is a variable torque AC drive, designed specifically for industrial applications. A new benchmark for size, cost, performance, benefits and quality, the P7 includes numerous built-in features such as Network Communications, PI control and energy-savings functions.

The P7 has embedded communications for Modbus. An optional interface card is also available for DeviceNet, Profibus, EtherNet/IP, Modbus Plus, Modbus TCP/IP and LonWorks. APOGEE FLN and Metasys N2 require a software change, but no hardware change.


Models and Ratings

Model Number Configuration

Brochures  

Catalogs  

Application Information  

News Articles  

Network Communications Options

I/O, Feedback, and Keypad Options

Power Options

Frequently Asked Questions

Energy Savings and Harmonics Software

NEMA 1 or 12 Dimensions & Weights

NEMA 3R Dimensions & Weights

Technical Manuals  

Mechanical Drawings  

Electrical Drawings  

eLearning Curriculum  

Photos and Graphics  

Find Local Contact

Enter Request