Global SitesHomeSite MapContact UsSearch
Advanced Search

Sigma Trac SGT

The Sigma Trac SGT is a series of linear actuators designed to reduce the work and unknown costs often involved in implementing linear motor technology into automation machines. Factory assembled to a precision aluminum base, Sigma Trac SGT delivers uncompromising linear motor performance in a bolt-on, plug-in package. Automatic motor recognition means start-up of the Sigma Trac is as quick and easy as a rotary servo system. Sigma Trac is well suited for single-axis point-to-point applications or for use in coordinated motion applications, faster cycle times are the common result. Speeds up to 5 m/s and acceleration up to 5 g are possible.


Design Features

Ratings and Specifications

Model Number Designation

Sigma Trac STF to SGT Cross Reference

Sigma Trac STF to SGT with Covers Cross Reference

Quick Ship Program

Sizing Software

Dimensions  

Catalogs  

Solid Models  

CAD Drawings  

Performance Curves

Videos

Linear+Servomotors