Global SitesHomeSite MapContact UsSearch
Advanced Search

SGMAV Sigma-5
Rated Output: 50W, 100W, 150W, 200W, 400W, 550W, 750W

The SGMAV small capacity brushless servomotor can be used in a variety of applications. Some characteristics of this motor line are as follows:

  • Super-high power rate (Extremely low inertia)
  • Instantaneous peak torque (300% of rated torque)
  • Mounted high resolution serial encoder: 20-bit
  • Maximum speed: 6,000 rpm
  • Wide selection: 50 to 750W capacity, holding brake and gear options
Watch Video on Sigma-5 Vibration Suppression

Click on the arrow to watch this short video on Sigma-5 Vibration Suppression.



Catalog (PDF: 12.8MB)

Sigma-5 Product Catalog Supplement

Brochure (PDF: 1.9MB)

Frequently Asked Questions

Sizing Software for Sigma-5

Conversion Guides  

Literature

Find Local Contact

Enter Request