Global SitesHomeSite MapContact UsSearch
Advanced Search

SGMBH Sigma II
Rated Output: 22kW, 30kW, 37kW, 45kW, and 55kW

The SGMBH servomotor series has an internal permanent magnet (IPM) design which reduces rotor inertia. These servomotors are well suited for highly dynamic, high power applications such as hydraulic system replacement.. There are 5 sizes from 22 kW to 55 kW providing up to 6,120 lb-in (700 Nm) of peak torque. 400 volt windings are available with rated speeds of 1,500 rpm and maximum speeds of 2,000 rpm. A 131,072 ppr incremental serial encoder is standard. Options include a 131,072 ppr absolute encoder, shaft seal, and holding brake.


Design Features

Model Number Designation

Ratings and Specifications

Dimensions (PDF: 251kB)

Frequently Asked Questions

Speed Torque Curves (PDF: 18kB)

System Selection (PDF: 70kB)

Literature

Find Local Contact

Enter Request