Global SitesHomeSite MapContact UsSearch
Advanced Search

SGMM Sigma Mini
Rated Output: 10W, 20W

The SGMM servomotor series is designed for precise control of very small loads. Two motor sizes are available in 10 or 20 watts with a flange size of 0.98 inches (25mm). 24 VDC windings are available with maximum speeds of 5,000 rpm. An 8,192 ppr incremental encoder is standard. The SGMM is rated IP55 (not including the shaft). Options include a holding brake and shaft with or without a flat.


Design Features

Model Number Designation

Ratings and Specifications

Speed Torque Curves (PDF: 37kB)

Frequently Asked Questions

System Selection (PDF: 56kB)

Dimensions (PDF: 56kB)

Data Sheet (PDF: 167kB)

Literature

Find Local Contact

Enter Request