Global SitesHomeSite MapContact UsSearch
Advanced Search

SGMPH Sigma II
Rated Output: 100W, 200W, 400W, 750W, 1500W

The SGMPH servomotor series has a medium inertia design with a flat profile providing the highest torque-per-length ratio available. These servomotors are well suited for applications requiring optimized load matching. There are five frame sizes providing up to 2,027 oz-in of peak torque. 100 and 200 volt windings are available with rated speeds of 3,000 rpm and maximum speeds of 5,000 rpm. An 8,192 ppr incremental serial encoder is standard. The SGMPH is rated IP55 (not including the shaft) providing resistance to moisture. Options include a 65,536 ppr absolute encoder, gearmotor, shaft seal, and holding brake.


Design Features

Brochures  

Ratings and Specifications

Model Number Designation

System Selection  

Amplifier Comparison (Sigma II and LEGEND)

Transition Guides  

Catalogs  

Frequently Asked Questions

Dimensions  

Solid Models  

CAD Drawings  

Prewired Cable Drawings  

Speed Torque Curves  

Technical Manuals  

Literature

Find Local Contact

Enter Request