Global SitesHomeSite MapContact UsSearch
Advanced Search

NS600 Indexer

NS600 IndexerThe NS600 is a configurable indexer that attaches to the side of any Sigma II amplifier from 30 watts to 55 kW and accepts ASCII serial commands over RS232/422/485. The NS600 can store up to 128 positions and position relative to a registration input. The stored positions can be initiated by digital inputs and the NS600 can add time delays, drive digital outputs, and repeat or link moves. In addition, the NS600 has a rotary mode well-suited for dial tables and works seamlessly with absolute encoders. Target position or any of the configurable parameters in the NS600 or the Sigma II can be sent by serial commands. The open architecture and modular hardware provide the most flexible solution for indexing applications.

>> Download 2011 Motion Product Migration Announcement


Design Features

Ratings and Specifications

Data Sheet

System Selection  

Brochures  

Catalogs  

Functional Features and Capabilities

I-O Connections

Dimensions  

Prewired Cable Drawings  

Technical Manuals  

IndexWorks Software Features

Control System Architecture

Literature

Find Local Contact

Enter Request