Global SitesHomeSite MapContact UsSearch
Advanced Search

iQpump1000
The Intelligent Pump Drive

Yaskawa designed the iQpump®1000 with pump service operators and pump system owners in mind. iQpump1000 offers ease of setup and comprehensive pump and motor protection features.

The integrated pump specific software and set up parameters allow the operator to program control values for a wide range of applications. The iQpump1000 will automatically adjust pump operating conditions, as the process variables change while still maintaining optimum pump performance and protection.

iQpump1000 can also replace phase converters when converting from a single-phase to a three-phase pump motor.


Specifications and Features

Models & Ratings (Standard)

Models & Ratings (Configured NEMA 3R)

Model Number Designation

Configured Model Number Designation

Brochures  

Standards Compliance and Conformance Certifications  

Application Information  

News Articles  

Network Communications

I/O and Keypad Options

Power Options

Enclosure Options

DriveWizard® iQpump Software

Energy Savings and Harmonics Estimator

Dimensions, Weights, & Drawings (Standard)

Dimensions, Weights, & Drawings (Configured NEMA 1 & 12)

Dimensions, Weights, & Drawings (Configured NEMA 3R)

Technical Manuals  

Specification Guides  

Solid Models  

Mechanical Drawings  

Electrical Drawings  

Training Schedule

Road Show Training

Photos and Graphics  

Mobile Transition Program

Find Local Contact

Enter Request