| S5504 |  | Dimensions S5504 V74X Nema Type 4X/12 1/4-1hp 230v 1/4-2hp 460v, CIMR-V7CU20P24 thru 20P74 and 40P24 thru 40P74 Multiple files exist. Please view the details | Dimension/Outline Diagram | 09/15/2002 | 55 KB, 1.9 MB, 95 KB |
| S5505 |  | Dimensions S5505 V74X Nema Type 4X/12 2-5hp 230v 3-5hp 460v, CIMRV7CU21P54 thru 23P74 and 41P54 thru 43P74 Multiple files exist. Please view the details | Dimension/Outline Diagram | 09/16/2002 | 89 KB, 2.4 MB, 65 KB |
| S5506 |  | Dimensions S5506 V74X Nema Type 4X W/Opt Ext Ring 1/4-1hp 230v 1/4-2hp 460v, CIMR-V7CU20P24 thru 20P74 and 40P24 thru 40P74 Multiple files exist. Please view the details | Dimension/Outline Diagram | 09/16/2002 | 98 KB, 1.9 MB, 97 KB |
| S5507 |  | Dimensions S5507 V74X Nema Type 4X W/Opt Ext Ring 2-5hp 230v 3-5hp 460v, CIMR-21P54 thru 23P74 and 41P54 thru 43P74 Multiple files exist. Please view the details | Dimension/Outline Diagram | 09/16/2002 | 89 KB, 91 KB, 3.3 MB |
| S5524 |  | Dimensions S5524 V74X Nema Type 4X/12 7.5-10hp 230v 7.5-15hp 460v, CIMR-V7CU25P54 thru 27P54 and 45P54 thru 47P54 Multiple files exist. Please view the details | Dimension/Outline Diagram | 09/16/2002 | 43 KB, 107 KB, 730 KB |
| WD.V7.01 |  | Wiring diagram for V7 and V74X Multiple files exist. Please view the details | Schematic Wiring Diagram | 12/01/2003 | 124 KB, 74 KB |
| IG.V7.01 |  | Installation Guide for V7 and V74X | Installation Guides | 11/01/2006 | 912 KB |
| IG.EZZ006543 |  | Installation Guide for Making Yaskawa Drives Conform with the EMC Directive | Installation Guides | 04/04/2002 | 353 KB |
| WD.V7.02 |  | Wiring diagram for V7 and V74X with 2 wire control | Schematic Wiring Diagram | 07/01/2005 | 409 KB |
| WD.V7.03 |  | Wiring diagram for V7 and V74X with 3 wire control | Schematic Wiring Diagram | 07/01/2005 | 218 KB |
| IG.V7.25 |  | Installation Guide for V7 Modbus TCP/IP Option Kit CM091 | Installation Guides | 10/08/2009 | 4.6 MB |
| IG.V7.26 |  | Installation Guide for V7 EtherNet/IP Option Kit CM093 | Installation Guides | 05/24/2010 | 2.9 MB |
| TOBPC72060000 |  | YASKAWA AC Drive-Option Instructions, BRAKING UNIT- CDBR, BRAKING RESISTOR UNIT-LKEB | Installation Guides | 03/31/2010 | 1.2 MB |
| TOBPC72060001 |  | YASKAWA AC Drive-Option Instructions, BRAKING UNIT- CDBR Spec. D, BRAKING RESISTOR UNIT-LKEB | Installation Guides | 03/31/2012 | 4.8 MB |
| IG.V7.12 |  | Installation Guide for V7 Profibus DP Option Card CM067 | Installation Guides | 07/01/2004 | 187 KB |
| IG.V74X.01 |  | Installation Guide for Extension Ring Kit Option for V74X Drive | Installation Guides | 07/01/2004 | 199 KB |
| TM.V7.01 |  | Technical Manual for V7 and V74X Drives | Technical Manuals | 04/01/2006 | 2.3 MB |
| TM.V7.12 |  | Technical Manual for V7 Profibus-DP Option Card CM067 | Technical Manuals | 06/20/2002 | 616 KB |
| TM4320 |  | Technical Manual for V7 with DeviceNet Option | Technical Manuals | 11/01/2001 | 1.9 MB |
| TM.V7.26 |  | V7 EtherNet/IP Option CM093 Technical Manual | Technical Manuals | 05/24/2010 | 2.7 MB |
| TM.V7.16 |  | CM013 V7 DeviceNet Option Technical Manual | Technical Manuals | 09/01/2007 | 2.5 MB |
| AN.AFD.16 |  | Adding Drive I/O Tags to RSLogix 5000 with Yaskawa`s Tag Generation Utility | Application Note | 10/23/2011 | 1.7 MB |
| TM.DW.04 |  | User`s Manual - DriveWizard AC Drive Support Software | Technical Manuals | 04/28/2006 | 2.8 MB |
| AN.AFD.20 |  | Procedure for Inverter Storage | Application Note | 11/30/2009 | 359 KB |
| IG.V7.69 |  | Installation Guide for 120VAC Interface Option Card DI-004, DI-005 | Installation Guides | 07/01/2004 | 317 KB |
| IG.V7.70 |  | Installation Guide for Auxiliary Analog Input Option Connector AI-030 for V7, V74X, and V7N drives | Installation Guides | 02/20/2005 | 35 KB |
| IG.V7.71 |  | Installation Guide for Bi-Polar Analog Input Option Card AI-020 for V7 and V74X drives | Installation Guides | 05/16/2006 | 31 KB |
| IG.V7.50 |  | Installation Guide for NEMA 4/12 Remote Operator for V7, V74X, and V7N Drives | Installation Guides | 03/01/2006 | 86 KB |
| TM.V7.11 |  | Technical Manual for V7 and V74X Modbus Communication | Technical Manuals | 01/05/2007 | 667 KB |
| TM.V7SW.068 |  | V74X Software for PID Trim Control Technical Manual | Technical Manuals | 07/01/2004 | 65 KB |
| TM.DW.04 |  | User Manual for DriveWizard 6.1 Software | Technical Manuals | 04/01/2006 | 2.8 MB |
| AN.AFD.21 |  | Communication Loss Detection Feature of Yaskawa Ethernet Modbus/TCP Options | Application Note | 08/09/2010 | 908 KB |