Global SitesHomeSite MapContact UsSearch
Advanced Search

Inverter Drives Replacement Parts
Yaskawa support policies for Inverter Drives include providing replacement parts for owner repair of failed products. This applies to Active Drives and also to Legacy Drives which are no longer in production. Obsolete Drives are those of such age that they can no longer be supported by repairs of any type and parts are no longer available. To determine the status of an Inverter Drive and replacement parts availability, check the Support Available Table.

Parts are normally sold to customers with existing accounts and through authorized channels, such as Yaskawa distributors or service providers. Emergency breakdowns are always accommodated.

Please note: Effective April 1, 2010, Yaskawa America, Inc. - Drives & Motion Division is pleased to announce no cost evaluations for each Yaskawa product sent in for repair.


Find Parts for Yaskawa Drives

In the list below, select the model name. Then select the model # to access the Replacement Parts lists. If the model name is not shown, contact Yaskawa for assistance.

Show details for A1000 Drives - 200-240VA1000 Drives - 200-240V
Show details for A1000 Drives - 380-480VA1000 Drives - 380-480V
Show details for A1000 Drives - 500-600VA1000 Drives - 500-600V
Show details for G7 Drives - 230VG7 Drives - 230V
Show details for G7 Drives - 460VG7 Drives - 460V
Show details for F7 Drives - 240VF7 Drives - 240V
Show details for F7 Drives - 460VF7 Drives - 460V
Hide details for Z1000 Drives - 208VZ1000 Drives - 208V Show details for Z1000 Drives - 480VZ1000 Drives - 480V
Hide details for E7 Drives - 230VE7 Drives - 230V Hide details for E7 Drives - 460VE7 Drives - 460V Show details for P7 Drives - 230VP7 Drives - 230V
Show details for P7 Drives - 460VP7 Drives - 460V
Show details for G5HHP Drives - 460VG5HHP Drives - 460V
Show details for G5HHP Drives - 600VG5HHP Drives - 600V
Show details for G5HHP Drives - OtherG5HHP Drives - Other
Show details for VG3 VCD703 Drives - 230VVG3 VCD703 Drives - 230V
Show details for VG3 VCD703 Drives - 460VVG3 VCD703 Drives - 460V
Show details for G3 GPD503 Drives - 230VG3 GPD503 Drives - 230V
Show details for G3 GPD503 Drives - 460VG3 GPD503 Drives - 460V
Hide details for GPD575 Drive - 575VGPD575 Drive - 575V Show details for G5 GPD515 Drives - 230VG5 GPD515 Drives - 230V
Show details for G5 GPD515 Drives - 460VG5 GPD515 Drives - 460V
Show details for G5 GPD515 Drives - 600VG5 GPD515 Drives - 600V
Show details for P5 GPD506 or GPD505 Drives - 230VP5 GPD506 or GPD505 Drives - 230V
Show details for P5 GPD506 or GPD505 Drives - 460VP5 GPD506 or GPD505 Drives - 460V
Show details for P5 GPD575 Drives - 600VP5 GPD575 Drives - 600V

To find parts for MagneTek, EMS, Saftronics, and Omron/IDM drives, locate the Yaskawa equivalent model # in the cross-reference charts. Then use the Yaskawa drive model name and model # to find the replacement part in the Replacement Parts lists.


Technical Support

United States
Phone:1-800-YASKAWA (927-5292), dial 21
Direct line: (847) 689-3704
Fax:1-847-785-2713
Hours:8:00 am to 5:30 pm (CST) - Monday through Friday
Canada, Mexico, Central and South America
View Contact Information

Outside the Americas
Call 1-847-887-7000, ask for Technical Support

Send Us Your Repair Request

Order Support

Phone:1-800-YASKAWA (927-5292), dial 11
Direct line: (847) 689-3700
Fax:1-800-541-0940
Hours:7:00 am to 5:30 pm (CST) - Monday through Friday

Before You Call Technical Support...

Please have following information available:
  • Model and spec number of the unit
  • Serial number
  • Failure information (fault and alarm codes, descriptions)
  • Application which the product is used on
  • Length of time in service