|
In Yaskawa model number, asterisk (*) represents a placeholder. View Cross Reference Chart
E7 230V Drives |
Omron IDM 3G3PV Model # | Yaskawa E7
Model # |
3G3PV-A2004 | CIMR-E7*20P41 |
3G3PV-A2007 | CIMR-E7*20P71 |
3G3PV-A2015 | CIMR-E7*21P51 |
3G3PV-A2022 | CIMR-E7*22P21 |
3G3PV-A2037 | CIMR-E7*23P71 |
3G3PV-A2055 | CIMR-E7*25P51 |
3G3PV-A2075 | CIMR-E7*27P51 |
3G3PV-A2110 | CIMR-E7*20111 |
3G3PV-A2150 | CIMR-E7*20151 |
3G3PV-A2185 | CIMR-E7*20181 |
3G3PV-B2220 | CIMR-E7*20221 |
3G3PV-B2300 | CIMR-E7*20300 |
3G3PV-B2370 | CIMR-E7*20370 |
3G3PV-B2450 | CIMR-E7*20450 |
3G3PV-B2550 | CIMR-E7*20550 |
3G3PV-B2750 | CIMR-E7*20750 |
3G3PV-B2900 | CIMR-E7*20900 |
3G3PV-B211K | CIMR-E7*21100 |
E7 480V Drives |
Omron IDM 3G3PV Model # | Yaskawa E7
Model # |
3G3PV-A4004 | CIMR-E7*40P41 |
3G3PV-A4007 | CIMR-E7*40P71 |
3G3PV-A4015 | CIMR-E7*41P51 |
3G3PV-A4022 | CIMR-E7*42P21 |
3G3PV-A4037 | CIMR-E7*43P71 |
3G3PV-A4055 | CIMR-E7*45P51 |
3G3PV-A4075 | CIMR-E7*47P51 |
3G3PV-A4110 | CIMR-E7*40111 |
3G3PV-A4150 | CIMR-E7*40151 |
3G3PV-A4185 | CIMR-E7*40181 |
3G3PV-B4220 | CIMR-E7*40221 |
3G3PV-B4300 | CIMR-E7*40301 |
3G3PV-B4370 | CIMR-E7*40371 |
3G3PV-B4450 | CIMR-E7*40451 |
3G3PV-B4550 | CIMR-E7*40551 |
3G3PV-B4750 | CIMR-E7*40750 |
3G3PV-B4900 | CIMR-E7*40900 |
3G3PV-B411K | CIMR-E7*41100 |
3G3PV-B413K | CIMR-E7*41320 |
3G3PV-B416K | CIMR-E7*41600 |
3G3PV-B418K | CIMR-E7*41850 |
3G3PV-B420K | CIMR-E7*42200 |
3G3PV-B430K | CIMR-E7*43000 |
|
|