Published: 10/26/2005
| Question: | Can the G5 GPD515 drive in flux vector mode can run above 1750 RPM/60 Hz. If so what parameters would need to be changed to accomplish this. We only want to go to 2100 RPM/72 Hz. |
| Answer: | The G5 GPD515 drive can output up to 400Hz in all four control modes. To run up to 72Hz, all that you need to do is to set parameter E1-04=72Hz for maximum speed and then set your frequency reference to 72Hz. |
Product Information:
| Product Group: | Inverters/Drives |
| Product: | G5HHP Drive, G5 GPD515 Drive, G5 Drive 600 Volt |
| Applications: | |
| Category: | Speed Control |
Other Information:
| Link to related files: |  |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not superceed it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ.
All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.
|