FAQ# DRV-5FLM6P Published: 07/13/2004

Question:What is the current rating for the Run and Fault output contacts on a GPD 515/G5?
Answer:It is a 1Amp at a maximum voltage of 250 VAC or 30VDC. The 30VDC rating applies to inductive loads such as relays and contactors. DC coils draw more of an arc when the contact opens than AC coils and arcing could eventually lead to premature failures of these contacts. Adding a reversed biased diode to suppress this arc across the DC coil is recommended in all cases. If these outputs are being used by the customer for Non-Inductive loads, then the 1Amp rating is still fine at 48VDC.

Product Information:

Product Group:Inverters/Drives
Product:G5HHP Drive, G5 GPD515 Drive, G5 Drive 600 Volt
Applications:
Category:Wiring

Other Information:

Link to related files:

SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not superceed it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.