Published: 11/29/2005
| Question: | Does Yaskawa manufacture 115VAC single-phase drives for 3 phase motor operation?
|
| Answer: | Yes. Yaskawa offers a line of 115VAC single phase drives under the VS mini model series. These single phase input drives are rated from 1/8 to 1 HP in size. See the chart below for model part number for ordering. Contact your local Yaskawa distributor or factory representative for order information.

1/8-1HP 115VAC Single-phase VS mini Drive
The VS mini drive is a full-featured, high performance, “microsize” design. This significant size reduction has been accomplished without sacrificing the essential programming features of our larger drives, which allows the VS mini to be used in a wide range of applications.
Although small in size, the VS mini offers power and versatility for a wide range of applications including material handling, packaging, mixing, pumping, HVAC, commercial wash machines, recreation equipment (tread mills), overhead doors and general industrial applications. This state-of-the-art drive is the perfect choice for the design engineer. Available in both standard protected chassis and optional Din rail designs, it eliminates the need to choose between performance and size.
The VS mini features application-specific intelligent power module (ASIPM) devices and circuitry, a 16-bit microprocessor, surface mounted devices for reliability and strength, and insulated-gate bipolar transistor (IGBT) technology.
The VS mini is available in 1/8 through 1 HP models, 115 VAC single-phase, 50/60 Hz ranges. |
Product Information:
| Product Group: | Inverters/Drives |
| Product: | VS mini |
| Applications: | |
| Category: | Specifications |
Other Information:
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not superceed it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ.
All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.
|