Category | Date Posted | Question | |
 | Wiring |
| |
 | Tuning |
| |
 | Troubleshooting |
| |
 | Training |
| |
 | Starting/Stopping |
| |
 | Start up |
| |
 | Speed Control |
| |
 | Specifications |
| |
 | Software |
| |
 | Service |
| |
 | Reliability |
| |
 | Reactors |
| |
 | Protective Features |
| |
 | Programming |
| |
 | Product Launch |
| |
| 07/27/2007 | What are the differences between V7 and V1000? |  |
| 07/27/2007 | Will this drive be part of the configured drive program? |  |
| 07/27/2007 | Does the V1000 replace the V7? |  |
| 07/27/2007 | Where is the V1000 manufactured? |  |
| 07/27/2007 | Has Yaskawa scheduled any V1000 Factory Training yet? If yes what are the dates? |  |
| 07/27/2007 | When should we begin converting existing V7 business to V1000? |  |
| 07/27/2007 | Is the product ready for shipment? |  |
| 08/01/2008 | What enclosure types are available? |  |
| 08/01/2008 | What Control Methods does the J1000 offer? |  |
| 08/01/2008 | Does the J1000 have RoHS compliance? What is RoHS? |  |
| 08/01/2008 | When should we begin converting existing J7 business to J1000? |  |
| 08/01/2008 | Are J7 Options compatible with J1000? |  |
| 08/01/2008 | Is the design life of the J1000 twice that of the J7? |  |
| 08/01/2008 | Is the J1000 dual rated? |  |
| 08/01/2008 | Do we have a USB cable interface (instead of serial) for hookup to laptops for DriveWizardTM Plus? |  |
| 08/01/2008 | Does the J1000 replace the J7? |  |
| 08/01/2008 | What are the J1000’s ratings? |  |
| 08/01/2008 | What documentation ships with the product? |  |
| 08/01/2008 | Does J1000 have UL Listing for single phase? |  |
| 08/01/2008 | Where is the J1000 manufactured? |  |
| 08/01/2008 | Is the J1000 the same physical size as J7? |  |
| 08/01/2008 | Do you or will you offer 115V single-phase? |  |
| 08/01/2008 | Will DriveWizardTM Plus be backward compatible? |  |
| 08/01/2008 | What are the differences between J7 and J1000? |  |
| 08/01/2008 | What about CASE Software? |  |
| 08/01/2008 | Does the J1000 mount contactor-style, like the J7 did? |  |
| 08/01/2008 | Does the J1000 have dynamic braking capability now? |  |
| 08/01/2008 | Does the J1000 have any network communications capability? |  |
| 01/03/2011 | When will the rest of the A1000 600V models be released? |  |
| 12/21/2010 | Are there plans for a dedicated 600V micro-drive? |  |
| 06/21/2010 | What is the price difference between V74X and V1000-4X? |  |
| 06/21/2010 | When should we begin converting existing V74X business to V1000-4X? |  |
| 06/21/2010 | Is the product ready for shipment? |  |
| 01/04/2011 | Where does the A1000 fit into Yaskawa’s family of drives, and what does it offer beyond the F7? |  |
| 01/03/2011 | What tools are available to help customers convert from G5 (600V) and F7 to A1000? |  |
| 01/04/2011 | Where is the A1000 manufactured? |  |
| 01/04/2011 | Is the product ready for shipment? |  |
| 01/04/2011 | What will happen to the F7? |  |
| 01/04/2011 | When should we begin converting existing F7 business to A1000? |  |
| 02/08/2011 | What do I do if I am having problems connecting to the A1000 USB port? |  |
| 09/13/2012 | Where is the Z1000 manufactured? |  |
| 11/29/2011 | What will happen to the E7? |  |
| 11/29/2011 | Are there plans for a 600V Z1000 drive? |  |
| 11/29/2011 | Are E7 Options compatible with Z1000? Can Z1000 Options be used with E7? |  |
| 11/29/2011 | What new features does the Z1000 offer beyond those of the E7? |  |
| 11/29/2011 | What are the Z1000 ratings? |  |
| 11/29/2011 | When should we begin converting existing E7 business to Z1000? |  |
| 11/29/2011 | Will there be a remote keypad option? |  |
| 11/29/2011 | Will the Z1000 improve startup times in the field? |  |
| 11/29/2011 | What tools are available to help customers convert from E7 to Z1000? |  |
| 11/29/2011 | What DriveWizard program does it use, and is it backwards compatible with E7? |  |
| 11/29/2011 | What are the embedded network protocols for the Z1000? |  |
| 11/29/2011 | When will a heatsink through the back solution be available, and what enclosure rating will it be capable of? |  |
| 11/29/2011 | What Z1000 enclosure types are available? |  |
| 01/03/2011 | What training is available for A1000? |  |
| 05/30/2012 | What are the details regarding A1000 12 Pulse? |  |
| 05/31/2012 | Will the A1000 be part of the configured drive program? |  |
| 06/29/2012 | What is RoHS? |  |
| 06/29/2012 | How is the P1000 rated and what are its limitations? |  |
| 06/29/2012 | Where does the P1000 fit into Yaskawa's family of drives, and what does it offer beyond the P7? |  |
| 06/29/2012 | Is the P1000 ready for shipment? |  |
| 06/29/2012 | What are the ratings of the P1000? |  |
| 06/29/2012 | Are adapter plates available for mechanical mount retrofitting of P7? |  |
| 06/29/2012 | What are the details regarding P1000 12 Pulse? |  |
| 06/29/2012 | When will single phase input capacities be available for P1000 and what kind of derating is expected? |  |
| 06/29/2012 | What training is available for P1000? |  |
| 06/29/2012 | When should we begin converting existing P7 business to P1000? |  |
| 06/29/2012 | Are A1000 accessories compatible with P1000? |  |
| 06/29/2012 | What will happen to the P7? |  |
| 06/29/2012 | What tools are available to help customers convert from P7 to P1000? |  |
| 06/29/2012 | Where is the P1000 manufactured? |  |
| 06/29/2012 | What P1000 enclosure types are available? |  |
| 06/29/2012 | Are end caps (NEMA 1 kits) available for the protected chassis versions? |  |
| 06/29/2012 | Is the P1000 the same physical size as P7? |  |
| 06/29/2012 | Will the P1000 drive be part of the configured drive program? |  |
| 06/29/2012 | Does the P1000 have a functional safety (safe torque off) input? |  |
| 06/29/2012 | Can the 600V models be used with a 690VAC input voltage? |  |
| 06/29/2012 | How can the design life of the P1000 be twice that of the P7? |  |
| 06/29/2012 | What control methods does the P1000 offer? |  |
| 06/29/2012 | Will there be a remote keypad option? |  |
| 06/29/2012 | Will DriveWizardŽ Industrial be backward compatible? |  |
| 06/29/2012 | Does the P1000 have a USB cable interface (instead of serial) for direct connection to a computer, and do I need anything else? |  |
| 06/29/2012 | What documentation ships with the product? |  |
| 08/17/2012 | Are adaptor plates available for mechanical mount retrofitting of F7? |  |
 | Power Quality |
| |
 | PID Application |
| |
 | Parts or Replacement |
| |
 | Parameters |
| |
 | Options |
| |
 | Operation |
| |
 | No Specific Category |
| |
 | Networks |
| |
 | Network Communications |
| |
 | Motors |
| |
 | Maintenance |
| |
 | Lead Length |
| |
 | Keypad-Operator |
| |
 | Isolation Transformers |
| |
 | Instructions |
| |
 | Installation |
| |
 | Inputs / Outputs |
| |
 | Harmonics |
| |
 | Fault Code Description |
| |
 | Environment |
| |
 | Enclosure |
| |
 | Dynamic Braking |
| |
 | DriveWorksEZ |
| |
 | Drive Wizard |
| |
 | Drive Size |
| |
 | Document Clarification |
| |
 | Dimensions |
| |
 | Circuit Protection |
| |
 | Bypass Function |
| |
 | Braking |
| |
 | Applications |
| |
 | Application Example |
| |
 | Alarm |
| |
 | Adjustments |
| |