Category | Date Posted | Question | |
 | Adjustments |
| |
 | Alarm |
| |
 | Application Example |
| |
 | Applications |
| |
 | Braking |
| |
 | Bypass Function |
| |
 | Circuit Protection |
| |
 | Dimensions |
| |
 | Document Clarification |
| |
 | Drive Size |
| |
 | Drive Wizard |
| |
 | DriveWorksEZ |
| |
 | Dynamic Braking |
| |
 | Enclosure |
| |
 | Environment |
| |
 | Fault Code Description |
| |
 | Harmonics |
| |
 | Inputs / Outputs |
| |
 | Installation |
| |
 | Instructions |
| |
 | Isolation Transformers |
| |
 | Keypad-Operator |
| |
 | Lead Length |
| |
 | Maintenance |
| |
 | Motors |
| |
 | Network Communications |
| |
 | Networks |
| |
 | No Specific Category |
| |
 | Operation |
| |
 | Options |
| |
 | Parameters |
| |
 | Parts or Replacement |
| |
 | PID Application |
| |
 | Power Quality |
| |
 | Product Launch |
| |
 | Programming |
| |
 | Protective Features |
| |
| 06/22/2003 | How is the inverter reset after an alarm has gone off? |  |
| 12/13/2002 | The AC drive repeatedly displays an OV (Overvoltage) fault when the inverter is stopping. What causes this? |  |
| 01/16/2003 | C21 unit is connected and runs in Hand and Auto fine. But, the input circuit breaker is tripping while attempting to run in Bypass mode. Why? |  |
| 10/31/2005 | Can a MCCB rated higher than the recommended rating, be installed ahead of a drive to supply the 3 phase power? |  |
| 07/13/2004 | What parameter sets the maximum output frequency? |  |
| 07/13/2004 | What does it mean that, "motor protection time constant for the electrical termal device is 8 minutes"? |  |
| 07/13/2004 | What happens if a forward command and a reverse command are closed on the terminal block at the same time? |  |
| 07/13/2004 | Can the inverter still be used if the input voltage exceeds the permissible voltage fluctuation range (-15% to +10%)? |  |
| 07/13/2004 | What overload protection does the GPD 506/P5V have? |  |
| 07/13/2004 | What overload protection does the GPD 515/G5 have? |  |
| 07/13/2004 | Is there a way to "lock out" unauthorized programming of the GPD515/G5? |  |
| 07/13/2004 | The P5/GPD506 inverter is displaying an "OH2" fault that will not clear. The heat sink fan(s) is running, and the drive is cool. Why won't it clear? |  |
| 07/15/2004 | C21 unit is connected and runs in Hand and Auto fine. But, the input circuit breaker is tripping while attempting to run in Bypass mode. Why? |  |
| 07/13/2004 | What is the ambient temperature derating (L8-12 setting)? |  |
| 07/13/2004 | The VG3 or VCD703 - Vector Drive uses terminals 30 and 31 as inputs for a motor thermistor. With no thermistor connected, the drive faults immediately. Is it possible to use a motor without a thermistor? |  |
| 07/13/2004 | How does electronic thermal (motor protection) work? |  |
| 02/28/2013 | How do I save and recall parameter settings for User Initialization? |  |
 | Reactors |
| |
 | Reliability |
| |
 | Service |
| |
 | Software |
| |
 | Specifications |
| |
 | Speed Control |
| |
 | Start up |
| |
 | Starting/Stopping |
| |
 | Training |
| |
 | Troubleshooting |
| |
 | Tuning |
| |
 | Wiring |
| |