Category | Date Posted | Question | |
 | Adjustments |
| |
 | Alarm |
| |
 | Application Example |
| |
 | Applications |
| |
 | Braking |
| |
 | Bypass Function |
| |
 | Circuit Protection |
| |
 | Dimensions |
| |
 | Document Clarification |
| |
 | Drive Size |
| |
 | Drive Wizard |
| |
 | DriveWorksEZ |
| |
 | Dynamic Braking |
| |
 | Enclosure |
| |
 | Environment |
| |
 | Fault Code Description |
| |
 | Harmonics |
| |
 | Inputs / Outputs |
| |
 | Installation |
| |
 | Instructions |
| |
 | Isolation Transformers |
| |
 | Keypad-Operator |
| |
 | Lead Length |
| |
 | Maintenance |
| |
 | Motors |
| |
 | Network Communications |
| |
 | Networks |
| |
 | No Specific Category |
| |
 | Operation |
| |
 | Options |
| |
 | Parameters |
| |
 | Parts or Replacement |
| |
 | PID Application |
| |
 | Power Quality |
| |
 | Product Launch |
| |
 | Programming |
| |
 | Protective Features |
| |
 | Reactors |
| |
 | Reliability |
| |
 | Service |
| |
 | Software |
| |
 | Specifications |
| |
 | Speed Control |
| |
 | Start up |
| |
 | Starting/Stopping |
| |
 | Training |
| |
 | Troubleshooting |
| |
| 12/13/2002 | The AC drive repeatedly displays an OV (Overvoltage) fault when the inverter is stopping. What causes this? |  |
| 12/13/2002 | The J7 drive will only allow the parameter to viewed but not changed.
What must be done to change parameter values in the J7/305 AC drive? |  |
| 01/16/2003 | C21 unit is connected and runs in Hand and Auto fine. But, the input circuit breaker is tripping while attempting to run in Bypass mode. Why? |  |
| 07/13/2004 | The E7L will not run the motor in Hand or Auto mode.
--OTHER SYMPTOMS:
1. Drive LED flashes.
2. Stop LED is lit.
3. Contol Power LED is lit.
4. No Ready LED.
What can cause this? |  |
| 07/13/2004 | The V7 Drive Jog Reference (S7) command is given. Why doesn't the motor move? |  |
| 07/13/2004 | The GPD 515/G5 displays a parameter, but does not let me change it. Why? |  |
| 07/13/2004 | On the GPD 515/G5, If Terminal 1 to 11 are closed, but the GPD515/G5 inverter still does not run. What is wrong? |  |
| 07/13/2004 | What is the purpose of a softcharge resistor and contactor in a GPD506 / P5 drive? |  |
| 07/13/2004 | Serial communication is lost intermittently between the building automation system (BAS) and a Lonworks board on the GPD506 / P5 drive. What might be causing this? |  |
| 07/13/2004 | The P5/GPD506 inverter is displaying an "OH2" fault that will not clear. The heat sink fan(s) is running, and the drive is cool. Why won't it clear? |  |
| 11/29/2005 | The P5/506 bypass panel "Fault" light is ON, but no fault code is shown on the keypad display. What's wrong? |  |
| 07/15/2004 | C21 unit is connected and runs in Hand and Auto fine. But, the input circuit breaker is tripping while attempting to run in Bypass mode. Why? |  |
| 07/13/2004 | A Siemens Apogee FLN option board is installed on GPD506 bypass drive so a run command can be initiated through network communications. After a safety circuit fault has been reset, the drive will not run again even though it has been commanded to. Why is this happening? |  |
| 06/08/2007 | The Drive Wizard .PARMS file was edited with another program (ie. Microsoft Word, Notepad) and saved. When reopened with DriveWizard, an error code of "File Error" was displayed on-screen. What is the problem and how can this be corrected? |  |
| 07/13/2004 | When entering Motor Rated Current (parameter E2-01) into an E7 drive, an OPE02 fault appears on the display. What can cause this, and how is the fault cleared?
|  |
| 07/13/2004 | When the E7 drive trips out on a fault it must be manually reset. Can the E7 be set to restart automatically after a fault? |  |
| 08/21/2012 | What is +P common |  |
| 07/12/2012 | how to be in auto run on power up |  |
| 08/28/2012 | CPF06 with Replacement Control Board |  |
| 10/30/2012 | How to change motor direction when rotating backwards? |  |
| 02/28/2013 | How do I get a 0-20mA signal out of the analog outputs? |  |
| 02/28/2013 | How do I save and recall parameter settings for User Initialization? |  |
| 02/28/2013 | How do I create a User-Set scaling in the 1000 series drives? |  |
| 08/23/2012 | Over Current (OC) U1-03= FLA and Amp Draw Measured offset clamp readingHigh or Low with Parameters set correctly? |  |
 | Tuning |
| |
 | Wiring |
| |