Category | Date Posted | Question | |
 | Wiring |
| |
 | Tuning |
| |
 | Troubleshooting |
| |
 | Training |
| |
 | Starting/Stopping |
| |
 | Start up |
| |
 | Speed Control |
| |
| 10/26/2005 | Can the G5 GPD515 drive in flux vector mode can run above 1750 RPM/60 Hz. If so what parameters would need to be changed to accomplish this. We only want to go to 2100 RPM/72 Hz. |  |
| 10/27/2005 | What does "with volume" and "without volume" refer to? Some V7 manuals and catalogs use this terminology. |  |
| 07/13/2004 | In some pumping systems the motor speed is normally about 80% of rated motor speed. However, periodic purging of the pumping system requires the pump to go to full speed for a while, then return to normal. How is this done with the V7 Drive? |  |
| 07/13/2004 | Can the speed reference to a V7 Drive be switched 'on the fly' between run and jog? |  |
| 07/13/2004 | Can the GPD 515/G5 do closed loop speed control? |  |
| 03/14/2006 | How can I set this AC drive so my motor can’t run below 20hz? Is it the Frequency min. parameter? |  |
| 07/13/2004 | The "sleep" function can only be used when PID is enabled. If an analog (0-10VDC or 4-20mA) signal for speed reference is used, is there any way to use "sleep" without enabling PID? |  |
| 08/21/2012 | What is +P common |  |
 | Specifications |
| |
 | Software |
| |
 | Service |
| |
 | Reliability |
| |
 | Reactors |
| |
 | Protective Features |
| |
 | Programming |
| |
 | Product Launch |
| |
 | Power Quality |
| |
 | PID Application |
| |
 | Parts or Replacement |
| |
 | Parameters |
| |
 | Options |
| |
 | Operation |
| |
 | No Specific Category |
| |
 | Networks |
| |
 | Network Communications |
| |
 | Motors |
| |
 | Maintenance |
| |
 | Lead Length |
| |
 | Keypad-Operator |
| |
 | Isolation Transformers |
| |
 | Instructions |
| |
 | Installation |
| |
 | Inputs / Outputs |
| |
 | Harmonics |
| |
 | Fault Code Description |
| |
 | Environment |
| |
 | Enclosure |
| |
 | Dynamic Braking |
| |
 | DriveWorksEZ |
| |
 | Drive Wizard |
| |
 | Drive Size |
| |
 | Document Clarification |
| |
 | Dimensions |
| |
 | Circuit Protection |
| |
 | Bypass Function |
| |
 | Braking |
| |
 | Applications |
| |
 | Application Example |
| |
 | Alarm |
| |
 | Adjustments |
| |