Category | Date Posted | Question | |
 | Wiring |
| |
 | Tuning |
| |
 | Troubleshooting |
| |
 | Training |
| |
 | Starting/Stopping |
| |
 | Start up |
| |
 | Speed Control |
| |
 | Specifications |
| |
| 10/27/2005 | Is PID available on the J7 Drive? |  |
| 10/27/2005 | Can the J7 Drive be used with a single-phase, 100V input? |  |
| 10/27/2005 | Can a motor with less capacity than the capacity of the V7 Drive be used? |  |
| 10/28/2005 | What type of product is the F7? |  |
| 10/28/2005 | What kinds of applications is the F7 suited for? |  |
| 10/31/2005 | What is the range of voltage fluctuation allowed? |  |
| 07/13/2004 | Can the inverter still be used if the input voltage exceeds the permissible voltage fluctuation range (-15% to +10%)? |  |
| 07/13/2004 | What is the vertical and horizontal clearance specification (in inches) for mounting any of the GPD506/P5 stand alone drives? |  |
| 07/13/2004 | How is the kW output scaled on the Dual Analog Output option board (Model DS418)? |  |
| 11/29/2005 | Does Yaskawa manufacture 115VAC single-phase drives for 3 phase motor operation?
|  |
| 07/13/2004 | What is the ambient temperature derating (L8-12 setting)? |  |
| 07/27/2007 | What Control Methods does the V1000 offer? |  |
| 07/27/2007 | What is the maximum frequency limitation of the pulse input? |  |
| 07/27/2007 | What is the scan rate of the V1000? |  |
| 07/27/2007 | Does the V1000 have RoHS compliance? What are RoHS and TUV? |  |
| 08/17/2012 | Does V1000 have UL Listing for single phase? |  |
| 07/27/2007 | What is EN954-1 Safety Category 3? |  |
| 08/01/2008 | In Normal Duty mode, is the default carrier frequency higher than 2kHz? |  |
| 01/04/2011 | What are the differences between the A1000 600V and A1000 240/480V models? |  |
| 06/21/2010 | What are the V1000-4X’s ratings? |  |
| 06/21/2010 | Is the V1000-4X rated for outdoor use? |  |
| 06/21/2010 | Will there be a stainless steel version? |  |
| 06/21/2010 | Is there a shake proof version of the V1000-4X? |  |
| 06/21/2010 | Do the factory-provided grommets meet the UL Type 4X specification? |  |
| 06/21/2010 | What are the operator overlay specs? |  |
| 06/21/2010 | Are the external fans rated NEMA 4X? |  |
| 06/21/2010 | Does the V1000-4X meet UL? |  |
| 06/21/2010 | Does the V1000-4X meet IP66? |  |
| 06/21/2010 | Is the V1000-4X corrosion-resistant? |  |
| 06/21/2010 | Does the V1000-4X meet NSF? |  |
| 06/21/2010 | Does the V1000-4X meet BISSC? |  |
| 06/21/2010 | Is the V1000-4X coated with food-grade paint? |  |
| 06/21/2010 | Does the V1000-4x meet NEMA 4X? |  |
| 01/04/2011 | What are the A1000’s ratings? |  |
| 01/04/2011 | Is the A1000 dual rated? |  |
| 01/04/2011 | In Normal Duty mode, is the default carrier frequency higher than 2kHz? |  |
| 01/04/2011 | What control methods does the A1000 offer? |  |
| 01/04/2011 | What is the scan rate of the A1000? |  |
| 01/04/2011 | What is EN61800-5-1 and TUV? |  |
| 01/03/2011 | Can the 600V models be used with a 690VAC input voltage? |  |
| 01/03/2011 | What is RoHS? |  |
| 01/03/2011 | When will single phase input capacities be available for A1000 and what kind of derating is expected? |  |
| 11/30/2012 | are the digital outputs able to be inverted |  |
| 12/29/2012 | How do I create a Device ID in bacnet? |  |
 | Software |
| |
 | Service |
| |
 | Reliability |
| |
 | Reactors |
| |
 | Protective Features |
| |
 | Programming |
| |
 | Product Launch |
| |
 | Power Quality |
| |
 | PID Application |
| |
 | Parts or Replacement |
| |
 | Parameters |
| |
 | Options |
| |
 | Operation |
| |
 | No Specific Category |
| |
 | Networks |
| |
 | Network Communications |
| |
 | Motors |
| |
 | Maintenance |
| |
 | Lead Length |
| |
 | Keypad-Operator |
| |
 | Isolation Transformers |
| |
 | Instructions |
| |
 | Installation |
| |
 | Inputs / Outputs |
| |
 | Harmonics |
| |
 | Fault Code Description |
| |
 | Environment |
| |
 | Enclosure |
| |
 | Dynamic Braking |
| |
 | DriveWorksEZ |
| |
 | Drive Wizard |
| |
 | Drive Size |
| |
 | Document Clarification |
| |
 | Dimensions |
| |
 | Circuit Protection |
| |
 | Bypass Function |
| |
 | Braking |
| |
 | Applications |
| |
 | Application Example |
| |
 | Alarm |
| |
 | Adjustments |
| |