Product |  | Date Posted |  | Question | |
 | A1000 Drive |
| |
| | 01/04/2011 | | When will a 120VAC digital input interface be available? |  |
| | 01/04/2011 | | Does the A1000 have a USB cable interface (instead of serial) for direct connection to a computer, and do I need anything else? |  |
| | 01/04/2011 | | What documentation ships with the product? |  |
| | 01/04/2011 | | When should we begin converting existing F7 business to A1000? |  |
| | 01/04/2011 | | Are F7 Options compatible with A1000? Can A1000 Options be used with F7? |  |
| | 01/04/2011 | | What will happen to the F7? |  |
| | 01/04/2011 | | Are the A1000 network communications full function Modbus or Yaskawa standard? |  |
| | 01/04/2011 | | Is the product ready for shipment? |  |
| | 01/04/2011 | | Is the A1000 the same physical size as F7? |  |
| | 01/04/2011 | | What A1000 enclosure types are available? |  |
| | 02/08/2011 | | What do I do if I am having problems connecting to the A1000 USB port? |  |
| | 01/04/2011 | | Can the 600V models be used with a 690VAC input voltage? |  |
| | 01/03/2011 | | When will end caps (NEMA 1 kits) be available for the protected chassis versions? |  |
| | 01/04/2011 | | How can the design life of the A1000 be twice that of the F7? |  |
| | 01/04/2011 | | Can we replace simple servo applications using existing PM servo motors? |  |
| | 01/04/2011 | | What control methods does the A1000 offer? |  |
| | 01/04/2011 | | In Normal Duty mode, is the default carrier frequency higher than 2kHz? |  |
| | 01/04/2011 | | Is the A1000 dual rated? |  |
| | 01/04/2011 | | What are the A1000’s ratings? |  |
| | 01/04/2011 | | What tools are available to help customers convert from F7 and G5 (600V) to A1000? |  |
| | 01/04/2011 | | Where does the A1000 fit into Yaskawa’s family of drives, and what does it offer beyond the F7? |  |
| | 12/21/2010 | | After installation of DriveWizard Plus on a Dell PC, the following Windows error is displayed when attempting to launch the application: "The application failed to initialize properly (0xc000007b). Click on OK to terminate the application" |  |
| | 12/21/2010 | | Are there plans to replace the P5 600V drive with a new 600V fan/pump HVAC drive? |  |
| | 12/21/2010 | | Are there plans for a dedicated 600V micro-drive? |  |
| | 01/04/2011 | | What are the differences between the A1000 600V and A1000 240/480V models? |  |
| | 12/21/2010 | | When will the rest of the A1000 600V models be released? |  |
| | 01/04/2011 | | When will a heatsink through the back solution be available, and what enclosure rating will it be capable of? |  |
| | 01/04/2011 | | What is EN61800-5-1 and TUV? |  |
| | 01/03/2011 | | What is RoHS? |  |
| | 01/04/2011 | | Will there be a remote keypad option? |  |
| | 01/04/2011 | | Will the A1000 be part of the configured drive program? |  |
| | 01/04/2011 | | When will single phase input capacities be available for A1000 and what kind of derating is expected? |  |
| | 01/04/2011 | | Are there plans to replace the P5 600V drive with a new 600V fan/pump HVAC drive? |  |
| | 01/04/2011 | | Has Yaskawa scheduled any A1000 Factory Training yet? If yes, what are the dates? |  |
| | 01/04/2011 | | Where is the A1000 manufactured? |  |
| | 01/04/2011 | | What is the scan rate of the A1000? |  |
| | 01/04/2011 | | Will DriveWizard Industrial be backward compatible? |  |
 | AC Motors |
| |
 | Any AC Drive |
| |
 | Bypass Unit |
| |
 | DC5 Converter |
| |
 | DriveWizard Plus Software |
| |
 | DriveWizard Software |
| |
 | E7 Drive |
| |
 | E7B Drive Bypass |
| |
 | E7BR Package |
| |
 | E7C Drive Configured |
| |
 | E7CR Package |
| |
 | E7E Drive Engineered |
| |
 | E7L Drive Bypass |
| |
 | E7N Narrow Bypass Package |
| |
 | E7S Slim Configured Package |
| |
 | F7 Drive |
| |
 | G3 GPD503 Drive |
| |
 | G5 Drive 600 Volt |
| |
 | G5 GPD515 Drive |
| |
 | G5HHP Drive |
| |
 | G7 Drive |
| |
 | H5 Drive |
| |
 | iQPUMP Controller |
| |
 | J1000 Drive |
| |
 | J7 Drive |
| |
 | Network Comms-DeviceNet |
| |
 | Network Comms-Lonworks |
| |
 | Network Comms-Modbus |
| |
 | Network Comms-Profibus |
| |
 | Network Comms - Landis FLN |
| |
 | P5 Drive 600 Volt |
| |
 | P5 GPD506 Drive |
| |
 | P7 Drive |
| |
 | P7B Drive Bypass |
| |
 | P7BR Package |
| |
 | P7C Drive Configured |
| |
 | P7CR Package |
| |
 | PS5 Drive |
| |
 | R3 Drive |
| |
 | RC5 Converter |
| |
 | SS5 Drive |
| |
 | V1000-4X Drive |
| |
 | V1000 Drive |
| |
 | V7 Drive |
| |
 | V74X Drive |
| |
 | V7C Package |
| |
 | V7CX Package |
| |
 | V7N-4X Drive |
| |
 | V7N Drive |
| |
 | VCD723 Drive |
| |
 | VG3 VCD703 Drive |
| |
 | VH3 Drive |
| |
 | VS mini |
| |
 | Z1000 Drive |
| |