Published: 10/20/2006
| Question: | How is the memory stored in an MP-2000 series controller? |
| Answer: | The MP-2000 controllers have two basic memory storage areas. They are SRAM (battery-backed) and FLASH. The details of both types of memory are described in the chart below:

Notes:
* Turning on the INIT switch of the CPU and applying power will clear the SRAM.
** D Registers are normally stored in FLASH. In the System Configuration definition they can be globally configured to be cleared on power-up .
*** This includes SVB Setup Parameter tab (OW8000-OWFFFF registers) values are stored in flash. All of the other I and O register values are not stored.
**** Table Data is normally stored in FLASH, but can individually be configured to battery backed during creation of table when using MP-2200 CPU-02 module only.
A general note regarding the MP2200 CPU-02, the project can be stored/loaded to/from compact flash memory. |
Product Information:
| Product Group: | Motion |
| Product: | MotionWorks Software, MP2000 Series (MP2300-MP2200), MP2200, MP2300 |
| Applications: | Automotive; Conveyor; Electronics; Food and Beverage; General Machinery; Machine Tool; Material Handling; Metal Forming; Packaging; Pharmaceutical; Plastics & Rubber; Printing; Punch Press; Semiconductor; Textile; Transportation; Washdown; Winder; Woodworking |
| Category: | Document Clarification; Environment; Hardware; Integration; Parameters; Programming; Software; Specifications; Troubleshooting |
| Part/Model#: | MP2000 , MP2200, MP2300 |
Other Information:
| Link to related files: |  |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not superceed it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ.
All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.
|