Application | Date Posted | Question | |
 | Woodworking |
| |
 | Wire and Cable |
| |
 | Winder |
| |
 | Washdown |
| |
 | Transportation |
| |
 | Textile |
| |
 | Semiconductor |
| |
 | Rubber |
| |
 | Punch Press |
| |
 | Printing |
| |
 | Power |
| |
 | Positioning |
| |
 | Plastics & Rubber |
| |
 | Plastics |
| |
 | Pharmaceutical |
| |
 | Palletizer |
| |
 | Packaging |
| |
 | n/a |
| |
 | No specific application |
| |
| 11/04/2002 | Is there a tutorial explaining how to connect MW+ icon blocks? |  |
| 04/04/2002 | What version of Sigma II fimware is required if using an option card such as the MP940? |  |
| 09/04/2001 | Are parameter files created using Sigma Win Beta (or Sigma Win Lite) compatible with Sigma Win 100? |  |
| 09/04/2001 | Can the SGDG be configured to run with motors equipped with absolute encoders? |  |
| 08/15/2001 | What is the DeviceNet Network current draw from an NS300 Slave? |  |
| 03/22/2001 | An SMC program returns a "?" on the YTerm terminal window when executed. What does this mean? |  |
| 03/28/2002 | Will the motor stay enabled (Hold Position) after the abort input is activated? |  |
| 03/22/2001 | Is there a way to see which lines a program is executing? |  |
| 03/13/2002 | Is it possible to save MW+ scope data for review and distribution? |  |
| 09/20/2001 | Does Yaskawa have CAD dwgs. available for their servo system cables? |  |
| 12/21/2001 | Why does my pLimit_PositioningError change from the original setting after being downloaded to the MP940? |  |
| 05/21/2001 | When using SMC-2000 analog input, where is the ground (common) signal connected? |  |
| 07/13/2004 | Given a Sigma Mini SGMM-A1C312, What does the "C" stand for and what cables are used on this motor? |  |
| 05/03/2001 | Can PLCs and controllers from different manufacturers communicate to the same HMI unit? |  |
| 05/21/2001 | Many HMI products have a battery compartment. What is the battery used for? |  |
| 03/21/2002 | If three LEGEND-MC controllers are on a network and each of them is doing point-to-point moves, can the I/O of all controllers be used within the program? |  |
| 10/23/2002 | Are the inputs on Sigma II amplifiers sinking or sourcing (NPN or PNP)? |  |
| 10/23/2002 | Is it possible to simply control speed in a Sigma II amplifier without a controller? |  |
| 05/02/2001 | Can multiple HMI units be wired together in a network to communicate with each other? |  |
| 03/22/2001 | Is there a way to send comments to the controller so they can be viewed if the program is uploaded? |  |
| 03/06/2002 | Whats the maximum number of User Function blocks that can be used in the MP900 series controllers? |  |
| 10/23/2002 | Can the same hand-held digital operator panel (Yaskawa # JUSP-OP02A-1) be used in conjunction with Sigma II amplifiers as used with the Sigma I? |  |
| 04/18/2001 | Are the line numbers on the YTerm's programming screen the same as the controller line numbers? |  |
| 12/21/2001 | What is the maximum value of pLimit_PositioningError? |  |
| 08/12/2002 | How can the NS300 (DeviceNet Indexer) parameters be reset to factory defaults? |  |
| 05/21/2001 | Can a single HMI be used to communicate to multiple controllers? |  |
| 10/31/2002 | Can the LEGEND amplifier accept a 5VDC input to enable the motor? |  |
| 05/20/2001 | Is there a quick way to reset SGDH servo alarms without using PC software? |  |
| 12/13/2001 | How long will a Sigma II absolute encoder remember its absolute position data without a battery attached? |  |
| 05/01/2001 | What is the power-up sequence for the MP940? |  |
| 08/01/2001 | What could cause an motor to run away when it is enabled (/S-ON goes low)? |  |
| 07/31/2001 | Are motor power and encoder cables for Sigma II interchangable with the cables for Sigma I? |  |
| 03/22/2001 | Can the value of an internal parameter be used in an expression? |  |
| 08/20/2002 | How can the NS-500 (Profibus Indexer) parameters be reset to factory defaults? |  |
| 10/10/2001 | Why does the Servopack display an AF1 alarm when main power is removed? None of the solutions in the User's manual remedy the problem. |  |
| 01/09/2002 | When using an absolute encoder, is it possible to set the absolute zero position through the Fieldbus Network? |  |
| 01/16/2003 | What is an A.E7 alarm and how is it cleared? |  |
| 01/22/2002 | What is an A.E5 alarm? |  |
| 01/30/2003 | Are the inputs and outputs on a LEGEND-MC (SMC-3010) configurable as sinking or
sourcing? |  |
| 05/13/2002 | What is the air gap requirement for Yaskawa's Linear Motors? |  |
| 03/01/2002 | Are programs created for an SMC-2000-1 controller compatible with the LEGEND-MC? |  |
| 01/09/2002 | What causes an E19A alarm on the NS600 indexer and how is the error corrected? |  |
| 01/21/2002 | When is it necessary to connect an external regen resistor to the SGDG LEGEND amplifier? |  |
| 09/09/2002 | Yaskawa recommends using a Renishaw RGH-22B linear read head when implementing linear motor applications. Where is more information available? |  |
| 04/26/2001 | When an MP940 with a 17-bit encoder is being operated, does the encoder resolution need to be reduced? |  |
| 10/16/2002 | Is it possible for outputs of an NS600 indexer to activate inputs of another NS600 indexer unit? |  |
| 03/18/2002 | In "rotary shortest" mode, what direction will the motor move if the commanded index is exactly opposite of the current position? |  |
| 08/01/2001 | What might be the cause of a brake relay chattering (turning on and off rapidly) on a vertical axis? |  |
| 05/20/2001 | How is task sharing accomplished in the SMC controllers? |  |
| 07/22/2001 | In a vertical axis application, the motor trips the overtravel switch and coasts to the hard stop. What might be the cause? |  |
| 01/13/2003 | What is the purpose of the Near Output Signal (/NEAR) in Sigma II drives? |  |
| 03/05/2002 | How many registers are there for each data type (bit, word, long, float), and how are the LONG and REAL data types referenced? |  |
| 09/04/2001 | What is the rated current of the 24VDC holding brake on Sigma II motors? |  |
| 07/30/2001 | Can a servomotor be energized while it is moving? |  |
| 08/12/2001 | When using MotionWorks+, is there a way to tell which version of a project is currently in the RAM memory of the MP940 and the last date it was revised? |  |
| 01/22/2003 | What energizes (closes) and de-energizes (reopens) the "estop" relay in LEGEND-MC (SMC-3010)? |  |
| 03/22/2001 | An SMC program does not execute or abnormally terminates and there are no messages displayed on YTerm's terminal window. What can be done to troubleshoot this condition? |  |
| 02/20/2003 | What are the advantages of "Serial Command Method" when using an NS600 indexer? |  |
| 03/11/2002 | What is the format of the Floating Point data structure in the MP920, MP930, MP940 series products? |  |
| 08/27/2002 | What is the procedure for changing the motor rotation direction with a LEGEND-MC controller? |  |
| 05/07/2003 | Can SigmaWin be used with linear motors? |  |
| 11/08/2002 | Are there any known remedies to stop a vertical axis from dropping when the DP (Define Position) command is used? |  |
| 05/20/2001 | In the MP940 controller, how are the FLASH and COPY switches used? |  |
| 03/19/2002 | What could be the problem if a computer cannot communicate to a LEGEND-MC over Ethernet? |  |
| 07/30/2001 | What is the difference between STN and TFT on an LCD HMI? |  |
| 04/25/2001 | What is the difference between the I/O on the Sigma II and the MP940? Do both need to be used? |  |
| 05/20/2001 | How is integer division accomplished when using MotionWorks+? |  |
| 04/15/2001 | What is the inrush current of an SGDH amplifier? |  |
| 05/20/2001 | Can the decimal or binary value of multiple inputs be read and compared? |  |
| 03/25/2003 | When running into hardware limits, motion is disabled in both directions. How can the axis be jogged off the limit switch? |  |
| 02/06/2002 | Are programs created for an SMC-2000 single-axis controller (model #SMC20001) compatible with the LEGEND-MC? |  |
| 05/20/2001 | Can the JP and JS commands do more than jump to a specified label? |  |
| 02/04/2002 | What steps are required to communicate to a LEGEND-MC from a laptop PC via Ethernet? |  |
| 08/02/2001 | What does the "-(A)" mean in the cable part number? |  |
| 09/04/2001 | Is it possible to route the POT and NOT signals through DeviceNet on an MP940D? |  |
| 05/02/2001 | What are the possible causes of communication failure between an HMI and a MP9xx controller? |  |
| 03/28/2002 | Is it possible to pause motion once started and resume to the same target later? |  |
| 09/04/2001 | What are some remedies to an A.C9 (Encoder Communications) alarm? |  |
| 08/08/2001 | Is it possible for an SMC controller to do a PLS function? |  |
| 04/29/2002 | What is the difference between Z registers and A registers when used in Function Blocks? |  |
| 03/01/2003 | Is it possible for an MP controller to ID the motor and amplifier connected via an SVB module? |  |
| 06/15/2003 | Does Yaskawa sell the SGDM Sigma II amplifier in North America? |  |
| 02/06/2002 | Is there a procedure for starting-up a Sigma II Servo System with an Absolute Encoder? |  |
| 09/19/2002 | What are potential implications of using an Electro-Mechanical Relay or Switching Power Supply in conjunction with a Sigma II Servo System to enable the motor? Can A.C9 and A.E2 alarms be symptoms? |  |
| 06/05/2003 | On a linear motor x-x'-y gantry system, what is the best method to control the two x-axes? |  |
| 03/01/2003 | Can the MP920 change the parameters in an SGDH amplifier? |  |
| 08/07/2001 | Does Yaskawa offer Sigma II power and encoder cables rated for continuous flex?
|  |
| 02/23/2004 | When the personal computer (PC) serial port connection is disconnected from the controller, why does the SMC-2000/3010/4000 controller become unresponsive? |  |
| 10/09/2001 | What are some potential causes of an A.E2 alarm? |  |
| 10/11/2001 | Can the SMC-2000 and/ or SMC-3010 be switched into and out of gearing while the motor is moving? |  |
| 11/15/2001 | Is there a Register/Variable Quick Reference Guide for the MP930 Controller? |  |
| 02/04/2002 | Does Yaskawa supply an EDS file for the MP920 [260-IF] DeviceNet module? |  |
| 02/04/2002 | Does Yaskawa supply an EDS file for the MP940D (DeviceNet)? |  |
| 04/19/2001 | How is the MP940 analog input used? |  |
| 03/12/2002 | How are Yaskawa Servopacks (or Inverters) connected to a five wire 400VAC power source? |  |
| 03/01/2003 | What is the procedure to setup a rotary axis in MP controllers using MotionWorks? |  |
| 01/03/2002 | What is the current requirement of the 24VDC control power supply for 400V Sigma II amplifiers? |  |
| 08/02/2001 | Are the SMC-2000 and LEGEND-MC controllers capable of performing S-Curve profiling? |  |
| 05/20/2001 | How are cam tables organized? |  |
| 05/20/2001 | How are pLimit_PositioningError and sPosition_CompletionWindow used to control positioning accuracy? |  |
| 11/04/2003 | Is there a Register Quick Reference Guide for the MP940 Controller? |  |
| 03/06/2002 | Is there a guideline on how to use and allocate registers when programming the MP900 series controllers? |  |
| 05/01/2001 | What is a "DWG" (drawing)? |  |
| 03/05/2002 | Can subroutines be called from "L" or "H" drawings? |  |
| 05/20/2001 | Is it possible to prevent the momentum of a linear motion system from carrying the table (or carriage) past a limit switch? |  |
| 02/28/2002 | What is the proper value to enter in Pn600 when Yaskawa Regenerative Resistor Unit is used? |  |
| 02/04/2003 | Is there an example SMC program showing calculations for a cam profile that matches speed, and then adjusts to the next product? |  |
| 05/26/2003 | What is the maximum setting for parameter Pn281 (PG Divider) given the linear scale pitch and maximum speed of the linear motor? |  |
| 04/29/2003 | Is it possible to decode the S-Channel information from an Yaskawa absoute encoder into a usable format? |  |
| 11/08/2001 | Is it possible to connect an EXOR HMI to Yaskawa SMC Products? |  |
| 09/13/2001 | What is the difference between a YS-13 and YS-15 cable? |  |
| 08/04/2003 | Is it possible to view Sigma II information from a Palm Pilot? |  |
| 12/17/2001 | What are the most important parameters that need to be set to establish motion? |  |
| 07/09/2003 | What are the minimum settings required to start-up a LEGEND SGDG type servo amplifier for use with a linear motor? |  |
| 09/11/2000 | What is an A.9F alarm? |  |
| 12/20/2001 | Are there any examples of servo sizing for rotary motors? |  |
| 05/20/2001 | How is the "false" port of the timer block used? |  |
| 08/19/2001 | How should an 8-byte message through Profibus be manipulated to achieve motion with an NS-500 Indexer? |  |
| 04/25/2001 | What is the difference between MODBUS and Memobus? |  |
| 08/20/2001 | Is it possible to connect an SGDH amplifier with Galil's DMC-2000 controller ? |  |
| 05/13/2003 | Is a drawing and pin-out of part number JUSP-TA36P avaliable? |  |
| 11/08/2001 | Is it possible to set up ASCII text fields in an HMI Recipe to specify recipe name so it can be modified and stored in an MP9** Controller? |  |
| 09/09/2001 | Why does the SGDH servopack flash "bb" continuously? |  |
| 05/13/2003 | Is a drawing and pin-out of part number JUSP-TA50P available? |  |
| 12/06/2002 | Is there a driver available to communicate between an Exor HMI and a Yaskawa Sigma ServoPack? |  |
| 01/09/2002 | How is External Positioning (latch target) setup in an MP920/930 SVB mode over mechatrolink? |  |
| 11/20/2001 | Is it possible to wire an HMI to Multiple NS600 Indexer modules? |  |
| 09/24/2002 | Where can pin out details for the YS-11 cable be found? |  |
| 11/21/2001 | What would cause an "06" communications error code in an HMI when talking to one or more NS600(s)? |  |
| 06/18/2002 | When setting parameter Pn300 (Speed Reference Input Gain) what rated speed should be used for Linear Motor applications? |  |
| 07/10/2003 | Are there any Quick References or documents to help out on a Sigma II Startup? |  |
| 03/13/2003 | Is it possible to view Sigma I information from a Palm Pilot? |  |
| 06/04/2002 | Are there any special considerations when using an absolute encoder? |  |
| 10/10/2002 | How can a defective ServoPack (SGDH) be replaced in the field when a working MP940 is connected? |  |
| 04/30/2002 | Is it possible to Program/Monitor a LEGEND MC remotely via a modem, through an EXOR HMI? |  |
| 02/19/2002 | Is there a wiring example of an MP940 following a Sigma II SGDH servo master? |  |
| 08/12/2002 | Is it possible to add external regen resistors to the SGDG LEGEND amplifiers? |  |
| 12/17/2001 | How should the upper controller (or DeviceNet master) be programmed in order to establish motion at the NS300 |  |
| 10/31/2001 | Is there a compiled list of Sigma II alarms? |  |
| 08/06/2001 | What is an SSFDC Memory Card? |  |
| 01/04/2002 | Can a smooth shaft Yaskawa motor be replaced with one that has keyway shaft? |  |
| 08/05/2001 | Is it possible to isolate or split the encoder output signal from an SGDH PG output? |  |
| 08/01/2001 | Is it possible to configure an Allen Bradley SLC PLC to communicate to a Yaskawa MP940 over DeviceNet? |  |
| 03/12/2002 | The Alarm output on the CACR HR Servopack no longer works. It is always open (or closed) regardless if the servopack is in an alarm state or not. What causes this situation? |  |
| 03/01/2003 | How can the software limits in the MP controllers be configured? |  |
| 10/11/2001 | Are there any CAD drawings for the LEGEND-MC Controller? |  |
| 10/24/2002 | Is it possible for an MP920 CPU to communicate serially to several V7 inverters? |  |
| 10/10/2001 | Is it possible to connect a TCP HMI to Yaskawa MP Products? |  |
| 08/05/2001 | Is it possible to Monitor/Program an MP9** Product over a phone line from a remote location? |  |
| 05/01/2001 | Does the torque limit (sLimit_Torque) need to be set on the MP940? |  |
| 10/09/2002 | How are user units and other related parameters configured when using MotionWorks+? |  |
| 10/30/2001 | Is there information regarding DeviceNet Troubleshooting for the MP series products? |  |
| 09/05/2001 | Is there an example showing an MP940 as a DeviceNet Master controlling NS300's as slave devices? |  |
| 10/10/2001 | Is it possible to connect a Cimrex HMI to Yaskawa MP Products? |  |
| 01/24/2003 | Is there a recommended procedure for unzipping and transferring a Motion Works/MPE720 program to the File Manager? |  |
| 10/10/2001 | Is it possible to connect an EASON HMI to Yaskawa MP Products? |  |
| 04/24/2003 | Is there a more detailed description of the PID instructions found in the LadderWorks editor portion of the MPE720 - MotionWorks development package? |  |
| 02/26/2004 | How is the fully-closed encoder option configured when using the JUSP-FC100? |  |
| 02/26/2004 | How is the fully-closed encoder option configured when using the JUSP-NS500? |  |
| 02/26/2004 | How is the fully-closed encoder option configured when using the JUSP-NS300? |  |
| 08/21/2002 | What is the latest driver for the EXOR HMI connected to an SMC controller, and does it provide hardware handshaking? |  |
| 09/18/2002 | Is it possible to automatically start an HMI recipe download from an SMC-3010 controller? |  |
| 07/29/2003 | What are the major features and benefits of the LEGEND amplifier (SGDG)? Is an introductory presentation on the product available? |  |
| 10/10/2001 | Is it possible to connect a Red Lion HMI to Yaskawa MP Products? |  |
| 10/06/2002 | What is the wiring diagram for the MP920/MP930 programming cable? |  |
| 10/30/2001 | What manuals are required to start-up, operate, and program a LEGEND-MC Motion Controller? |  |
| 07/31/2001 | Where can pin out details for the YS-12 cable be found? |  |
| 12/03/2001 | Is it possible to connect a Maple Systems HMI to Yaskawa MP Products? |  |
| 03/08/2002 | Is there a list of Ladder Instructions that can be used in the MP900 series products? |  |
| 10/30/2001 | Is there an electronic version of the SMC-2000 Users Manual? |  |
| 12/21/2001 | Is there an example showing an Allen Bradley SLC PLC connected to Yaskawa NS300s over DeviceNet? |  |
| 10/06/2002 | What are some methods for physical connections (wiring) to the MP920 218IF Ethernet Module? |  |
| 04/30/2002 | Is there an electronic version of the NS100 manual available? |  |
| 09/25/2002 | Is it possible to configure a PC to communicate with an MP920 controller via the 218IF Ethernet module? |  |
| 11/04/2003 | What is the cause of an A.CC Alarm? |  |
| 09/03/2004 | How can NS300 & NS500 be reinitialized to factory default? |  |
| 09/03/2004 | What are the recommended programming practices when using function blocks? |  |
| 09/03/2004 | What are the units of the Sigma 2 Servopack (SGDH) Parameters, Pn301 (Contact Input Speed1), Pn302 (Contact Input Speed2), Pn303(Contact Input Speed3) and Pn304 (Jog Speed) when a Direct Drive motor is connected? |  |
| 09/21/2004 | What I/O cable options are there for the NS300? |  |
| 09/21/2004 | What I/O cable options are there for the NS500? |  |
| 09/21/2004 | What I/O cable options exist for the NS600? |  |
| 12/17/2001 | Is there a firmware release history for LEGEND-MC? |  |
| 04/27/2003 | Can the linear encoder be mounted "backwards" (positive direction of linear encoder opposite to positive direction of linear motor)? |  |
| 09/21/2004 | Is it possible to troubleshoot fieldbus modules that won't respond to PLC commands? |  |
| 09/21/2004 | What are the differences between single-axis and multi-axis function blocks? |  |
| 09/21/2004 | What are the pin-outs for SGDH analog monitor connector CN5? |  |
| 09/21/2004 | Can the SGDH encoder output be used when an NS card is attached? |  |
| 09/21/2004 | What is an SVA module? |  |
| 09/21/2004 | How can an absolute encoder be used as an incremental? |  |
| 04/17/2007 | Is there a software release history for MotionWorks? |  |
| 07/25/2005 | The Personal Computer used for communication with Yaskawa Products does not have a serial port. How can communication be established? |  |
| 11/19/2004 | Is MotionWorks MPE720 ver 5.13 compatible with Microsoft XP SP2? |  |
| 11/19/2004 | Is there a communication driver available for the SMC controllers? |  |
| 11/22/2004 | How are SMC controller products connected to Wago Distributed Ethernet I/O devices? |  |
| 07/13/2004 | What I/O cable options are there for the MP940? |  |
| 12/08/2004 | What are some potential causes of an A.84 Alarm? |  |
| 07/13/2004 | What are the minimum parameters required to start-up a Sigma II SGDH type servo amplifier for use with a linear motor? |  |
| 10/31/2001 | Is the MP-940 capable of operating Yaskawa linear motors? |  |
| 01/21/2005 | Can CAM profiles/recipes reside in the SMC motion controller and how many separate points of data are possible? |  |
| 01/21/2005 | Is there is a solution if a YTerm error is recieved when trying to download or Syntaxcheck an SMC program? The message box has the title "InitializeSyntaxChecker" ADODB Initialize, and the detail message is: Error 3706: "Provider cannot be found. It may not be installed properly." InCompressProgram. |  |
| 01/24/2005 | What is involved with converting from "Relay Type" extended I/O ("I" option) to Solid State I/O ("J" Option) on an SMC-2000? |  |
| 07/13/2004 | Can the Sigma II absolute encoder data be preserved when the encoder cable is removed? |  |
| 02/22/2005 | Are there any tools to monitor or troubleshoot MP920 and MP940 function blocks operation? |  |
| 02/22/2005 | Is it possible to connect an EXOR HMI to Yaskawa MP Products? |  |
| 07/13/2004 | Are there any documents available to help with an EXOR/Yaskawa system start-up? |  |
| 02/22/2005 | Is a driver available for the Exor HMI to talk to the JUSP-NS600 Sigma II Indexer application module? |  |
| 07/13/2004 | Are there any examples showing NS600 Indexer Application Module(s) integrated with an HMI? |  |
| 02/15/2006 | Is there a Software Release History for YTerm? |  |
| 07/13/2004 | Sigma Win 100 will not communicate with my SGDB or SGDA amplifier. What's going on? |  |
| 07/13/2004 | Do Sigma II motors comply with standard NEMA flanges for mounting? |  |
| 05/04/2006 | Is it possible to communicate to an MP920 218IF Ethernet Module from a PC using an OPC Server? |  |
| 07/13/2004 | How are the Electronic Gear Ratio parameters, Pn202 and Pn203, set for linear motors? |  |
| 07/25/2005 | What steps are required to upgrade Sigma products to Sigma II? |  |
| 07/25/2005 | What is the reason for the long deceleration when using a Direct Drive Motor system with a Sigma 2 Servopack (SGDH) and MP940? What are the steps to properly tune such a system? |  |
| 12/19/2006 | What if an MP2300 module needs to be replaced? Is the module configuration stored in the main CPU? |  |
| 07/25/2005 | Can the MP2300 control a servo's position with a torque mode amplifier over MechatroLink? |  |
| 12/19/2006 | Are color code charts available for breakout cables used with MP2000 series I/O connectors? |  |
| 07/25/2005 | Is it possible to use the Legend amplifiers with an SVA module, and if so, with what control method? |  |
| 07/25/2005 | How is the % tolerance on the incoming voltage specs factored in for an SGDH? |  |
| 07/25/2005 | How is the home sensor wired when using an SGDH with an NS600? |  |
| 07/25/2005 | What are the additional pigtail leads on cables SMCCBLAxx and SMCCBLBxx? |  |
| 07/25/2005 | Are there a document that shows the type of digital I/O for legend MC whether they are sinking or sourcing? |  |
| 08/30/2005 | Is there a Software Release History for MotionWorks+? |  |
| 08/29/2005 | Is there a list of technical recommendations for safe guarding an MP940 Servo Control System against overspeed conditions? |  |
| 07/13/2004 | Is it possible to connect a Cimrex HMI to the Yaskawa NS600 Indexer Product? |  |
| 07/13/2004 | Is it possible to configure a LEGEND-MC to communicate with a 3rd party PLC over Ethernet TCP/IP with Modbus protocol? |  |
| 10/26/2005 | Is there an electronic version of the YTerm User's Manual for the SMC Products? |  |
| 07/13/2004 | What are the steps to commissioning an MP930 Machine Control System? |  |
| 09/21/2004 | Is it possible to transfer cam data from Mircosoft Excel to an MP controller? |  |
| 02/13/2006 | Is it possible create, import, and use a recipe table in an MP940 running MotionWorks+? |  |
| 07/13/2004 | What are the steps to set up a Mechatrolink or DeviceNet Network on an MP940 with MotionWorks+? |  |
| 07/13/2004 | Is there a procedure outlining the start-up of an MP940 Controller System? |  |
| 07/13/2004 | Is it possible to reset all Sigma II parameters to factory default? |  |
| 02/15/2006 | What are some possible remedies if the #ININT (Input Interrupt) special label does not work? |  |
| 06/12/2003 | Is there a recommended solution for controlling a motor brake when the system has a LEGEND Amplifier? |  |
| 02/14/2006 | What is the approximate maximum number of times the Sigma II Series flash ROM can be written? |  |
| 02/15/2006 | How is automatic (self) configuration performed on an MP-2300? |  |
| 02/14/2006 | How do the PAO and PSO signals differ during initial absolute encoder data transfer? |  |
| 02/14/2006 | Can the NS600 be tested using serial commands sent from a PC? |  |
| 02/15/2006 | Is there a cross reference for Omron/Yaskawa servos? |  |
| 02/14/2006 | Is there any information on how to communicate between an MP2300 and AB Controllogix PLC? |  |
| 05/29/2009 | Is there a servo motor application sizing sheet available to assist in proper motor and system selection? |  |
| 07/13/2004 | Yaskawa offers a great MP940 / MotionWorks+ (MW+) template program, but it is fairly complex. Is there a simplified version of the template program without all of the bells and whistles? |  |
| 04/10/2006 | What are cable leads +BA and -BA used for on cable SMCCBL0XX when using the SMC-4000? |  |
| 07/13/2004 | What is speed feedback compensation and when should it be used? |  |
| 07/13/2004 | Are there any third party HMI Manufacturers that have written Memobus Drivers for the Yaskawa MP9xx products? |  |
| 07/13/2004 | What are some of the potential causes of an A.80 Alarm? |  |
| 04/13/2006 | Does the JUSP-NS500 Profibus Network Indexing module have a GSD file? |  |
| 07/13/2004 | Is upgrading from Sigma to Sigma II the best option? |  |
| 07/13/2004 | Are there any integration tips available for Linear Motors? |  |
| 05/22/2006 | Is there a way to get 4 bi-directional “contact speeds” with sigma II (SGDH)? |  |
| 07/13/2004 | What is the maximum number of cam data points that can be stored in a cam table? |  |
| 10/20/2006 | Is there a software release history for IndexWorks? |  |
| 02/15/2006 | Does the LEGEND amplifier have a circuit for a brake? |  |
| 07/13/2004 | Is there a procedure available for tuning a Sigma II Servo System? |  |
| 07/13/2004 | What should the inertia ratio parameter, Pn103, be set to in the Sigma II amplifier when the inertia ratio is not known? |  |
| 07/13/2004 | What is the difference between JEPMC-W6060 and JZSP-CKI01 cables? |  |
| 07/13/2004 | How is following error (position error) configured when using an NS-300 or NS-500? |  |
| 10/20/2006 | Is there a list of User's Manuals for the MP900 Series Products? |  |
| 07/13/2004 | Are example application programs available for the EXOR HMI when using an MP940 Machine Controller? |  |
| 10/20/2006 | Is there a list of User's Manuals for the MP2000 Series Products? |  |
| 04/27/2007 | Product Demo Documentation: MP940 |  |
| 04/26/2007 | Product Demo Documentation: NS300/NS500 |  |
| 04/27/2007 | Product Demo Documentation: Sigma FSP |  |
| 05/09/2007 | Product Demo Documentation: MP2300 |  |
| 07/13/2004 | How do I add external regenerative resistors? |  |
| 07/13/2004 | When using SigmaWin software, what are the units when graphing torque? |  |
| 07/13/2004 | Is there software for the SGDA, SGDB, SGDF, or SGDH servopacks available for download on the web? |  |
| 09/21/2004 | What are the vibration specifications for Sigma II Motors? |  |
| 12/05/2008 | Is it possible to control the I/O Sigma-5 servo amplifier from the MP2300Siec controller? |  |
| 12/05/2008 | How are servopacks connected and configured in the MP2300Siec Controller? |  |
| 12/05/2008 | Is it possible to configure the MP2300Siec as a slave (MODBUS TCP) or adapter (Ethernet/IP)? |  |
| 12/09/2008 | Must the data type be the same for every variable in a calculation? I get a compile error when I try (REAL := REAL * INT). |  |
| 01/12/2009 | How is the regen capacity (Pn600) set through the IEC Configuration Tool? |  |
| 02/02/2009 | What voltage levels will cause an overvoltage or undervoltage alarm? |  |
| 02/02/2009 | What are some of the potential causes of the A.E72 alarm? |  |
| 10/15/2010 | Is it possible to resolve the "Controller Firmware Library does not match Project Library" error? |  |
| 05/26/2009 | How do I cure the "Socket Communication Applet Unavailable" error? |  |
| 02/02/2009 | Is it possible to replace an I/O device with another, but still maintain original variables? |  |
| 07/13/2004 | How does an SMC controller handle data which exceeds (or rolls over) the maximum value limit? |  |
| 07/13/2004 | When setting parameter Pn300 (Speed Reference Input Gain) what rated speed should be used for Linear Motor applications? |  |
| 10/20/2006 | Is there a demo program available for the SMC-4000 Demo Hardware Unit? |  |
| | Errors and Alarms on the controller |  |
| 09/05/2012 | It is possible to install a single licensed copy of MotionWorks IEC on multiple computers and move the license from computer to computer? |  |
| | How is ‘Machine Cycle’ used in MotionWorks IEC? |  |
| | How to set up the Multi-turn Limit for an Infinite Axis with an Absolute Encoder |  |
| 10/18/2010 | What are the remedies when an I/O configuration error is present in MotionWorks IEC? |  |
| 05/27/2009 | How does one verify if an axis is present on the system through the MotionWorks IEC? |  |
| 05/27/2009 | How can a user manipulate or use individual bits or bytes within a WORD in MotionWorks IEC? |  |
| 08/16/2012 | In MotionWorks IEC, what causes the Misaligned Datatype error and how can it be resolved? |  |
| 10/03/2011 | Is there a detailed description of the behavior of the IEC functions when EN / ENO are used? |  |
| 07/13/2004 | What is the difference between the "I" and "J" extended I/O options for the SMC-2000? |  |
| 04/01/2009 | Are there any compatibility issues between SMC2000 and SMC4000? |  |
| 07/13/2004 | Does Yaskawa offer software for sizing rotary servomotors? |  |
| 07/13/2009 | What resources are available to assist in sizing Yaskawa servo motors? |  |
| 03/04/2010 | Why would my licensed MotionWorks IEC software stop working? |  |
| 07/13/2004 | Is it possible to replace the gearbox portion of a gear motor purchased from Yaskawa America, Inc. - Drives & Motion Division? |  |
| 11/30/2010 | Is it possible to connect Wonderware to a Yaskawa MP920 Machine Controller? |  |
| 10/06/2011 | Is Yaskawa's SigmaWin+ and MotionWorks IEC v1.x.x software Windows 7 compatible? |  |
| 09/21/2004 | Do Yaskawa SGDH amplifiers work with Exlar linear actuators? |  |
| 08/15/2011 | What are the features of a Junma servo motor? |  |
| 08/15/2011 | What features does the Junma SERVOPACK have compared with other SERVOPACKS? |  |
| 08/15/2011 | Are there any special setup considerations concerning machine vibration when using Junma? |  |
| 09/21/2011 | Is it possible to register and use MotionWorks IEC through a remote desktop? |  |
| 09/21/2011 | How is it possible to delete CSV or other user data files from an MP2000iec controller? |  |
| 09/21/2011 | Will there be more features added to MotionWorks IEC 1.x after version 2.x is released? |  |
| 09/21/2011 | Will IEC 1 work at all on Windows 7? |  |
| 09/21/2011 | Will MotionWorks IEC 2 run on Windows XP? |  |
| 09/21/2011 | Is there a remedy for recovering a MotionWorks IEC project that shows the error: "No suitable converter for projects created with the version '2.0' of MotionWorks IEC Pro.”? |  |
| 10/06/2011 | What is the best way to correctly use the RETURN instruction? We had some issues in some cases when the Functions blocks get stuck, or needs an additional trigger. |  |
| 11/18/2011 | Is it possible to run MotionWorks IEC via Remote Desktop? |  |
| 07/13/2004 | Is there an electronic users manual for the Mechatrolink I/O modules? |  |
| 07/13/2004 | Is it possible to cover the blank slots in the MP920 Controller Rack? |  |
| 07/13/2004 | Are there any troubleshooting guides for the NS300 Devicenet Indexer Card? |  |
| 07/13/2004 | What are some issues that would cause a web application to drift when using camming with registration, and what are some remedies to this condition? |  |
| 07/13/2004 | What is Analog Resistive Touch Screen Technology? |  |
| 07/13/2004 | Is there a procedure for starting up an MP940 with an absolute encoder? |  |
| 07/13/2004 | What is the most common solution to communication errors in a Mechatrolink Network? |  |
| 12/21/2011 | Is it possible to connect multiple MP940s to one EXOR HMI? |  |
| 12/21/2011 | I there a list of troubleshooting items to follow when using the SMC4000 and a Sigma Absolute Encoder? |  |
| 12/21/2011 | Is it possible to import a register tag list into an EXOR HMI product? |  |
| 12/22/2011 | Can the default forward direction of the linear motor be changed? |  |
| 12/22/2011 | What is an A.09 alarm? |  |
| 09/06/2004 | How are registers in the MP9xx controller monitored from the PC? |  |
| 01/03/2012 | What causes the MotionWorks IEC error message "The project cannot be downloaded because it was compiled for a different device or a different version of the connected device. Please select the device version in the Resource Settings Dialog that matches the connected device."
|  |
| 09/14/2009 | Is there a guideline for selecting a pre-engineered Sigma Trac Linear Motor? |  |
| 01/24/2013 | Is there a solution for MotionWorks IEC to enable the Hardware Configuration to recognize an unknown SGDV model number? |  |
| 05/06/2013 | How are Modbus/TCP update rates set when the MPiec controller is configured as the Modbus/TCP Master? |  |
| 05/15/2013 | How can I determine what devices are communicating via Ethernet with my MPiec Series Controller? |  |
| 05/15/2013 | Are there any settings to improve the performance of the MPiec Machine Operations webpage? I get varoius error messages when attempting to view this page. |  |
 | Motion Programming |
| |
 | Mining |
| |
 | Metals |
| |
 | Metal Forming |
| |
 | Material Handling |
| |
 | Machine Tool |
| |
 | Lathe |
| |
 | Knitting |
| |
 | Irrigation |
| |
 | Indexing |
| |
 | Grinder |
| |
 | Glass |
| |
 | General Machinery |
| |
 | Food and Beverage |
| |
 | Feeder |
| |
 | Extruder |
| |
 | Electronics |
| |
 | Dynamometer |
| |
 | Depalletizer |
| |
 | Conveyor |
| |
 | Converting |
| |
 | Collating |
| |
 | Coating |
| |
 | Automotive |
| |
 | All |
| |