Category | Date Posted | Question | |
 | Adjustments |
| |
 | Alarm |
| |
 | Application Example |
| |
 | Applications |
| |
 | Demo Unit |
| |
 | Document Clarification |
| |
 | Electronic Data Sheets |
| |
 | Environment |
| |
 | Hardware |
| |
 | Inputs / Outputs |
| |
 | Instructions |
| |
 | Integration |
| |
 | Keypad-Operator |
| |
 | Maintenance |
| |
 | Network Communications |
| |
 | Networks |
| |
 | No Specific Category |
| |
 | Operation |
| |
 | Options |
| |
 | Parameters |
| |
 | Parts or Replacement |
| |
 | Procedure / Policy |
| |
 | Product Demo |
| |
 | Product Status |
| |
 | Programming |
| |
 | Quality |
| |
 | Repair |
| |
 | Retrofit |
| |
 | Service |
| |
 | Sizing |
| |
 | Software |
| |
 | Specifications |
| |
| 08/15/2001 | What is the DeviceNet Network current draw from an NS300 Slave? |  |
| 09/20/2001 | Does Yaskawa have CAD dwgs. available for their servo system cables? |  |
| 05/21/2001 | When using SMC-2000 analog input, where is the ground (common) signal connected? |  |
| 07/13/2004 | Given a Sigma Mini SGMM-A1C312, What does the "C" stand for and what cables are used on this motor? |  |
| 05/03/2001 | Can PLCs and controllers from different manufacturers communicate to the same HMI unit? |  |
| 05/21/2001 | Many HMI products have a battery compartment. What is the battery used for? |  |
| 10/23/2002 | Are the inputs on Sigma II amplifiers sinking or sourcing (NPN or PNP)? |  |
| 03/22/2001 | Is there a way to send comments to the controller so they can be viewed if the program is uploaded? |  |
| 03/06/2002 | Whats the maximum number of User Function blocks that can be used in the MP900 series controllers? |  |
| 12/21/2001 | What is the maximum value of pLimit_PositioningError? |  |
| 05/21/2001 | Can a single HMI be used to communicate to multiple controllers? |  |
| 10/31/2002 | Can the LEGEND amplifier accept a 5VDC input to enable the motor? |  |
| 12/13/2001 | How long will a Sigma II absolute encoder remember its absolute position data without a battery attached? |  |
| 07/31/2001 | Are motor power and encoder cables for Sigma II interchangable with the cables for Sigma I? |  |
| 01/30/2003 | Are the inputs and outputs on a LEGEND-MC (SMC-3010) configurable as sinking or
sourcing? |  |
| 05/13/2002 | What is the air gap requirement for Yaskawa's Linear Motors? |  |
| 04/26/2001 | When an MP940 with a 17-bit encoder is being operated, does the encoder resolution need to be reduced? |  |
| 03/05/2002 | How many registers are there for each data type (bit, word, long, float), and how are the LONG and REAL data types referenced? |  |
| 09/04/2001 | What is the rated current of the 24VDC holding brake on Sigma II motors? |  |
| 07/30/2001 | Can a servomotor be energized while it is moving? |  |
| 01/22/2003 | What energizes (closes) and de-energizes (reopens) the "estop" relay in LEGEND-MC (SMC-3010)? |  |
| 03/11/2002 | What is the format of the Floating Point data structure in the MP920, MP930, MP940 series products? |  |
| 07/30/2001 | What is the difference between STN and TFT on an LCD HMI? |  |
| 04/25/2001 | What is the difference between the I/O on the Sigma II and the MP940? Do both need to be used? |  |
| 04/15/2001 | What is the inrush current of an SGDH amplifier? |  |
| 08/02/2001 | What does the "-(A)" mean in the cable part number? |  |
| 04/29/2002 | What is the difference between Z registers and A registers when used in Function Blocks? |  |
| 02/04/2002 | Does Yaskawa supply an EDS file for the MP920 [260-IF] DeviceNet module? |  |
| 02/04/2002 | Does Yaskawa supply an EDS file for the MP940D (DeviceNet)? |  |
| 01/03/2002 | What is the current requirement of the 24VDC control power supply for 400V Sigma II amplifiers? |  |
| 05/20/2001 | How are pLimit_PositioningError and sPosition_CompletionWindow used to control positioning accuracy? |  |
| 05/01/2001 | What is a "DWG" (drawing)? |  |
| 03/05/2002 | Can subroutines be called from "L" or "H" drawings? |  |
| 05/26/2003 | What is the maximum setting for parameter Pn281 (PG Divider) given the linear scale pitch and maximum speed of the linear motor? |  |
| 05/20/2001 | How is the "false" port of the timer block used? |  |
| 04/25/2001 | What is the difference between MODBUS and Memobus? |  |
| 07/10/2003 | Are there any Quick References or documents to help out on a Sigma II Startup? |  |
| 08/06/2001 | What is an SSFDC Memory Card? |  |
| 10/11/2001 | Are there any CAD drawings for the LEGEND-MC Controller? |  |
| 05/01/2001 | Does the torque limit (sLimit_Torque) need to be set on the MP940? |  |
| 07/29/2003 | What are the major features and benefits of the LEGEND amplifier (SGDG)? Is an introductory presentation on the product available? |  |
| 10/30/2001 | What manuals are required to start-up, operate, and program a LEGEND-MC Motion Controller? |  |
| 03/08/2002 | Is there a list of Ladder Instructions that can be used in the MP900 series products? |  |
| 10/30/2001 | Is there an electronic version of the SMC-2000 Users Manual? |  |
| 07/13/2004 | Do Sigma II motors comply with standard NEMA flanges for mounting? |  |
| 07/25/2005 | What steps are required to upgrade Sigma products to Sigma II? |  |
| 10/26/2005 | Is there an electronic version of the YTerm User's Manual for the SMC Products? |  |
| 07/13/2004 | What is speed feedback compensation and when should it be used? |  |
| 07/13/2004 | What is the maximum number of cam data points that can be stored in a cam table? |  |
| 02/15/2006 | Does the LEGEND amplifier have a circuit for a brake? |  |
| 10/20/2006 | Is there a list of User's Manuals for the MP900 Series Products? |  |
| 10/20/2006 | Is there a list of User's Manuals for the MP2000 Series Products? |  |
| 10/20/2006 | How is the memory stored in an MP-2000 series controller? |  |
| 09/21/2004 | What are the vibration specifications for Sigma II Motors? |  |
| 02/02/2009 | What voltage levels will cause an overvoltage or undervoltage alarm? |  |
| 09/24/2010 | Is it possible to use the second Ethernet port, CN11B, on the MP2600iec as a separate, independent network connection? |  |
| | What is the life expectancy of a Sigma-5 motor when operating above 40 degrees Celsius (104 F)? |  |
| 10/06/2011 | Is Yaskawa's SigmaWin+ and MotionWorks IEC v1.x.x software Windows 7 compatible? |  |
| 01/05/2011 | What is the memory capacity for the MP2000 IEC Controllers? |  |
| 07/13/2004 | Is there an electronic users manual for the Mechatrolink I/O modules? |  |
| 07/13/2004 | What is Analog Resistive Touch Screen Technology? |  |
 | Start-Up / Installation |
| |
 | Training |
| |
 | Trip Report |
| |
 | Troubleshooting |
| |
 | Tuning |
| |
 | Upgrade (Software/firmware) |
| |
 | Upload/download software |
| |
 | Warranty |
| |
 | Wiring |
| |