Product | Date Posted | Question | |
 | YTerm Software |
| |
 | SMC-4000 |
| |
 | SMC-3010 LEGEND-MC |
| |
 | SMC-2000 |
| |
 | SJME Junma |
| |
 | SJDE Junma |
| |
 | SigmaWin100-200 Software |
| |
 | Sigma Trac STF |
| |
 | Sigma Trac |
| |
 | Sigma FSP |
| |
 | SGMUH Sigma II |
| |
 | SGMSV Sigma-5 |
| |
 | SGMSH Sigma II |
| |
 | SGMPH Sigma II |
| |
 | SGMM Sigma Mini |
| |
 | SGMJV Sigma-5 |
| |
 | SGMGV Sigma-5 |
| |
 | SGMGH Sigma II |
| |
 | SGMCS Direct Drive |
| |
 | SGMBH Sigma II |
| |
 | SGMAV Sigma-5 |
| |
 | SGMAH Sigma II |
| |
 | SGLTW |
| |
 | SGLGW |
| |
| 09/04/2001 | Can the SGDG be configured to run with motors equipped with absolute encoders? |  |
| 05/13/2002 | What is the air gap requirement for Yaskawa's Linear Motors? |  |
| 09/09/2002 | Yaskawa recommends using a Renishaw RGH-22B linear read head when implementing linear motor applications. Where is more information available? |  |
| 05/07/2003 | Can SigmaWin be used with linear motors? |  |
| 06/05/2003 | On a linear motor x-x'-y gantry system, what is the best method to control the two x-axes? |  |
| 05/26/2003 | What is the maximum setting for parameter Pn281 (PG Divider) given the linear scale pitch and maximum speed of the linear motor? |  |
| 07/09/2003 | What are the minimum settings required to start-up a LEGEND SGDG type servo amplifier for use with a linear motor? |  |
| 04/27/2003 | Can the linear encoder be mounted "backwards" (positive direction of linear encoder opposite to positive direction of linear motor)? |  |
| 07/13/2004 | What are the minimum parameters required to start-up a Sigma II SGDH type servo amplifier for use with a linear motor? |  |
| 10/31/2001 | Is the MP-940 capable of operating Yaskawa linear motors? |  |
| 07/13/2004 | How are the Electronic Gear Ratio parameters, Pn202 and Pn203, set for linear motors? |  |
| 05/29/2009 | Is there a servo motor application sizing sheet available to assist in proper motor and system selection? |  |
| 07/13/2004 | Are there any integration tips available for Linear Motors? |  |
| 07/13/2004 | When setting parameter Pn300 (Speed Reference Input Gain) what rated speed should be used for Linear Motor applications? |  |
| 06/16/2010 | Is there any information that illustrates where linear motor technology has been successfuly applied? |  |
 | SGLFW |
| |
 | SGDV Sigma-5 |
| |
 | SGDS |
| |
 | SGDH Sigma II Amp |
| |
 | SGDH Sigma II |
| |
 | SGDG LEGEND |
| |
 | SGDC |
| |
 | SGDB |
| |
 | SGDA |
| |
 | N/A |
| |
 | NSxxx Software |
| |
 | NS600 Indexer |
| |
 | NS600-Indexer Module |
| |
 | NS500 Profibus |
| |
 | NS300 DeviceNet |
| |
 | NS115 Mechatrolink II |
| |
 | NS100 Mechatrolink |
| |
 | MP940 Machine Controller |
| |
 | MP930 Machine Controller |
| |
 | MP920 Machine Controller |
| |
 | MP3200iec |
| |
 | MP2600iec |
| |
 | MP2310iec |
| |
 | MP2300Siec |
| |
 | MP2300 |
| |
 | MP2200 |
| |
 | MP2100 |
| |
 | MP2000iec Series |
| |
 | MP2000 Series (MP2300-MP2200) |
| |
 | MotionWorks Software |
| |
 | MotionWorks Plus Software |
| |
 | MotionWorks IEC |
| |
 | JUSP-FC100 Full Closed IF Unit |
| |
 | JAMSC-Network I/O |
| |
 | IndexWorks Software |
| |
 | CACR-HR |
| |