Product | Date Posted | Question | |
 | YTerm Software |
| |
 | SMC-4000 |
| |
 | SMC-3010 LEGEND-MC |
| |
 | SMC-2000 |
| |
 | SJME Junma |
| |
 | SJDE Junma |
| |
 | SigmaWin100-200 Software |
| |
 | Sigma Trac STF |
| |
 | Sigma Trac |
| |
 | Sigma FSP |
| |
 | SGMUH Sigma II |
| |
 | SGMSV Sigma-5 |
| |
 | SGMSH Sigma II |
| |
 | SGMPH Sigma II |
| |
 | SGMM Sigma Mini |
| |
 | SGMJV Sigma-5 |
| |
 | SGMGV Sigma-5 |
| |
 | SGMGH Sigma II |
| |
 | SGMCS Direct Drive |
| |
 | SGMBH Sigma II |
| |
 | SGMAV Sigma-5 |
| |
 | SGMAH Sigma II |
| |
 | SGLTW |
| |
 | SGLGW |
| |
 | SGLFW |
| |
 | SGDV Sigma-5 |
| |
 | SGDS |
| |
 | SGDH Sigma II Amp |
| |
 | SGDH Sigma II |
| |
| 04/04/2002 | What version of Sigma II fimware is required if using an option card such as the MP940? |  |
| 09/04/2001 | Are parameter files created using Sigma Win Beta (or Sigma Win Lite) compatible with Sigma Win 100? |  |
| 09/20/2001 | Does Yaskawa have CAD dwgs. available for their servo system cables? |  |
| 10/23/2002 | Are the inputs on Sigma II amplifiers sinking or sourcing (NPN or PNP)? |  |
| 10/23/2002 | Is it possible to simply control speed in a Sigma II amplifier without a controller? |  |
| 10/23/2002 | Can the same hand-held digital operator panel (Yaskawa # JUSP-OP02A-1) be used in conjunction with Sigma II amplifiers as used with the Sigma I? |  |
| 05/20/2001 | Is there a quick way to reset SGDH servo alarms without using PC software? |  |
| 12/13/2001 | How long will a Sigma II absolute encoder remember its absolute position data without a battery attached? |  |
| 08/01/2001 | What could cause an motor to run away when it is enabled (/S-ON goes low)? |  |
| 07/31/2001 | Are motor power and encoder cables for Sigma II interchangable with the cables for Sigma I? |  |
| 10/10/2001 | Why does the Servopack display an AF1 alarm when main power is removed? None of the solutions in the User's manual remedy the problem. |  |
| 01/09/2002 | When using an absolute encoder, is it possible to set the absolute zero position through the Fieldbus Network? |  |
| 01/16/2003 | What is an A.E7 alarm and how is it cleared? |  |
| 01/22/2002 | What is an A.E5 alarm? |  |
| 08/01/2001 | What might be the cause of a brake relay chattering (turning on and off rapidly) on a vertical axis? |  |
| 07/22/2001 | In a vertical axis application, the motor trips the overtravel switch and coasts to the hard stop. What might be the cause? |  |
| 01/13/2003 | What is the purpose of the Near Output Signal (/NEAR) in Sigma II drives? |  |
| 07/30/2001 | Can a servomotor be energized while it is moving? |  |
| 05/07/2003 | Can SigmaWin be used with linear motors? |  |
| 04/25/2001 | What is the difference between the I/O on the Sigma II and the MP940? Do both need to be used? |  |
| 04/15/2001 | What is the inrush current of an SGDH amplifier? |  |
| 12/15/2003 | Can the Sigma II SGDH Servopack provide analog monitors on the 1CN connector like the Sigma I SGDB Servopack? |  |
| 09/04/2001 | Is it possible to route the POT and NOT signals through DeviceNet on an MP940D? |  |
| 09/04/2001 | What are some remedies to an A.C9 (Encoder Communications) alarm? |  |
| 06/15/2003 | Does Yaskawa sell the SGDM Sigma II amplifier in North America? |  |
| 02/06/2002 | Is there a procedure for starting-up a Sigma II Servo System with an Absolute Encoder? |  |
| 09/19/2002 | What are potential implications of using an Electro-Mechanical Relay or Switching Power Supply in conjunction with a Sigma II Servo System to enable the motor? Can A.C9 and A.E2 alarms be symptoms? |  |
| 06/05/2003 | On a linear motor x-x'-y gantry system, what is the best method to control the two x-axes? |  |
| 03/01/2003 | Can the MP920 change the parameters in an SGDH amplifier? |  |
| 08/07/2001 | Does Yaskawa offer Sigma II power and encoder cables rated for continuous flex?
|  |
| 10/09/2001 | What are some potential causes of an A.E2 alarm? |  |
| 03/12/2002 | How are Yaskawa Servopacks (or Inverters) connected to a five wire 400VAC power source? |  |
| 01/03/2002 | What is the current requirement of the 24VDC control power supply for 400V Sigma II amplifiers? |  |
| 05/20/2001 | Is it possible to prevent the momentum of a linear motion system from carrying the table (or carriage) past a limit switch? |  |
| 02/28/2002 | What is the proper value to enter in Pn600 when Yaskawa Regenerative Resistor Unit is used? |  |
| 05/26/2003 | What is the maximum setting for parameter Pn281 (PG Divider) given the linear scale pitch and maximum speed of the linear motor? |  |
| 04/29/2003 | Is it possible to decode the S-Channel information from an Yaskawa absoute encoder into a usable format? |  |
| 08/04/2003 | Is it possible to view Sigma II information from a Palm Pilot? |  |
| 09/19/2003 | Is there an alternative explanation of the term "User Units" pertaining to Yaskawa’s electronic gearing built into the Servopacks and JUSP-NSxxx option board products? |  |
| 09/11/2000 | What is an A.9F alarm? |  |
| 08/20/2001 | Is it possible to connect an SGDH amplifier with Galil's DMC-2000 controller ? |  |
| 09/09/2001 | Why does the SGDH servopack flash "bb" continuously? |  |
| 05/13/2003 | Is a drawing and pin-out of part number JUSP-TA50P available? |  |
| 12/06/2002 | Is there a driver available to communicate between an Exor HMI and a Yaskawa Sigma ServoPack? |  |
| 06/18/2002 | When setting parameter Pn300 (Speed Reference Input Gain) what rated speed should be used for Linear Motor applications? |  |
| 07/10/2003 | Are there any Quick References or documents to help out on a Sigma II Startup? |  |
| 06/04/2002 | Are there any special considerations when using an absolute encoder? |  |
| 10/10/2002 | How can a defective ServoPack (SGDH) be replaced in the field when a working MP940 is connected? |  |
| 02/19/2002 | Is there a wiring example of an MP940 following a Sigma II SGDH servo master? |  |
| 10/31/2001 | Is there a compiled list of Sigma II alarms? |  |
| 01/04/2002 | Can a smooth shaft Yaskawa motor be replaced with one that has keyway shaft? |  |
| 08/05/2001 | Is it possible to isolate or split the encoder output signal from an SGDH PG output? |  |
| 07/31/2001 | Where can pin out details for the YS-12 cable be found? |  |
| 11/04/2003 | What is the cause of an A.CC Alarm? |  |
| 04/27/2003 | Can the linear encoder be mounted "backwards" (positive direction of linear encoder opposite to positive direction of linear motor)? |  |
| 09/21/2004 | What are the pin-outs for SGDH analog monitor connector CN5? |  |
| 09/21/2004 | Can the SGDH encoder output be used when an NS card is attached? |  |
| 09/21/2004 | Can SigmaSize be used to select motors for rotary tables or other applications with loads which don't rotate about the center of the motor shaft? |  |
| 09/21/2004 | How can an absolute encoder be used as an incremental? |  |
| 07/25/2005 | The Personal Computer used for communication with Yaskawa Products does not have a serial port. How can communication be established? |  |
| 12/08/2004 | What are some potential causes of an A.84 Alarm? |  |
| 07/13/2004 | What are the minimum parameters required to start-up a Sigma II SGDH type servo amplifier for use with a linear motor? |  |
| 10/31/2001 | Is the MP-940 capable of operating Yaskawa linear motors? |  |
| 07/13/2004 | Can the Sigma II absolute encoder data be preserved when the encoder cable is removed? |  |
| 07/13/2004 | Are there any documents available to help with an EXOR/Yaskawa system start-up? |  |
| 07/13/2004 | Do Sigma II motors comply with standard NEMA flanges for mounting? |  |
| 07/13/2004 | How are the Electronic Gear Ratio parameters, Pn202 and Pn203, set for linear motors? |  |
| 07/25/2005 | What steps are required to upgrade Sigma products to Sigma II? |  |
| 08/29/2005 | Is there a list of technical recommendations for safe guarding an MP940 Servo Control System against overspeed conditions? |  |
| 07/13/2004 | Is it possible to reset all Sigma II parameters to factory default? |  |
| 02/14/2006 | What is the approximate maximum number of times the Sigma II Series flash ROM can be written? |  |
| 05/29/2009 | Is there a servo motor application sizing sheet available to assist in proper motor and system selection? |  |
| 07/13/2004 | What is speed feedback compensation and when should it be used? |  |
| 04/11/2006 | Is it possible for an AC induction motor, driven by a Yaskawa V7 inverter to “follow” a Yaskawa Sigma II servo system using the Servopack’s (SGDH) encoder output and the Inverter’s "reference pulse" (RP) input? |  |
| 07/13/2004 | What are some of the potential causes of an A.80 Alarm? |  |
| 07/13/2004 | Is upgrading from Sigma to Sigma II the best option? |  |
| 05/22/2006 | Is there a way to get 4 bi-directional “contact speeds” with sigma II (SGDH)? |  |
| 07/13/2004 | Is there a procedure available for tuning a Sigma II Servo System? |  |
| 07/13/2004 | What should the inertia ratio parameter, Pn103, be set to in the Sigma II amplifier when the inertia ratio is not known? |  |
| 07/13/2004 | What is the difference between JEPMC-W6060 and JZSP-CKI01 cables? |  |
| 07/13/2004 | How do I add external regenerative resistors? |  |
| 06/13/2005 | Many new computers do not offer serial communication ports. How is communication possible to Yaskawa products if no serial port is available? |  |
| 07/13/2004 | When using SigmaWin software, what are the units when graphing torque? |  |
| 07/13/2004 | Is there software for the SGDA, SGDB, SGDF, or SGDH servopacks available for download on the web? |  |
| 02/06/2009 | Does Yaskawa have an example of a successful implementation of Yaskawa Product on a Shrink-Sleeve Labeling machine? |  |
| 02/02/2009 | What voltage levels will cause an overvoltage or undervoltage alarm? |  |
| 07/13/2004 | When setting parameter Pn300 (Speed Reference Input Gain) what rated speed should be used for Linear Motor applications? |  |
| 07/13/2004 | Does Yaskawa offer software for sizing rotary servomotors? |  |
| 07/13/2009 | What resources are available to assist in sizing Yaskawa servo motors? |  |
| 10/06/2011 | Is Yaskawa's SigmaWin+ and MotionWorks IEC v1.x.x software Windows 7 compatible? |  |
| 09/21/2004 | Do Yaskawa SGDH amplifiers work with Exlar linear actuators? |  |
| 12/22/2011 | Can the default forward direction of the linear motor be changed? |  |
| 12/22/2011 | What is an A.09 alarm? |  |
 | SGDG LEGEND |
| |
 | SGDC |
| |
 | SGDB |
| |
 | SGDA |
| |
 | N/A |
| |
 | NSxxx Software |
| |
 | NS600 Indexer |
| |
 | NS600-Indexer Module |
| |
 | NS500 Profibus |
| |
 | NS300 DeviceNet |
| |
 | NS115 Mechatrolink II |
| |
 | NS100 Mechatrolink |
| |
 | MP940 Machine Controller |
| |
 | MP930 Machine Controller |
| |
 | MP920 Machine Controller |
| |
 | MP3200iec |
| |
 | MP2600iec |
| |
 | MP2310iec |
| |
 | MP2300Siec |
| |
 | MP2300 |
| |
 | MP2200 |
| |
 | MP2100 |
| |
 | MP2000iec Series |
| |
 | MP2000 Series (MP2300-MP2200) |
| |
 | MotionWorks Software |
| |
 | MotionWorks Plus Software |
| |
 | MotionWorks IEC |
| |
 | JUSP-FC100 Full Closed IF Unit |
| |
 | JAMSC-Network I/O |
| |
 | IndexWorks Software |
| |
 | CACR-HR |
| |