Product | Date Posted | Question | |
 | CACR-HR |
| |
 | IndexWorks Software |
| |
 | JAMSC-Network I/O |
| |
 | JUSP-FC100 Full Closed IF Unit |
| |
 | MotionWorks IEC |
| |
 | MotionWorks Plus Software |
| |
 | MotionWorks Software |
| |
 | MP2000 Series (MP2300-MP2200) |
| |
 | MP2000iec Series |
| |
 | MP2100 |
| |
 | MP2200 |
| |
 | MP2300 |
| |
 | MP2300Siec |
| |
 | MP2310iec |
| |
 | MP2600iec |
| |
 | MP3200iec |
| |
 | MP920 Machine Controller |
| |
 | MP930 Machine Controller |
| |
 | MP940 Machine Controller |
| |
 | NS100 Mechatrolink |
| |
 | NS115 Mechatrolink II |
| |
 | NS300 DeviceNet |
| |
 | NS500 Profibus |
| |
 | NS600-Indexer Module |
| |
 | NS600 Indexer |
| |
 | NSxxx Software |
| |
 | N/A |
| |
 | SGDA |
| |
 | SGDB |
| |
 | SGDC |
| |
 | SGDG LEGEND |
| |
| 10/31/2002 | Can the LEGEND amplifier accept a 5VDC input to enable the motor? |  |
| 01/21/2002 | When is it necessary to connect an external regen resistor to the SGDG LEGEND amplifier? |  |
| 07/09/2003 | What are the minimum settings required to start-up a LEGEND SGDG type servo amplifier for use with a linear motor? |  |
| 05/13/2003 | Is a drawing and pin-out of part number JUSP-TA36P avaliable? |  |
| 08/12/2002 | Is it possible to add external regen resistors to the SGDG LEGEND amplifiers? |  |
| 08/05/2001 | Is it possible to isolate or split the encoder output signal from an SGDH PG output? |  |
| 07/29/2003 | What are the major features and benefits of the LEGEND amplifier (SGDG)? Is an introductory presentation on the product available? |  |
| 04/27/2003 | Can the linear encoder be mounted "backwards" (positive direction of linear encoder opposite to positive direction of linear motor)? |  |
| 08/23/2005 | How does the SGDG (Legend) ServoPack dynamic brake circuit operate when an SMC-3010 (LegendMC) is attached? |  |
| 06/12/2003 | Is there a recommended solution for controlling a motor brake when the system has a LEGEND Amplifier? |  |
| 02/15/2006 | Does the LEGEND amplifier have a circuit for a brake? |  |
| 02/02/2009 | What voltage levels will cause an overvoltage or undervoltage alarm? |  |
 | SGDH Sigma II |
| |
 | SGDH Sigma II Amp |
| |
 | SGDS |
| |
 | SGDV Sigma-5 |
| |
 | SGLFW |
| |
 | SGLGW |
| |
 | SGLTW |
| |
 | SGMAH Sigma II |
| |
 | SGMAV Sigma-5 |
| |
 | SGMBH Sigma II |
| |
 | SGMCS Direct Drive |
| |
 | SGMGH Sigma II |
| |
 | SGMGV Sigma-5 |
| |
 | SGMJV Sigma-5 |
| |
 | SGMM Sigma Mini |
| |
 | SGMPH Sigma II |
| |
 | SGMSH Sigma II |
| |
 | SGMSV Sigma-5 |
| |
 | SGMUH Sigma II |
| |
 | Sigma FSP |
| |
 | Sigma Trac |
| |
 | Sigma Trac STF |
| |
 | SigmaWin100-200 Software |
| |
 | SJDE Junma |
| |
 | SJME Junma |
| |
 | SMC-2000 |
| |
 | SMC-3010 LEGEND-MC |
| |
 | SMC-4000 |
| |
 | YTerm Software |
| |