Published: 08/05/2001
| Question: | Is it possible to isolate or split the encoder output signal from an SGDH PG output? |
| Answer: | Yes, the best way to split the encoder output signal from an SGDH amplifier (i.e. connecting the PG output to multiple receivers) is to use a differential signal splitter. BEI Technologies sells an Optically Isolated Encoder Driver Module (three channels Differential) which does the following:
1. Provides optical isolation of three complimentary signals (A & /A, B & /B, Z & /Z)
2. Allows PG connections up to 500 ft. in length
3. Allows encoder splitting to up to 8 receivers
BEI has produced the attached document which contains more information about this product. BEI can be contacted at the following address:
BEI - INDUSTRIAL ENCODER DIVISION
7230 Hollister Avenue
Goleta, CA 93117
Tel: (805) 968-0782
Fax: (805) 968-3154
http://www.beiied.com/ |
Product Information:
| Product Group: | Motion |
| Product: | SGDA, SGDB, SGDC, SGDG LEGEND, SGDH Sigma II |
| Applications: | |
| Category: | Hardware; Integration; Wiring |
Other Information:
| Link to related files: |  |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not superceed it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ.
All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.
|