Published: 04/11/2006
| Question: | What are the options for providing Sigma III (SGDS-***12A) Mechatrolink II ServoPack units with absolute encoder battery back-up techniques? |
| Answer: | Unlike Sigma II (SGDH) ServoPacks units, there are no provisions for the battery to be placed in the ServoPack. This leaves three basic options:
1) Wire a battery back to the 1CN breakout connector. Pin 14 is for the + connection and Pin 15 is for the - connection. Use a JZSP-BA01 or equivalent 3.6V, 1000mAh lithium battery.

1a) Multiple batteries can be backed up with a single battery by wiring all of the connections in parallel (all pin 14 to + and all pin 15 to -). Just be sure to use a battery with large enough capacity. For example a Toshiba ER6VC3N (3.6V, 2000mAh lithium battery) or equivalent should be used.

2) A 0.3m (1 ft) encoder cable extension with the JUSP-BA01 and JZSP-BA01 included is available. The part number is JZSP-CSP12. This solution gives the user plug-and-play connectivity at the ServoPack end of the encoder cable. Further this option allows the encoder cable to be disconnected from the ServoPack and still maintain absolute encoder position (Useful for machines where the panels must be removed for shipment). Be sure that the ambient temperature is 0°C to 55°C (32°F to 131°F).

3) A JUSP-BA01 battery case can be added to an existing encoder cable to provide absolute encoder back-up without a connection to the ServoPack. This option is most labor intensive because the customer must have access to the battery connections to modify the encoder cable. Customers that are manufacturing their own encoder cables should only consider it. Option 2 is preferred as no cutting of the cable is required. Please refer to the specific motor encoder cable diagram to find which color code represents the battery leads. A JZSP-BA01 battery must be ordered to use with the battery case. Be sure that the ambient temperature is 0°C to 55°C (32°F to 131°F).
 |
Product Information:
| Product Group: | Motion |
| Product: | MotionWorks Software, MP2000 Series (MP2300-MP2200), MP2200, MP2300, SGDS |
| Applications: | Automotive; Conveyor; Electronics; Food and Beverage; General Machinery; Machine Tool; Material Handling; Metal Forming; Packaging; Pharmaceutical; Plastics & Rubber; Printing; Punch Press; Semiconductor; Textile; Transportation; Washdown; Winder; Woodworking; All |
| Category: | Applications; Document Clarification; Hardware; Instructions; Integration; Maintenance; Operation; Start-Up / Installation; Troubleshooting |
| Part/Model#: | SGDS-***1** |
Other Information:
| Link to related files: |  |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not superceed it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ.
All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.
|