Document Information

Document Type: | 
Manuals |

Document Subtype: | 
Design/Maintenance; Hardware Manuals; Operation Manuals; Technical Manuals |

Document Title: | 
Machine Controller MP2200
USER'S MANUAL |

Revision Number: | 
F-8-0 |

Replaces: | 
YEA-SIEPC88070014C |

Document Number: | 
SIEPC88070014 |

Document Description: | 
The MP2200 is a Machine Controller that can be greatly expanded by mounting up to nine Optional Modules per rack and connecting up to four racks. The CPU Module for the MP2200 achieves a high-speed motion control cycle of 0.5ms and can control up to 256 axes. Please read this manual to ensure correct usage of the MP2200 system and apply to your manufacturing system for control.
NOTE: For information regarding the MP2200 Motion Module, refer to YEA-SIEPC88070016 (MP2200/MP2300 Machine Controller Motion Module User’s Manual). SIEPC88070014 and YEA-SIEPC88070016 combine to replace YEA-SIEPC88070014C. |

Document Date: | 
11/04/2011 |

Language: | 
English |
|