Download File(s)

File(s): | 
 |

Size(s): | 
43.2 MB |
|
Product Information

Group: | 
Inverters/Drives |

Type: | 
A1000 Drive |

Part or Model: | 
CIMR-AU2A0004FAA; CIMR-AU2A0006FAA; CIMR-AU2A0008FAA; CIMR-AU2A0010FAA; CIMR-AU2A0012FAA; CIMR-AU2A0018FAA; CIMR-AU2A0021FAA; CIMR-AU2A0030FAA; CIMR-AU2A0040FAA; CIMR-AU2A0056FAA; CIMR-AU2A0069FAA; CIMR-AU2A0081FAA; CIMR-AU2A0110FAA; CIMR-AU2A0138FAA; CIMR-AU2A0169FAA; CIMR-AU2A0211FAA; CIMR-AU2A0250AAA; CIMR-AU2A0312AAA; CIMR-AU2A0360AAA; CIMR-AU2A0415AAA; CIMR-AU4A0002FAA; CIMR-AU4A0004FAA; CIMR-AU4A0005FAA; CIMR-AU4A0007FAA; CIMR-AU4A0009FAA; CIMR-AU4A0011FAA; CIMR-AU4A0018FAA; CIMR-AU4A0023FAA; CIMR-AU4A0031FAA; CIMR-AU4A0038FAA; CIMR-AU4A0044FAA; CIMR-AU4A0058FAA; CIMR-AU4A0072FAA; CIMR-AU4A0088FAA; CIMR-AU4A0103FAA; CIMR-AU4A0139FAA; CIMR-AU4A0165FAA; CIMR-AU4A0208AAA; CIMR-AU4A0250AAA; CIMR-AU4A0296AAA; CIMR-AU4A0362AAA; CIMR-AU4A0414AAA; CIMR-AU4A0515AAA; CIMR-AU4A0675AAA; CIMR-AU4A0930AAA; CIMR-AU4A1200AAA; CIMR-AU5A0003FAA; CIMR-AU5A0004FAA; CIMR-AU5A0006FAA; CIMR-AU5A0009FAA; CIMR-AU5A0011FAA; CIMR-AU5A0017FAA; CIMR-AU5A0022FAA; CIMR-AU5A0027FAA; CIMR-AU5A0032FAA; CIMR-AU5A0041FAA; CIMR-AU5A0052FAA; CIMR-AU5A0062FAA; CIMR-AU5A0077FAA; CIMR-AU5A0099FAA; CIMR-AU5A0125AAA; CIMR-AU5A0145AAA; CIMR-AU5A0192AAA; CIMR-AU5A0242AAA |
|
Document Information

Type: | 
Manuals |

Subtype: | 
Technical Manuals |

Title: | 
YASKAWA AC Drive-A1000 High Performance Vector Control Drive Technical Manual for CIMR-AU 200V/400V/600V Drives |

Rev Number: | 
D |

Replaces: | 
SIEPC71061631 |

Number: | 
SIEPC71061641 |

Description: | 
This manual is applicable to A1000 U-spec. 200 V, 400 V, and 600 V class drives. This manual provides detailed information on parameter settings, drive functions, and MEMOBUS/Modbus specifications. Use this manual to expand drive functionality and to take advantage of higher performance features.
NOTE: TOEPYEASUP03 is a supplement to SIEPC71061641 that includes information on Compliance to standards, branch circuit protection, drive derating data, and flange type enclosures. |

Date: | 
06/05/2012 |

Language: | 
English |
|
|
|