Document Sub-Type![]() | | Document #![]() | Document Title![]() | Document Size![]() | |
 | Advertisements |
| |
 | Application Note |
| |
 | Application Overview |
| |
 | Application Reports |
| |
 | Artwork/Label/Drilling Diagram |
| |
 | Brochures/Bulletins |
| |
 | Catalogs |
| |
 | CD ROM Contents |
| |
 | CEU Information |
| |
 | Cheat Sheet |
| |
 | Conformance |
| |
 | Dimension/Outline Diagram |
| |
|  ![]() | DD.A1K.FR10.FLNG | Dimension Drawing: A1000 Flange Drive, Frame 10 for 6-Pulse Models: CIMR-AU2A0169UAA, CIMR-AU2A0211UAA, CIMR-AU4A0139UAA, CIMR-AU4A0165UAA, CIMR-AU5A0062UAA, CIMR-AU5A0077UAA, CIMR-AU5A0099UAA
and 12-Pulse Models:
CIMR-AU4T0139UAA, CIMR-AU4T0165UAA
| |  |
|  ![]() | DD.A1K.FR10.IP00 | Dimension Drawing: A1000 Frame 10 for CIMR-AU2A0169FAA, CIMR-AU2A0211FAA, CIMR-AU4A0139FAA, CIMR-AU4A0165FAA, CIMR-AU5A0062FAA, CIMR-AU5A0077FAA, CIMR-AU5A0099FAA
Note: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering. | |  |
|  ![]() | DD.A1K.FR10.N1 | Dimension Drawing: A1000 Frame 10 for CIMR-AU2A0169FAA, CIMR-AU2A0211FAA, CIMR-AU4A0139FAA, CIMR-AU4A0165FAA, CIMR-AU5A0062FAA, CIMR-AU5A0077FAA, CIMR-AU5A0099FAA for NEMA 1/IP20 | |  |
|  ![]() | DD.A1K.FR11.FLNG | Dimension Drawing: A1000 Flange Drive, Frame 11 for 6-Pulse Models: CIMR-AU2A0250UAA, CIMR-AU2A0312UAA, CIMR-AU4A0208UAA, CIMR-AU5A0125UAA,
CIMR-AU5A0145UAA
and 12-Pulse Model:
CIMR-AU4T0208UAA | |  |
|  ![]() | DD.A1K.FR11.IP00 | Dimension Drawing: A1000 Frame 11 for CIMR-AU2A0250AAA, CIMR-AU2A0312AAA, CIMR-AU4A0208AAA, CIMR-AU5A0125AAA, CIMR-AU5A0145AAA for Open Chassis/IP00 | |  |
|  ![]() | DD.A1K.FR11.N1 | Dimension Drawing: A1000 Frame 11 for CIMR-AU2A0250AAA, CIMR-AU2A0312AAA, CIMR-AU4A0208AAA, CIMR-AU5A0125AAA, CIMR-AU5A0145AAA w/ NEMA 1 Kit
Note: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. | |  |
|  ![]() | DD.A1K.FR12A.N1 | Dimension Drawing: A1000 Frame 12 for CIMR-AU2A0360AAA, CIMR-AU4A0250AAA, CIMR-AU4A0296AAA, CIMR-AU4A0362AAA CIMR-AU5A0192AAA, CIMR-AU5A0242AAA w/ NEMA 1 Kit
Note: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. | |  |
|  ![]() | DD.A1K.FR12.FLNG | Dimension Drawing: A1000 Flange Drive, Frame 12 for 6-Pulse Models: CIMR-AU2A0360UAA, CIMR-AU2A0415UAA, CIMR-AU4A0250UAA, CIMR-AU4A0296UAA, CIMR-AU4A0362UAA CIMR-AU5A0192UAA, CIMR-AU5A0242UAA
and 12-Pulse Models:
CIMR-AU4T0250UAA, CIMR-AU4T0296UAA, CIMR-AU4T0362UAA | |  |
|  ![]() | DD.A1K.FR12.IP00 | Dimension Drawing: A1000 Frame 12 for CIMR-AU2A0360AAA, CIMR-AU2A0415AAA, CIMR-AU4A0250AAA, CIMR-AU4A0296AAA, CIMR-AU4A0362AAA, CIMR-AU5A0192AAA, CIMR-AU5A0242AAA for Open Chassis/IP00 | |  |
|  ![]() | DD.A1K.FR13A.FLNG | Dimension Drawing: A1000 Flange Drive, Frame 13A for 6-Pulse Model: CIMR-AU4A0414UAA | |  |
|  ![]() | DD.A1K.FR13B.FLNG | Dimension Drawing: A1000 Flange Drive, Frame 13B for 12-Pulse Model: CIMR-AU4T0414UAA | |  |
|  ![]() | DD.A1K.FR13.IP00 | Dimension Drawing: A1000 Frame 13 for CIMR-AU4A0414AAA for Open Chassis/IP00 | |  |
|  ![]() | DD.A1K.FR13.N1 | Dimension Drawing: A1000 Frame 13 for CIMR-AU4A0414AAA w/ NEMA 1 Kit
Note: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. | |  |
|  ![]() | DD.A1K.FR14A.FLNG | Dimension Drawing: A1000 Flange Drive, Frame 14A for 6-Pulse Models: CIMR-AU4A0515UAA, CIMR-AU4A0675UAA | |  |
|  ![]() | DD.A1K.FR14B.FLNG | Dimension Drawing: A1000 Flange Drive, Frame 14B for 12-Pulse Models: CIMR-AU4T0515UAA, CIMR-AU4T0675UAA | |  |
|  ![]() | DD.A1K.FR14.IP00 | Dimension Drawing: A1000 Frame 14 for CIMR-AU4A0515AAA, CIMR-AU4A0675AAA for Open Chassis/IP00 | |  |
|  ![]() | DD.A1K.FR14.N1 | Dimension Drawing: A1000 Frame 14 for CIMR-AU4A0515AAA, CIMR-AU4A0675AAA w/ NEMA 1 Kit
Note: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. | |  |
|  ![]() | DD.A1K.FR15.FLNG | Dimension Drawing: A1000 Flange Drive, Frame 15 Models: CIMR-AU4A0930UAA, CIMR-AU4A1200UAA | |  |
|  ![]() | DD.A1K.FR15.IP00 | Dimension Drawing: A1000 Frame 15 for CIMR-AU4A0930AAA, CIMR-AU4A1200AAA for Open Chassis/IP00 | |  |
|  ![]() | DD.A1K.FR15.N1 | Dimension Drawing: A1000 Frame 15 for CIMR-AU4A0930AAA, CIMR-AU4A1200AAA w/ NEMA 1 Kit
Note: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. | |  |
|  ![]() | DD.A1K.FR1.FLNG | Dimension Drawing: A1000 Flange Drive, Frame 1 for 6-Pulse Models: CIMR-AU2A0004UAA, CIMR-AU2A0006UAA, CIMR-AU2A0008UAA, CIMR-AU2A0010UAA, CIMR-AU2A0012UAA, CIMR-AU4A0002UAA, CIMR-AU4A0004UAA, CIMR-AU4A0005UAA, CIMR-AU5A0003UAA, CIMR-AU5A0004UAA | |  |
|  ![]() | DD.A1K.FR1.N1 | Dimension Drawing: A1000 Frame 1 for CIMR-AU2A0004FAA to 2A0012FAA, CIMR-AU4A0002FAA to 4A0005FAA, CIMR-AU5A0003FAA to 5A0004FAA | |  |
|  ![]() | DD.A1K.FR2.FLNG | Dimension Drawing: A1000 Flange Drive, Frame 2 for 6-Pulse Models: CIMR-AU2A0018UAA, CIMR-AU2A0021UAA, CIMR-AU4A0007UAA, CIMR-AU4A0009UAA, CIMR-AU4A0011UAA, CIMR-AU5A0006UAA, CIMR-AU5A0009UAA | |  |
|  ![]() | DD.A1K.FR2.N1 | Dimension Drawing: A1000 Frame 2 for CIMR-AU2A0018FAA, CIMR-AU2A0021FAA, CIMR-AU4A0007FAA, CIMR-AU4A0009FAA, CIMR-AU4A0011FAA, CIMR-AU5A0006FAA, CIMR-AU5A0009FAA
Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) | |  |
|  ![]() | DD.A1K.FR3.FLNG | Dimension Drawing: A1000 Flange Drive, Frame 3 for 6-Pulse Models: CIMR-AU2A0030UAA, CIMR-AU2A0040UAA, CIMR-AU4A0018UAA, CIMR-AU4A0023UAA, CIMR-AU5A0011UAA | |  |
|  ![]() | DD.A1K.FR3.N1 | Dimension Drawing: A1000 Frame 3 for CIMR-AU2A0030FAA, CIMR-AU2A0040FAA, CIMR-AU4A0018FAA, CIMR-AU4A0023FAA, CIMR-AU5A0011FAA
Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) | |  |
|  ![]() | DD.A1K.FR4.FLNG | Dimension Drawing: A1000 Flange Drive, Frame 4 for 6-Pulse Model: CIMR-AU4A0031UAA | |  |
|  ![]() | DD.A1K.FR4.N1 | Dimension Drawing: A1000 Frame 4 for CIMR-AU4A0031FAA
Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) | |  |
|  ![]() | DD.A1K.FR5.FLNG | Dimension Drawing: A1000 Flange Drive, Frame 5 for 6-Pulse Models: CIMR-AU2A0056UAA, CIMR-AU4A0038UAA, CIMR-AU5A0017UAA, CIMR-AU5A0022UAA | |  |
|  ![]() | DD.A1K.FR5.N1 | Dimension Drawing: A1000 Frame 5 for CIMR-AU2A0056FAA, CIMR-AU4A0038FAA, CIMR-AU5A0017FAA, CIMR-AU5A0022FAA
Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) | |  |
|  ![]() | DD.A1K.FR6.FLNG | Dimension Drawing: A1000 Flange Drive, Frame 6 for 6-Pulse Models: CIMR-AU2A0069UAA, CIMR-AU2A0081UAA, CIMR-AU4A0044UAA, CIMR-AU5A0027UAA, CIMR-AU5A0032UAA | |  |
|  ![]() | DD.A1K.FR6.N1 | Dimension Drawing: A1000 Frame 6 for CIMR-AU2A0069FAA, CIMR-AU2A0081FAA, CIMR-AU4A0044FAA, CIMR-AU5A0027FAA, CIMR-AU5A0032FAA
Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) | |  |
|  ![]() | DD.A1K.FR7A.N1 | Dimension Drawing: A1000 Frame 7A for CIMR-AU2A0110FAA for NEMA 1/IP20 | |  |
|  ![]() | DD.A1K.FR7B.N1 | Dimension Drawing: A1000 Frame 7B for CIMR-AU4A0058FAA for NEMA 1/IP20 | |  |
|  ![]() | DD.A1K.FR7.FLNG | Dimension Drawing: A1000 Flange Drive, Frame 7 for 6-Pulse Models: CIMR-AU2A0110UAA, CIMR-AU4A0058UAA
and 12-Pulse Model:
CIMR-AU4T0058UAA | |  |
|  ![]() | DD.A1K.FR7.IP00 | Dimension Drawing: A1000 Frame 7 for CIMR-AU2A0110FAA, CIMR-AU4A0058FAA
Note: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering. | |  |
|  ![]() | DD.A1K.FR8A.N1 | Dimension Drawing: A1000 Frame 8A for CIMR-AU2A0138FAA for NEMA 1/IP20 | |  |
|  ![]() | DD.A1K.FR8B.N1 | Dimension Drawing: A1000 Frame 8B for CIMR-AU4A0072FAA, CIMR-AU5A0041FAA, CIMR-AU5A0052FAA for NEMA 1/IP20 | |  |
|  ![]() | DD.A1K.FR8.FLNG | Dimension Drawing: A1000 Flange Drive, Frame 8 for 6-Pulse Models: CIMR-AU2A0138UAA, CIMR-AU4A0072UAA, CIMR-AU5A0041UAA, CIMR-AU5A0052UAA
and 12-Pulse Model: CIMR-AU4T0072UAA | |  |
|  ![]() | DD.A1K.FR8.IP00 | Dimension Drawing: A1000 Frame 8 for CIMR-AU2A0138FAA, CIMR-AU4A0072FAA, CIMR-AU5A0041FAA, CIMR-AU5A0052FAA
Note: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering. | |  |
|  ![]() | DD.A1K.FR9.FLNG | Dimension Drawing: A1000 Flange Drive, Frame 9 for 6-Pulse Models: CIMR-AU4A0088UAA, CIMR-AU4A0103UAA
and 12-Pulse Models:
CIMR-AU4T0088UAA, CIMR-AU4T0103UAA | |  |
|  ![]() | DD.A1K.FR9.IP00 | Dimension Drawing: A1000 Frame 9 for CIMR-AU4A0088FAA, CIMR-AU4A0103FAA
Note: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering. | |  |
|  ![]() | DD.A1K.FR9.N1 | Dimension Drawing: A1000 Frame 9 for CIMR-AU4A0088FAA, CIMR-AU4A0103FAA for NEMA 1/IP20 | |  |
|  ![]() | DD.AFD.087.01 | Dimensions Enclosure, NEMA 1 or 12, Wall Mount, Single Door, External Heatsink with Main Input Circuit Breaker | |  |
|  ![]() | DD.AFD.087.01.AO | Dimensions Enclosure, NEMA 1 or 12, Wall-Mount, Single Door, External Heatsink, with Add-on box. | |  |
|  ![]() | DD.AFD.087.02 | Dimensions Enclosure, NEMA 1 or 12, Wall Mount, Single Door, External Heatsink, with Main Disconnect Switch Option | |  |
|  ![]() | DD.AFD.088.01 | Dimensions Enclosure, NEMA 1 or 12, Wall Mount, Single Door, External Heatsink with Main Input Circuit Breaker | |  |
|  ![]() | DD.AFD.088.01.AO | Dimensions Enclosure, NEMA 1 or 12, Wall-Mount, External Heatsink, with Add-on Box | |  |
|  ![]() | DD.AFD.088.02 | Dimensions Enclosure, NEMA 1 or 12, Wall Mount, Single Door, External Heatsink, with Main Disconnect Switch Option | |  |
|  ![]() | DD.AFD.091.01 | Dimensions Enclosure, NEMA 1 or 12, Floor Mount, Single Door, External Heatsink | |  |
|  ![]() | DD.AFD.093.01 | Dimensions Enclosure, NEMA 1 or 12, Floor Mount, Two Door, External Heatsink | |  |
|  ![]() | DD.AFD.096.01 | Dimension Drawing for Enclosure, NEMA 1/12, Floor Mount, Double Door, External Heatsink, 73 Wide | |  |
|  ![]() | DD.AFD.129.01 | Dimension Drawing for Enclosure W1, NEMA Type 1/12 or IP54, 26H x 17.5W x 12D | |  |
|  ![]() | DD.AFD.130.01 | Dimension Drawing for Enclosure W2, NEMA Type 1/12 or IP54, 32H X 20W X 16D | |  |
|  ![]() | DD.AFD.131.01 | Dimension Drawing for Enclosure W3, NEMA Type 1/12 or IP54, 37H X 25W X 16D | |  |
|  ![]() | DD.AFD.132.01 | Dimension Drawing for Enclosure W4, NEMA Type 1/12 or IP54, 48H X 28W X 20D | |  |
|  ![]() | DD.AFD.164.01 | Dimension Drawing Enclosure | |  |
|  ![]() | DD.AFD.183.06 | Dimension Drawing for Enclosure NEMA 12 FVFF, Floor Mount, Single Door, External Heatsink, Debris Shield, 38" Wide | |  |
|  ![]() | DD.AFD.184.08 | Dimension Drawing for Enclosure, NEMA 12 FVFF, Floor Mount, Double Door, External Heatsink, Debris Shield, 73" Wide | |  |
|  ![]() | DD.AFD.189.01 | Dimensions Enclosure, NEMA 3R, Floor Mount, Single Door | |  |
|  ![]() | DD.AFD.190.01 | Dimensions Enclosure, NEMA 3R, Floor Mount, Double Door | |  |
|  ![]() | DD.AFD.198.01 | Dimensions Enclosure, NEMA 3R, Wall Mount, Single Door | |  |
|  ![]() | DD.AFD.199.01 | Dimensions Enclosure, NEMA 3R, Wall Mount, Single Door | |  |
|  ![]() | DD.AFD.200.01 | Leg Stand Mounting Option Dimensions | |  |
|  ![]() | DD.AP1.112.F1.01 | Dimension Drawing: A1000C/P1000C, Enclosure F1, NEMA Type 1/12 | |  |
|  ![]() | DD.AP1.112.F2.01 | Dimension Drawing: A1000C/P1000C, Enclosure F2, NEMA Type 1/12 | |  |
|  ![]() | DD.AP1.112.W1.01 | Dimension Drawing: A1000C/P1000C, Enclosure W1, NEMA Type 1/12 | |  |
|  ![]() | DD.AP1.112.W2.01 | Dimension Drawing: A1000C/P1000C, Enclosure W2, NEMA Type 1/12 | |  |
|  ![]() | DD.AP1.112.W3.01 | Dimension Drawing: A1000C/P1000C, Enclosure W3, NEMA Type 1/12 | |  |
|  ![]() | DD.AP1.112.W4.01 | Dimension Drawing: A1000C/P1000C, Enclosure W4, NEMA Type 1/12 | |  |
|  ![]() | DD.AP1.3R.F1.01 | Dimension Drawing: A1000/P1000, Enclosure F1, NEMA Type 3R | 223 KB |  |
|  ![]() | DD.AP1.3R.F2A.01 | Dimension Drawing: A1000/P1000, Enclosure F2A, NEMA Type 3R | 96 KB |  |
|  ![]() | DD.AP1.3R.F2.01 | Dimension Drawing: A1000/P1000, Enclosure F2, NEMA Type 3R | 151 KB |  |
|  ![]() | DD.AP1.3R.W1.01 | Dimension Drawing: A1000/P1000, Enclosure W1, NEMA Type 3R | |  |
|  ![]() | DD.AP1.3R.W2.01 | Dimension Drawing: A1000/P1000, Enclosure W2, NEMA Type 3R | |  |
|  ![]() | DD.AP1.3R.W3.01 | Dimension Drawing: A1000/P1000, Enclosure W3, NEMA Type 3R | |  |
|  ![]() | DD.AP1.3R.W4.01 | Dimension Drawing: A1000/P1000, Enclosure W4, NEMA Type 3R | |  |
|  ![]() | DD.E7N.203.01 | E7N Dimension Drawing | |  |
|  ![]() | DD.E7N.255.01 | E7N Dimension Drawing | |  |
|  ![]() | DD.E7.FR10.IP00.01 | Dimension Drawing for E7 drive Frame Size 10 IP00 (for CIMR-E7U2055 to 2075, 4075 to 4090) | |  |
|  ![]() | DD.E7.FR10.N1.01 | Dimension Drawing for E7 drive Frame Size 10 NEMA Type 1/IP20 (for CIMR-E7U2055, 2075, 4075 and 4090 | |  |
|  ![]() | DD.E7.FR11.IP00.01 | Dimension Drawing for E7 drive Frame Size 11 IP00 (for CIMR-E7U2090, 4110 to 4132) | |  |
|  ![]() | DD.E7.FR11.N1.01 | Dimension Drawing for E7 drive Frame Size 11 NEMA Type 1/IP20 for CIMR-E7U2090, 4110 and 4132 | |  |
|  ![]() | DD.E7.FR12.IP00.01 | Dimension Drawing for E7 drive Frame Size 12 IP00 (for CIMR-E7U2110) | |  |
|  ![]() | DD.E7.FR13.IP00.01 | Dimension Drawing for E7 drive Frame Size 13 IP00 for CIMR-E7U4160 | |  |
|  ![]() | DD.E7.FR13.N1.01 | Dimension Drawing for E7 drive Frame Size 13 NEMA Type 1/IP20 for CIMR-E7U4160 | |  |
|  ![]() | DD.E7.FR14.IP00.01 | Dimension Drawing for E7 drive Frame Size 14 IP00 (for CIMR-E7U4185 and 4220) | |  |
|  ![]() | DD.E7.FR14.N1.01 | Dimension Drawing for E7 drive Frame Size 14 NEMA Type 1/IP20 for CIMR-E7U4185 and 4220 | |  |
|  ![]() | DD.E7.FR15.IP00.01 | Dimension Drawing for E7 drive Frame Size 15 IP00 (for CIMR-E7U4300) | |  |
|  ![]() | DD.E7.FR15.N1.01 | Dimension Drawing for E7 drive Frame Size 15 NEMA Type 1/IP20 for CIMR-E7U4300 | |  |
|  ![]() | DD.E7.FR1.N1.01 | Dimension Drawing for E7 drive Frame Size 1 NEMA Type 1/IP20 and IP00 for CIMR-E7U20P4 to 22P2 and 40P4 to 41P5 | |  |
|  ![]() | DD.E7.FR2.N1.01 | Dimension Drawing for E7 drive Frame Size 2 NEMA Type 1/IP20 and IP00 (for CIMR-E7U23P7 to 25P5, 42P2 to 45P5) | |  |
|  ![]() | DD.E7.FR3A.N1.01 | Dimension Drawing for E7 drive Frame Size 3A NEMA Type 1/IP20 and IP00 (for CIMR-E7U27P5, 47P5 to 4011) | |  |
|  ![]() | DD.E7.FR3B.N1.01 | Dimension Drawing for E7 drive Frame Size 3B NEMA Type 1/IP20 and IP00 (for CIMR-E7U2011) | |  |
|  ![]() | DD.E7.FR4A.N1.01 | Dimension Drawing for E7 drive Frame Size 4A NEMA Type 1/IP20 and IP00 (for CIMR-E7U2015, 4018) | |  |
|  ![]() | DD.E7.FR4B.N1.01 | Dimension Drawing for E7 drive Frame Size 4B NEMA Type 1/IP20 and IP00 (for CIMR-E7U4015) | |  |
|  ![]() | DD.E7.FR4C.N1.01 | Dimension Drawing for E7 drive Frame Size 4C NEMA Type 1/IP20 and IP00 (for CIMR-E7U2018) | |  |
|  ![]() | DD.E7.FR5.IP00.01 | Dimension Drawing for E7 drive Frame Size 5 IP00 (for CIMR-E7U2022) | |  |
|  ![]() | DD.E7.FR5.N1.01 | Dimension Drawing for E7 drive Frame Size 5 NEMA Type 1/IP20 (for CIMR-E7U2022) | |  |
|  ![]() | DD.E7.FR6A.N1.01 | Dimension Drawing for E7 drive Frame Size 6A NEMA Type 1/IP20 (for CIMR-E7U2030) | |  |
|  ![]() | DD.E7.FR6B.N1.01 | Dimension Drawing for E7 drive Frame Size 6B NEMA Type 1/IP20 for CIMR-E7U4024 and 4030 | |  |
|  ![]() | DD.E7.FR7.IP00.01 | Dimension Drawing for E7 drive Frame Size 7 IP00 for CIMR-E7U2037 | |  |
|  ![]() | DD.E7.FR7.N1.01 | Dimension Drawing for E7 drive Frame Size 7 NEMA Type 1/IP20 for CIMR-E7U2037 | |  |
|  ![]() | DD.E7.FR8.IP00.01 | Dimension Drawing for E7 drive Frame Size 8 IP00 for CIMR-E7U2045 | |  |
|  ![]() | DD.E7.FR8.N1.01 | Dimension Drawing for E7 drive Frame Size 8 NEMA Type 1/IP20 for CIMR-E7U2045 | |  |
|  ![]() | DD.E7.FR9A.N1.01 | Dimension Drawing for E7 drive Frame Size 9A NEMA Type 1/IP20 (for CIMR-E7U4037) | |  |
|  ![]() | DD.E7.FR9B.N1.01 | Dimension Drawing for E7 drive Frame Size 9B NEMA Type 1/IP20 (for CIMR-E7U4045 and 4055) | |  |
|  ![]() | DD.E7.FRXX.XXXX.XX | Dimension Drawings for E7 Drives, Containing all Frame Sizes for N1 and IP00 Enclosures | 6.6 MB |  |
|  ![]() | DD.F7.FR10.IP00.01 | Dimension Drawing for F7 drive Frame Size 10 IP00 (for CIMR-F7U2055 to 2075, 4075 to 4090) | |  |
|  ![]() | DD.F7.FR10.N1.01 | Dimension Drawing for F7 drive Frame Size 10 NEMA Type 1/IP20 (for CIMR-F7U2055, 2075, 4075 and 4090) | |  |
|  ![]() | DD.F7.FR11.IP00.01 | Dimension Drawing for F7 drive Frame Size 11 IP00 (for CIMR-F7U2090, 4110 to 4132) | |  |
|  ![]() | DD.F7.FR11.N1.01 | Dimension Drawing for F7 drive Frame Size 11 NEMA Type 1/IP20 for CIMR-F7U2090, 4110 and 4132 | |  |
|  ![]() | DD.F7.FR12.IP00.01 | Dimension Drawing for F7 drive Frame Size 12 IP00 (for CIMR-F7U2110) | |  |
|  ![]() | DD.F7.FR13.IP00.01 | Dimension Drawing for F7 drive Frame Size 13 IP00 for CIMR-F7U4160 | |  |
|  ![]() | DD.F7.FR13.N1.01 | Dimension Drawing for F7 drive Frame Size 13 NEMA Type 1/IP20 for CIMR-F7U4160 | |  |
|  ![]() | DD.F7.FR14.IP00.01 | Dimension Drawing for F7 drive Frame Size 14 IP00 (for CIMR-F7U4185 and 4220) | |  |
|  ![]() | DD.F7.FR14.N1.01 | Dimension Drawing for F7 drive Frame Size 14 NEMA Type 1/IP20 for CIMR-F7U4185 and 4220 | |  |
|  ![]() | DD.F7.FR15.IP00.01 | Dimension Drawing for F7 drive Frame Size 15 IP00 (for CIMR-F7U4300) | |  |
|  ![]() | DD.F7.FR15.N1.01 | Dimension Drawing for F7 drive Frame Size 15 NEMA Type 1/IP20 for CIMR-F7U4300 | |  |
|  ![]() | DD.F7.FR1.N1.01 | Dimension Drawing for F7 drive Frame Size 1 NEMA Type 1/IP20 and IP00 for CIMR-F7U20P4 to 22P2 and 40P4 to 41P5 | |  |
|  ![]() | DD.F7.FR2.N1.01 | Dimension Drawing for F7 drive Frame Size 2 NEMA Type 1/IP20 and IP00 (for CIMR-F7U23P7 to 25P5, 42P2 to 45P5) | |  |
|  ![]() | DD.F7.FR3A.N1.01 | Dimension Drawing for F7 drive Frame Size 3A NEMA Type 1/IP20 and IP00 (for CIMR-F7U27P5, 47P5 to 4011) | |  |
|  ![]() | DD.F7.FR3B.N1.01 | Dimension Drawing for F7 drive Frame Size 3B NEMA Type 1/IP20 and IP00 (for CIMR-F7U2011) | |  |
|  ![]() | DD.F7.FR4A.N1.01 | Dimension Drawing for F7 drive Frame Size 4A NEMA Type 1/IP20 and IP00 (for CIMR-F7U2015, 4018) | |  |
|  ![]() | DD.F7.FR4B.N1.01 | Dimension Drawing for F7 drive Frame Size 4B NEMA Type 1/IP20 and IP00 (for CIMR-F7U4015) | |  |
|  ![]() | DD.F7.FR4C.N1.01 | Dimension Drawing for F7 drive Frame Size 4C NEMA Type 1/IP20 and IP00 (for CIMR-F7U2018) | |  |
|  ![]() | DD.F7.FR5.IP00.01 | Dimension Drawing for F7 drive Frame Size 5 IP00 (for CIMR-F7U2022) | |  |
|  ![]() | DD.F7.FR5.N1.01 | Dimension Drawing for F7 drive Frame Size 5 NEMA Type 1/IP20 (for CIMR-F7U2022) | |  |
|  ![]() | DD.F7.FR6A.N1.01 | Dimension Drawing for F7 drive Frame Size 6A NEMA Type 1/IP20 (for CIMR-F7U2030) | |  |
|  ![]() | DD.F7.FR6B.N1.01 | Dimension Drawing for F7 drive Frame Size 6B NEMA Type 1/IP20 for CIMR-F7U4022 and 4030 | |  |
|  ![]() | DD.F7.FR6.IP00.01 | Dimension Drawing for F7 drive Frame Size 6 IP00 for CIMR-F7U2030 4022 and 4030 | |  |
|  ![]() | DD.F7.FR7.IP00.01 | Dimension Drawing for F7 drive Frame Size 7 IP00 for CIMR-F7U2037 | |  |
|  ![]() | DD.F7.FR7.N1.01 | Dimension Drawing for F7 drive Frame Size 7 NEMA Type 1/IP20 for CIMR-F7U2037 | |  |
|  ![]() | DD.F7.FR8.IP00.01 | Dimension Drawing for F7 drive Frame Size 8 IP00 for CIMR-F7U2045 | |  |
|  ![]() | DD.F7.FR8.N1.01 | Dimension Drawing for F7 drive Frame Size 8 NEMA Type 1/IP20 for CIMR-F7U2045 | |  |
|  ![]() | DD.F7.FR9A.N1.01 | Dimension Drawing for F7 drive Frame Size 9A NEMA Type 1/IP20 (for CIMR-F7U4037) | |  |
|  ![]() | DD.F7.FR9B.N1.01 | Dimension Drawing for F7 drive Frame Size 9B NEMA Type 1/IP20 (for CIMR-F7U4045 and 4055) | |  |
|  ![]() | DD.F7.FR9.IP00.01 | Dimension Drawing for F7 drive Frame Size 9 IP00 (for CIMR-F7U4037 to 4055) | |  |
|  ![]() | DD.G7.FR10.IP00.01 | Dimension Drawing for G7 drive Frame Size 10 IP00 (for CIMR-G7U2045 to 2055, 4055 to 4075) | |  |
|  ![]() | DD.G7.FR10.N1.01 | Dimension Drawing for G7 drive Frame Size 10 NEMA Type 1/IP20 (for CIMR-G7U2045 to 2055, 4055 to 4075) | |  |
|  ![]() | DD.G7.FR11.IP00.01 | Dimension Drawing for G7 drive Frame Size 11 IP00 (for CIMR-G7U2075, 4090 and 4110) | |  |
|  ![]() | DD.G7.FR11.N1.01 | Dimension Drawing for G7 drive Frame Size 11 NEMA Type 1/IP20 (for CIMR-G7U2075, 4090 and 4110) | |  |
|  ![]() | DD.G7.FR12.IP00.01 | Dimension Drawing for G7 drive Frame Size 12 IP00 (for CIMR-G7U2090 to 2110) | |  |
|  ![]() | DD.G7.FR13.IP00.01 | Dimension Drawing for G7 drive Frame Size 13 IP00 (for CIMR-G7U4132 to 4160) | |  |
|  ![]() | DD.G7.FR13.N1.01 | Dimension Drawing for G7 drive Frame Size 13 NEMA Type 1/IP20 (for CIMR-G7U4132 to 4160) | |  |
|  ![]() | DD.G7.FR14.IP00.01 | Dimension Drawing for G7 drive Frame Size 14 IP00 (for CIMR-G7U4185 to 4220) | |  |
|  ![]() | DD.G7.FR14.N1.01 | Dimension Drawing for G7 drive Frame Size 14 NEMA Type 1/IP20 (for CIMR-G7U4185 to 4220) | |  |
|  ![]() | DD.G7.FR15.IP00.01 | Dimension Drawing for G7 drive Frame Size 15 IP00 (for CIMR-G7U4300) | |  |
|  ![]() | DD.G7.FR15.N1.01 | Dimension Drawing for G7 drive Frame Size 15 NEMA Type 1/IP20 (for CIMR-G7U4300) | |  |
|  ![]() | DD.G7.FR1.N1.01 | Dimension Drawing for G7 drive Frame Size 1 NEMA Type 1/IP20 and IP00 (for CIMR-G7U20P4 to 21P5, 40P4 to 40P7) | |  |
|  ![]() | DD.G7.FR2.N1.01 | Dimension Drawing for G7 drive Frame Size 2 NEMA Type 1/IP20 and IP00 (for CIMR-G7U22P2 to 23P7, 41P5 to 44P0) | |  |
|  ![]() | DD.G7.FR3A.N1.01 | Dimension Drawing for G7 drive Frame Size 3A NEMA Type 1/IP20 and IP00 (for CIMR-G7U25P5 to 27P5, 45P5 to 47P5) | |  |
|  ![]() | DD.G7.FR4A.N1.01 | Dimension Drawing for G7 drive Frame Size 4A NEMA Type 1/IP20 and IP00 (for CIMR-G7U2011) | |  |
|  ![]() | DD.G7.FR4B.N1.01 | Dimension Drawing for G7 drive Frame Size 4B NEMA Type 1/IP20 and IP00 (for CIMR-G7U4011, 4015) | |  |
|  ![]() | DD.G7.FR4C.N1.01 | Dimension Drawing for G7 drive Frame Size 4C NEMA Type 1/IP20 and IP00 (for CIMR-G7U2015) | |  |
|  ![]() | DD.G7.FR5.IP00.01 | Dimension Drawing for G7 drive Frame Size 5 IP00 (for CIMR-G7U2018) | |  |
|  ![]() | DD.G7.FR5.N1.01 | Dimension Drawing for G7 drive Frame Size 5 NEMA Type 1/IP20 (for CIMR-G7U2018) | |  |
|  ![]() | DD.G7.FR6A.N1.01 | Dimension Drawing for G7 drive Frame Size 6A NEMA Type 1/IP20 (for CIMR-G7U2022) | |  |
|  ![]() | DD.G7.FR6B.N1.01 | Dimension Drawing for G7 drive Frame Size 6B NEMA Type 1/IP20 (for CIMR-G7U4018, 4022) | |  |
|  ![]() | DD.G7.FR6.IP00.01 | Dimension Drawing for G7 drive Frame Size 6 IP00 (for CIMR-G7U2022, 4018 and 4022) | |  |
|  ![]() | DD.G7.FR7.IP00.01 | Dimension Drawing for G7 drive Frame Size 7 IP00 (for CIMR-G7U2030) | |  |
|  ![]() | DD.G7.FR7.N1.01 | Dimension Drawing for G7 drive Frame Size 7 NEMA Type 1/IP20 (for CIMR-G7U2030) | |  |
|  ![]() | DD.G7.FR8.IP00.01 | Dimension Drawing for G7 drive Frame Size 8 IP00 (for CIMR-G7U2037) | |  |
|  ![]() | DD.G7.FR8.N1.01 | Dimension Drawing for G7 drive Frame Size 8 NEMA Type 1/IP20 (for CIMR-G7U2037) | |  |
|  ![]() | DD.G7.FR9A.N1.01 | Dimension Drawing for G7 drive Frame Size 9A NEMA Type 1/IP20 (for CIMR-G7U4030 and 4037) | |  |
|  ![]() | DD.G7.FR9B.N1.01 | Dimension Drawing for G7 drive Frame Size 9B NEMA Type 1/IP20 (for CIMR-G7U4045) | |  |
|  ![]() | DD.G7.FR9.IP00.01 | Dimension Drawing for G7 drive Frame Size 9 IP00 (for CIMR-G7U4030 to 4045) | |  |
|  ![]() | DD.J1000.01 | Dimension Drawings for J1000 Drive All Frame Sizes, IP20/Open Type in PDF format,12 pages. | 1.4 MB |  |
|  ![]() | DD.J1000.02 | Dimension Drawings for J1000 Drive All Frame Sizes, IP20/Open Type in DXF format in a zip file,12 pages. | 2.5 MB |  |
|  ![]() | DD.J1000.04 | Dimension Drawings for J1000 Drive All Frame Sizes, NEMA TYPE 1 in DWG Autocad format in a zip file. | 4.7 MB |  |
|  ![]() | DD.J1K.FR10.IP20 | Dimension Drawings for J1000 Drive Frame Size 10, IP20 (For CIMR-JUBA0010BXX) | |  |
|  ![]() | DD.J1K.FR10.N1 | Dimension Drawing for J1000 Drive Frame Size 10 NEMA Type 1 (for CIMR-JUBA0010F) | |  |
|  ![]() | DD.J1K.FR11.IP20 | Dimension Drawings for J1000 Drive Frame Size 11, IP20 (For CIMR-JU2A0010BXX and 4A0011BXX) | |  |
|  ![]() | DD.J1K.FR11.N1 | Dimension Drawing for J1000 Drive Frame Size 11 NEMA Type 1 (for CIMR-JU2A0020FAA, CIMR-JU2A0018FAA, CIMR-JU4A0011FAA) | |  |
|  ![]() | DD.J1K.FR1.IP20 | Dimension Drawings for J1000 Drive Frame Size 1, IP20 (For CIMR-JUBA0001BXX, BA0002BXX, 2A0001BXX, and 2A0002BXX) | |  |
|  ![]() | DD.J1K.FR1.N1 | Dimension Drawing for J1000 Drive Frame Size 1 NEMA Type 1 (for CIMR-JUBA0001F, BA0002F, 2A0001F and 2A0002F) | |  |
|  ![]() | DD.J1K.FR2.IP20 | Dimension Drawings for J1000 Drive Frame Size 2, IP20 (For CIMR-JU2A0004BXX) | |  |
|  ![]() | DD.J1K.FR2.N1 | Dimension Drawing for J1000 Drive Frame Size 2 NEMA Type 1 (for CIMR-JU2A0004F) | |  |
|  ![]() | DD.J1K.FR3.IP20 | Dimension Drawings for J1000 Drive Frame Size 3, IP20 (For CIMR-JUBA0003BXX) | |  |
|  ![]() | DD.J1K.FR3.N1 | Dimension Drawing for J1000 Drive Frame Size 3 NEMA Type 1 (for CIMR-JUBA0003F) | |  |
|  ![]() | DD.J1K.FR4.IP20 | Dimension Drawings for J1000 Drive Frame Size 4, IP20 (For CIMR-JU2A0006BXX) | |  |
|  ![]() | DD.J1K.FR4.N1 | Dimension Drawing for J1000 Drive Frame Size 1 NEMA Type 1 (for CIMR-JU2A0006F) | |  |
|  ![]() | DD.J1K.FR5.IP20 | Dimension Drawings for J1000 Drive Frame Size 5, IP20 (For CIMR-JU4A0001BXX) | |  |
|  ![]() | DD.J1K.FR5.N1 | Dimension Drawing for J1000 Drive Frame Size 3 NEMA Type 1 (for CIMR-JU4A0001F) | |  |
|  ![]() | DD.J1K.FR6.IP20 | Dimension Drawings for J1000 Drive Frame Size 6, IP20 (For CIMR-JU4A0002BXX) | |  |
|  ![]() | DD.J1K.FR6.N1 | Dimension Drawing for J1000 Drive Frame Size 6 NEMA Type 1 (for CIMR-JU4A0002F) | |  |
|  ![]() | DD.J1K.FR7.IP20 | Dimension Drawings for J1000 Drive Frame Size 7, IP20 (For CIMR-JU2A0010BXX) | |  |
|  ![]() | DD.J1K.FR7.N1 | Dimension Drawing for J1000 Drive Frame Size 7 NEMA Type 1 (for CIMR-JU2A0010FAA, CIMR-JU2A0008FAA ) | |  |
|  ![]() | DD.J1K.FR8.FAN.OPEN | Dimension Drawings for J1000 Drive Frame Size 8 (Fan), IP20/Open Type (For CIMR-JU2A0012BXX) | |  |
|  ![]() | DD.J1K.FR8.IP20 | Dimension Drawings for J1000 Drive Frame Size 8, IP20 (For CIMR-JUBA0006BXX and 4A0004BXX) | |  |
|  ![]() | DD.J1K.FR8.N1 | Dimension Drawing for J1000 Drive Frame Size 8 NEMA Type 1 (for CIMR-JUBA0006F, 2A0012F and 4A0004F) | |  |
|  ![]() | DD.J1K.FR9.IP20 | Dimension Drawings for J1000 Drive Frame Size 9, IP20 (For CIMR-JU4A0005BXX, 4A0007BXX, and 4A0009BXX) | |  |
|  ![]() | DD.J1K.FR9.N1 | Dimension Drawing for J1000 Drive Frame Size 9 NEMA Type 1 (for CIMR-JU4A0005F, 4A0007F and 4A0009F) | |  |
|  ![]() | DD.P1K.FR10.FLNG | Dimension Drawing: P1000 Flange Drive, Frame 10 for 6-Models: CIMR-PU2A0169UAA, CIMR-PU2A0211UAA, CIMR-PU4A0139UAA, CIMR-PU4A0165UAA, CIMR-PU5A0062UAA, CIMR-PU5A0077UAA, CIMR-PU5A0099UAA
and 12-Pulse Models:
CIMR-PU4T0139UAA, CIMR-PU4T0165UAA | |  |
|  ![]() | DD.P1K.FR10.IP00 | Dimension Drawing: P1000 Frame 10 for CIMR-PU2A0169FXX, CIMR-PU2A0211FXX, CIMR-PU4A0139FXX, CIMR-PU4A0165FXX, CIMR-PU5A0062FXX, CIMR-PU5A0077FXX, CIMR-PU5A0099FXX
Note: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering. | |  |
|  ![]() | DD.P1K.FR10.N1 | Dimension Drawing: P1000 Frame 10 for CIMR-PU2A0169FXX, CIMR-PU2A0211FXX, CIMR-PU4A0139FXX, CIMR-PU4A0165FXX, CIMR-PU5A0062FXX, CIMR-PU5A0077FXX, CIMR-PU5A0099FXX for NEMA 1/IP20 | |  |
|  ![]() | DD.P1K.FR11.FLNG | Dimension Drawing: P1000 Flange Drive, Frame 11 for 6-Pulse Models: CIMR-PU2A0250UAA, CIMR-PU2A0312UAA, CIMR-PU4A0208UAA, CIMR-PU5A0125UAA,
CIMR-PU5A0145UAA
and 12-Pulse Model:
CIMR-PU4T0208UAA | |  |
|  ![]() | DD.P1K.FR11.IP00 | Dimension Drawing: P1000 Frame 11 for CIMR-PU2A0250AXX, CIMR-PU2A0312AXX, CIMR-PU4A0208AXX, CIMR-PU5A0125AXX, CIMR-PU5A0145AXX for Open Chassis/IP00 | |  |
|  ![]() | DD.P1K.FR11.N1 | Dimension Drawing: P1000 Frame 11 for CIMR-PU2A0250AXX, CIMR-PU2A0312AXX, CIMR-PU4A0208AXX, CIMR-PU5A0125AXX, CIMR-PU5A0145AXX w/ NEMA 1 Kit
Note: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. | |  |
|  ![]() | DD.P1K.FR12A.N1 | Dimension Drawing: P1000 Frame 12A for CIMR-PU2A0360AXX, CIMR-PU4A0250AXX, CIMR-PU4A0296AXX, CIMR-PU4A0362AXX, CIMR-PU5A0192AXX, CIMR-PU5A0242AXX w/ NEMA 1 Kit
Note: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. | |  |
|  ![]() | DD.P1K.FR12C.N1 | Dimension Drawing: P1000 Frame 12C for CIMR-PU2A0415AXX w/ NEMA 1 Kit
Note: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. | |  |
|  ![]() | DD.P1K.FR12.FLNG | Dimension Drawing: P1000 Flange Drive, Frame 12 for 6-Pulse Models: CIMR-PU2A0360UAA, CIMR-PU2A0415UAA, CIMR-PU4A0250UAA, CIMR-PU4A0296UAA, CIMR-PU4A0362UAA CIMR-PU5A0192UAA, CIMR-PU5A0242UAA
and 12-Pulse Models:
CIMR-PU4T0250UAA, CIMR-PU4T0296UAA, CIMR-PU4T0362UAA | |  |
|  ![]() | DD.P1K.FR12.IP00 | Dimension Drawing: P1000 Frame 12 for CIMR-PU2A0360AXX, CIMR-PU2A0415AXX, CIMR-PU4A0250AXX, CIMR-PU4A0296AXX, CIMR-PU4A0362AXX, CIMR-PU5A0192AXX, CIMR-PU5A0242AXX for Open Chassis/IP00 | |  |
|  ![]() | DD.P1K.FR13A.FLNG | Dimension Drawing: P1000 Flange Drive, Frame 13A for 6-Pulse Model: CIMR-PU4A0414UAA | |  |
|  ![]() | DD.P1K.FR13B.FLNG | Dimension Drawing: P1000 Flange Drive, Frame 13B for 12-Pulse Model: CIMR-PU4T0414UAA | |  |
|  ![]() | DD.P1K.FR13.IP00 | Dimension Drawing: P1000 Frame 13 for CIMR-PU4A0414AXX for Open Chassis/IP00 | |  |
|  ![]() | DD.P1K.FR13.N1 | Dimension Drawing: P1000 Frame 13 for CIMR-PU4A0414AXX w/ NEMA 1 Kit
Note: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. | |  |
|  ![]() | DD.P1K.FR14A.FLNG | Dimension Drawing: P1000 Flange Drive, Frame 14A for 6-Pulse Models: CIMR-PU4A0515UAA, CIMR-PU4A0675UAA | |  |
|  ![]() | DD.P1K.FR14B.FLNG | Dimension Drawing: P1000 Flange Drive, Frame 14B for 12-Pulse Models: CIMR-PU4T0515UAA, CIMR-PU4T0675UAA | |  |
|  ![]() | DD.P1K.FR14.IP00 | Dimension Drawing: P1000 Frame 14 for CIMR-PU4A0515AXX, CIMR-PU4A0675AXX for Open Chassis/IP00 | |  |
|  ![]() | DD.P1K.FR14.N1 | Dimension Drawing: P1000 Frame 14 for CIMR-PU4A0515AXX, CIMR-PU4A0675AXX w/ NEMA 1 Kit
Note: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. | |  |
|  ![]() | DD.P1K.FR1.FLNG | Dimension Drawing: P1000 Flange Drive, Frame 1 for 6-Pulse Models: CIMR-PU2A0004UAA, CIMR-PU2A0006UAA, CIMR-PU2A0008UAA, CIMR-PU2A0010UAA, CIMR-PU2A0012UAA, CIMR-PU4A0002UAA, CIMR-PU4A0004UAA, CIMR-PU4A0005UAA, CIMR-PU5A0003UAA, CIMR-PU5A0004UAA | |  |
|  ![]() | DD.P1K.FR1.N1 | Dimension Drawing: P1000 Frame 1 for CIMR-PU2A0004FXX, CIMR-PU2A0006FXX, CIMR-PU2A0008FXX, CIMR-PU2A0010FXX, CIMR-PU2A0012FXX, CIMR-PU4A0002FXX, CIMR-PU4A0004FXX, CIMR-PU4A0005FXX, CIMR-PU5A0003FXX, CIMR-PU5A0004FXX
Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) | |  |
|  ![]() | DD.P1K.FR2.FLNG | Dimension Drawing: P1000 Flange Drive, Frame 2 for 6-Pulse Models: CIMR-PU2A0018UAA, CIMR-PU2A0021UAA, CIMR-PU4A0007UAA, CIMR-PU4A0009UAA, CIMR-PU4A0011UAA, CIMR-PU5A0006UAA, CIMR-PU5A0009UAA | |  |
|  ![]() | DD.P1K.FR2.N1 | Dimension Drawing: P1000 Frame 2 for CIMR-PU2A0018FXX, CIMR-PU2A0021FXX, CIMR-PU4A0007FXX, CIMR-PU4A0009FXX, CIMR-PU4A0011FXX, CIMR-PU5A0006FXX, CIMR-PU5A0009FXX
Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) | |  |
|  ![]() | DD.P1K.FR3.FLNG | Dimension Drawing: P1000 Flange Drive, Frame 3 for 6-Pulse Models: CIMR-PU2A0030UAA, CIMR-PU2A0040UAA, CIMR-PU4A0018UAA, CIMR-PU4A0023UAA, CIMR-PU5A0011UAA | |  |
|  ![]() | DD.P1K.FR3.N1 | Dimension Drawing: P1000 Frame 3 for CIMR-PU2A0030FXX, CIMR-PU2A0040FXX, CIMR-PU4A0018FXX, CIMR-PU4A0023FXX, CIMR-PU5A0011FXX
Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) | |  |
|  ![]() | DD.P1K.FR4.FLNG | Dimension Drawing: P1000 Flange Drive, Frame 4 for 6-Pulse Model: CIMR-AU4A0031UAA | |  |
|  ![]() | DD.P1K.FR4.N1 | Dimension Drawing: P1000 Frame 4 for CIMR-PU4A0031FXX
Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) | |  |
|  ![]() | DD.P1K.FR5.FLNG | Dimension Drawing: P1000 Flange Drive, Frame 5 for 6-Pulse Models: CIMR-PU2A0056UAA, CIMR-PU4A0038UAA, CIMR-PU5A0017UAA, CIMR-PU5A0022UAA | |  |
|  ![]() | DD.P1K.FR5.N1 | Dimension Drawing: P1000 Frame 5 for CIMR-PU2A0056FXX, CIMR-PU4A0038FXX, CIMR-PU5A0017FXX, CIMR-PU5A0022FXX
Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) | |  |
|  ![]() | DD.P1K.FR6.FLNG | Dimension Drawing: P1000 Flange Drive, Frame 6 for 6-Pulse Models: CIMR-PU2A0069UAA, CIMR-PU2A0081UAA, CIMR-PU4A0044UAA, CIMR-PU5A0027UAA, CIMR-PU5A0032UAA | |  |
|  ![]() | DD.P1K.FR6.N1 | Dimension Drawing: P1000 Frame 6 for CIMR-PU2A0069FXX, CIMR-PU2A0081FXX, CIMR-PU4A0044FXX, , CIMR-PU5A0027FXX, CIMR-PU5A0032FXX
Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) | |  |
|  ![]() | DD.P1K.FR7A.N1 | Dimension Drawing: P1000 Frame 7A for CIMR-PU2A0110FXX for NEMA 1/IP20 | |  |
|  ![]() | DD.P1K.FR7B.N1 | Dimension Drawing: P1000 Frame 7B for CIMR-PU4A0058FXX for NEMA 1/IP20 | |  |
|  ![]() | DD.P1K.FR7.FLNG | Dimension Drawing: P1000 Flange Drive, Frame 7 for 6-Pulse Models: CIMR-PU2A0110UAA, CIMR-PU4A0058UAA
and 12-Pulse Model:
CIMR-PU4T0058UAA | |  |
|  ![]() | DD.P1K.FR7.IP00 | Dimension Drawing: P1000 Frame 7 for CIMR-PU2A0110FXX, CIMR-PU4A0058FXX
Note: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering. | |  |
|  ![]() | DD.P1K.FR8A.N1 | Dimension Drawing: P1000 Frame 8A for CIMR-PU2A0138FXX for NEMA 1/IP20 | |  |
|  ![]() | DD.P1K.FR8B.N1 | Dimension Drawing: P1000 Frame 8B for CIMR-PU4A0072FXX, CIMR-PU5A0041FXX, CIMR-PU5A0052FXX for NEMA 1/IP20 | |  |
|  ![]() | DD.P1K.FR8.FLNG | Dimension Drawing: P1000 Flange Drive, Frame 8 for 6-Pulse Models: CIMR-PU2A0138UAA, CIMR-PU4A0072UAA, CIMR-PU5A0041UAA, CIMR-PU5A0052UAA
and 12-Pulse Model: CIMR-PU4T0072UAA | |  |
|  ![]() | DD.P1K.FR8.IP00 | Dimension Drawing: P1000 Frame 8 for CIMR-PU2A0138FXX, CIMR-PU4A0072FXX, CIMR-PU5A0041FXX, CIMR-PU5A0052FXX
Note: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering. | |  |
|  ![]() | DD.P1K.FR9.FLNG | Dimension Drawing: P1000 Flange Drive, Frame 9 for 6-Pulse Models: CIMR-PU4A0088UAA, CIMR-PU4A0103UAA
and 12-Pulse Models:
CIMR-PU4T0088UAA, CIMR-PU4T0103UAA | |  |
|  ![]() | DD.P1K.FR9.IP00 | Dimension Drawing: P1000 Frame 9 for CIMR-PU4A0088FXX, CIMR-PU4A0103FXX
Note: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering. | |  |
|  ![]() | DD.P1K.FR9.N1 | Dimension Drawing: P1000 Frame 9 for CIMR-PU4A0088FXX, CIMR-PU4A0103FXX for NEMA 1/IP20 | |  |
|  ![]() | DD.P7.FR10.IP00.01 | Dimension Drawing for P7 drive Frame Size 10 for CIMR-P7U2055 to 2075, 4075 to 4090) | |  |
|  ![]() | DD.P7.FR10.N1.01 | Dimension Drawing for P7 drive Frame Size 10 NEMA Type 1/IP20 for P7U2055 to 2075, 4075 to 4090 | |  |
|  ![]() | DD.P7.FR11.IP00.01 | Dimension Drawing for P7 drive Frame Size 11 IP00 (for CIMR-P7U2090, 4110 to 4132) | |  |
|  ![]() | DD.P7.FR11.N1.01 | Dimension Drawing for P7 drive Frame Size 11 NEMA Type 1/IP20 for CIMR-P7U2090, 4110 to 4132 | |  |
|  ![]() | DD.P7.FR12.IP00.01 | Dimension Drawing for P7 drive Frame Size 12 IP00 (for CIMR-P7U2110) | |  |
|  ![]() | DD.P7.FR13.IP00.01 | Dimension Drawing for P7 drive Frame Size 13 IP00 for CIMR-P7U4160 | |  |
|  ![]() | DD.P7.FR13.N1.01 | Dimension Drawing for P7 drive Frame Size 13 NEMA Type 1/IP20 for CIMR-P7U4160 | |  |
|  ![]() | DD.P7.FR14.IP00.01 | Dimension Drawing for P7 drive Frame Size 14 IP00 (for CIMR-P7U4185 and 4220) | |  |
|  ![]() | DD.P7.FR14.N1.01 | Dimension Drawing for P7 drive Frame Size 14 NEMA Type 1/IP20 for CIMR-P7U4185 and 4220 | |  |
|  ![]() | DD.P7.FR15.IP00.01 | Dimension Drawing for P7 drive Frame Size 15 IP00 (for CIMR-P7U4300) | |  |
|  ![]() | DD.P7.FR15.N1.01 | Dimension Drawing for P7 Drive Frame Size 15 NEMA Type 1/IP20 for CIMR-P7U4300 | |  |
|  ![]() | DD.P7.FR2.N1.01 | Dimension Drawing for P7 drive Frame Size 2 NEMA Type 1/IP20 and IP00 (for CIMR-P7U23P7 to 25P5, 42P2 to 45P5) | |  |
|  ![]() | DD.P7.FR3A.N1.01 | Dimension Drawing for P7 drive Frame Size 3A NEMA Type 1/IP20 and IP00 (for CIMR-P7U27P5, 47P5 to 4011) | |  |
|  ![]() | DD.P7.FR3B.N1.01 | Dimension Drawing for P7 drive Frame Size 3B NEMA Type 1/IP20 and IP00 (for CIMR-P7U2011) | |  |
|  ![]() | DD.P7.FR4A.N1.01 | Dimension Drawing for P7 drive Frame Size 4A NEMA Type 1/IP20 and IP00 (for CIMR-P7U2015, 4018) | |  |
|  ![]() | DD.P7.FR4B.N1.01 | Dimension Drawing for P7 drive Frame Size 4B NEMA Type 1/IP20 and IP00 (for CIMR-P7U4015) | |  |
|  ![]() | DD.P7.FR4C.N1.01 | Dimension Drawing for P7 drive Frame Size 4C NEMA Type 1/IP20 and IP00 (for CIMR-P7U2018) | |  |
|  ![]() | DD.P7.FR5.N1.01 | Dimension Drawing for P7 drive Frame Size 5 NEMA Type 1/IP20 (for CIMR-P7U2022) | |  |
|  ![]() | DD.P7.FR6A.N1.01 | Dimension Drawing for P7 drive Frame Size 6A NEMA Type 1/IP20 (for CIMR-P7U2030) | |  |
|  ![]() | DD.P7.FR6B.N1.01 | Dimension Drawing for P7 drive Frame Size 6B NEMA Type 1/IP20 for CIMR-P7U4022 and 4030 | |  |
|  ![]() | DD.P7.FR7.IP00.01 | Dimension Drawing for P7 drive Frame Size 7 IP00 for CIMR-P7U2037 | |  |
|  ![]() | DD.P7.FR8.IP00.01 | Dimension Drawing for P7 drive Frame Size 8 IP00 for CIMR-P7U2045 | |  |
|  ![]() | DD.P7.FR9A.N1.01 | Dimension Drawing for P7 drive Frame Size 9A NEMA Type 1/IP20 (for CIMR-P7U4037) | |  |
|  ![]() | DD.P7.FR9B.N1.01 | Dimension Drawing for P7 drive Frame Size 9B NEMA Type 1/IP20 (for CIMR-P7U4045 and 4055) | |  |
|  ![]() | DD.T1W17S.01 | Dimension Drawing, "S" Series, Type 1, W1 (for model numbers E7SVD004, D007, D010, D016, B002, B003, B004, B007, and B011) | |  |
|  ![]() | DD.T1W27S.01 | Dimension Drawing, "S" Series, Type 1, W2 (for model numbers E7SVD024, D030, D046, B014, B021, and B027) | |  |
|  ![]() | DD.T1W37S.01 | Dimension Drawing, "S" Series, Type 1, W3 (for model numbers E7SVD059, D074, B034, and B040) | |  |
|  ![]() | DD.T1W47S.01 | Dimension Drawing, "S" Series, Type 1, W4 (for model numbers E7SVD088, D114, B052, and B065) | |  |
|  ![]() | DD.T1W57S.01 | Dimension Drawing, "S" Series, Type 1, W5 (for model numbers E7SVB077, B096, and B124) | |  |
|  ![]() | DD.V1000.04 | Dimension Drawings for V1000 drive All Frame Sizes, NEMA Type 1/IP20 in PDF format 51 pages. | 13.3 MB |  |
|  ![]() | DD.V1000.05 | Dimension Drawings for V1000 drive All Frame Sizes, NEMA Type 1/IP20.17 DWG files in AutoCAD 2000/LT 2000 format contained in the zip file, 51 pages. | 37.9 MB |  |
|  ![]() | DD.V1000.06 | Dimension Drawings for V1000 drive All Frame Sizes, NEMA Type 1/IP20. Quantity 17 individually zipped DXF files 51 pages. | |  |
|  ![]() | DD.V1000.06 | Dimension Drawings for V1000 Drive All Frame Sizes, Open Enclosure Type (IP00 or IP20), PDF format, 51 pages | 14.2 MB |  |
|  ![]() | DD.V1000.07 | Dimension Drawings for V1000 Drive All Frame Sizes, Open Enclosure Type (IP00 or IP20), 17 AutoCAD 2000/LT 2000 (dwg) format contained in the zip file | 9.0 MB |  |
|  ![]() | DD.V1K.FR10.FNL | Dimension Drawing for V1000 Drive Frame Size 10 Finless Heatsink (for CIMR-VU2A0056J, 4A0031J and 4A0038J) | |  |
|  ![]() | DD.V1K.FR10.IP20 | Dimension Drawing for V1000 Drive Frame Size 1 Open Enclosure IP20 Rating (for CIMR-VUBA0010B) | |  |
|  ![]() | DD.V1K.FR10.N1 | Dimension Drawings for V1000 drive Frame Size 10 NEMA Type 1/IP20 (for CIMR-BA0010FXX) | |  |
|  ![]() | DD.V1K.FR11.FNL | Dimension Drawing for V1000 Drive Frame Size 11 Finless Heatsink (for CIMR-VU2A0069J) | |  |
|  ![]() | DD.V1K.FR11.IP20 | Dimension Drawing for V1000 Drive Frame Size 11 Open Enclosure IP20 Rating (for CIMR-VU2A0020B and 4A0011B) | |  |
|  ![]() | DD.V1K.FR11.N1 | Dimension Drawings for V1000 drive Frame Size 11 NEMA Type 1/IP20 (for CIMR-2A0020FXX and 4A0011FXX) | |  |
|  ![]() | DD.V1K.FR12.IP20 | Dimension Drawing for V1000 Drive Frame Size 12 Open Enclosure IP20 Rating (for CIMR-VUBA0012B) | |  |
|  ![]() | DD.V1K.FR12.N1 | Dimension Drawings for V1000 drive Frame Size 12 NEMA Type 1/IP20 (for CIMR-BA0012FXX) | |  |
|  ![]() | DD.V1K.FR13.IP20 | Dimension Drawing for V1000 Drive Frame Size 13 Open Enclosure IP20 Rating (for CIMR-VUBA0018B) | |  |
|  ![]() | DD.V1K.FR13.N1 | Dimension Drawings for V1000 drive Frame Size 13 NEMA Type 1/IP20 (for CIMR-BA0018FXX) | |  |
|  ![]() | DD.V1K.FR14.IP00 | Dimension Drawing for V1000 Drive Frame Size 14 Open Enclosure IP00 Rating (for CIMR-VU2A0030A, 2A0040A, 4A0018A and 4A0023A) | |  |
|  ![]() | DD.V1K.FR14.N1 | Dimension Drawings for V1000 drive Frame Size 14 NEMA Type 1/IP20 (for CIMR-2A0030FXX, 2A0040FXX, 4A0018FXX, and 4A0023FXX ) | |  |
|  ![]() | DD.V1K.FR15.IP00 | Dimension Drawing for V1000 Drive Frame Size 15 Open Enclosure IP00 Rating (for CIMR-VU4A0031A) | |  |
|  ![]() | DD.V1K.FR15.N1 | Dimension Drawings for V1000 drive Frame Size 15 NEMA Type 1/IP20 (for CIMR-4A0031FXX) | |  |
|  ![]() | DD.V1K.FR16.IP00 | Dimension Drawing for V1000 Drive Frame Size 16 Open Enclosure IP00 Rating (for CIMR-VU2A0056A and 4A0038A) | |  |
|  ![]() | DD.V1K.FR16.N1 | Dimension Drawings for V1000 drive Frame Size 16 NEMA Type 1/IP20 (for CIMR-2A0056FXX and 4A0038FXX) | |  |
|  ![]() | DD.V1K.FR17.IP00 | Dimension Drawing for V1000 Drive Frame Size 17 Open Enclosure IP00 Rating (for CIMR-VU2A0069A) | |  |
|  ![]() | DD.V1K.FR17.N1 | Dimension Drawings for V1000 drive Frame Size 17 NEMA Type 1/IP20 (for CIMR-2A0069FXX) | |  |
|  ![]() | DD.V1K.FR1.FNL | Dimension Drawing for V1000 Drive Frame Size 1 Finless Heatsink (for CIMR-VUBA0001J, BA0002J, 2A0001J to 2A0006J) | |  |
|  ![]() | DD.V1K.FR1.IP20 | Dimension Drawing for V1000 Drive Frame Size 1 Open Enclosure IP20 Rating (for CIMR-VUBA0001B, BA0002B, 2A0001B and 2A0002B) | |  |
|  ![]() | DD.V1K.FR1.N1 | Dimension Drawings for V1000 drive Frame Size 1 NEMA Type 1/IP20 (for CIMR-BA0001FXX and 2A0001FXX) | |  |
|  ![]() | DD.V1K.FR2.FNL | Dimension Drawing for V1000 Drive Frame Size 2 Finless Heatsink (for CIMR-VUBA0003J) | |  |
|  ![]() | DD.V1K.FR2.IP20 | Dimension Drawing for V1000 Drive Frame Size 2 Open Enclosure IP20 Rating (for CIMR-VU2A0004B) | |  |
|  ![]() | DD.V1K.FR2.N1 | Dimension Drawings for V1000 drive Frame Size 2 NEMA Type 1/IP20 (for CIMR-2A0004FXX) | |  |
|  ![]() | DD.V1K.FR3.FNL | Dimension Drawing for V1000 Drive Frame Size 3 Finless Heatsink (for CIMR-VU2A0010J, 4A0001J, and 4A0002J) | |  |
|  ![]() | DD.V1K.FR3.IP20 | Dimension Drawing for V1000 Drive Frame Size 3 Open Enclosure IP20 Rating (for CIMR-VUBA0003B) | |  |
|  ![]() | DD.V1K.FR3.N1 | Dimension Drawings for V1000 drive Frame Size 3 NEMA Type 1/IP20 (for CIMR-BA0003FXX) | |  |
|  ![]() | DD.V1K.FR4.FNL | Dimension Drawing for V1000 Drive Frame Size 4 Finless Heatsink (for CIMR-VUBA0006J, 2A0012J, and 4A0004J) | |  |
|  ![]() | DD.V1K.FR4.IP20 | Dimension Drawing for V1000 Drive Frame Size 4 Open Enclosure IP20 Rating (for CIMR-VU2A0006B) | |  |
|  ![]() | DD.V1K.FR4.N1 | Dimension Drawings for V1000 drive Frame Size 4 NEMA Type 1/IP20 (for CIMR-2A0006FXX) | |  |
|  ![]() | DD.V1K.FR5.FNL | Dimension Drawing for V1000 Drive Frame Size 5 Finless Heatsink (for CIMR-VUBA0010J) | |  |
|  ![]() | DD.V1K.FR5.IP20 | Dimension Drawing for V1000 Drive Frame Size 5 Open Enclosure IP20 Rating (for CIMR-VU4A0001B) | |  |
|  ![]() | DD.V1K.FR5.N1 | Dimension Drawings for V1000 drive Frame Size 5 NEMA Type 1/IP20 (for CIMR-4A0001FXX) | |  |
|  ![]() | DD.V1K.FR6.FNL | Dimension Drawing for V1000 Drive Frame Size 6 Finless Heatsink (for CIMR-VU4A0005J, 4A0007J, and 4A0009J) | |  |
|  ![]() | DD.V1K.FR6.IP20 | Dimension Drawing for V1000 Drive Frame Size 6 Open Enclosure IP20 Rating (for CIMR-VU4A0002B) | |  |
|  ![]() | DD.V1K.FR6.N1 | Dimension Drawings for V1000 drive Frame Size 6 NEMA Type 1/IP20 (for CIMR-4A0002FXX) | |  |
|  ![]() | DD.V1K.FR7.FNL | Dimension Drawing for V1000 Drive Frame Size 7 Finless Heatsink (for CIMR-VU2A0020J and 4A0011J) | |  |
|  ![]() | DD.V1K.FR7.IP20 | Dimension Drawing for V1000 Drive Frame Size 7 Open Enclosure IP20 Rating (for CIMR-VU2A0010B) | |  |
|  ![]() | DD.V1K.FR7.N1 | Dimension Drawings for V1000 drive Frame Size 7 NEMA Type 1/IP20 (for CIMR-2A0010FXX) | |  |
|  ![]() | DD.V1K.FR8.FNL | Dimension Drawing for V1000 Drive Frame Size 8 Finless Heatsink (for CIMR-VUBA0012J) | |  |
|  ![]() | DD.V1K.FR8.IP20 | Dimension Drawing for V1000 Drive Frame Size 8 Open Enclosure IP20 Rating (for CIMR-VUBA0006B, 2A0012B and 4A0004B) | |  |
|  ![]() | DD.V1K.FR8.N1 | Dimension Drawings for V1000 drive Frame Size 8 NEMA Type 1/IP20 (for CIMR-BA0006FXX, 2A0012FXX, and 4A0004FXX) | |  |
|  ![]() | DD.V1K.FR9.FNL | Dimension Drawing for V1000 Drive Frame Size 9 Finless Heatsink (for CIMR-VU2A0030J, 2A0040J, 4A0018J and 4A0023J) | |  |
|  ![]() | DD.V1K.FR9.IP20 | Dimension Drawing for V1000 Drive Frame Size 9 Open Enclosure IP20 Rating (for CIMR-VU4A0005B, 4A0007B and 4A0009B) | |  |
|  ![]() | DD.V1K.FR9.N1 | Dimension Drawings for V1000 drive Frame Size 9 NEMA Type 1/IP20 (for CIMR-4A0005FXX, 4A0007FXX, and 4A0009FXX) | |  |
|  ![]() | DD.Z1B1.W1.01 | Dimensional Drawing: Z1000 Bypass, Wall Mount Models: Z1B1D002, Z1B1D003, Z1B1D004, Z1B1D007, Z1B1D010, Z1B1D016, Z1B1B001, Z1B1B002, Z1B1B003, Z1B1B004, Z1B1B007, Z1B1B011 | |  |
|  ![]() | DD.Z1B1.W2.01 | Dimensional Drawing: Z1000 Bypass, Wall Mount Models: Z1B1D024, Z1B1D030, Z1B1B014, Z1B1B021, Z1B1B027 | |  |
|  ![]() | DD.Z1B1.W3.01 | Dimensional Drawing: Z1000 Bypass, Wall Mount Models: Z1B1D046, Z1B1D059,Z1B1B034, Z1B1B040 | |  |
|  ![]() | DD.Z1B1.W4.01 | Dimensional Drawing: Z1000 Bypass, Wall Mount Models: Z1B1D074, Z1B1B052, Z1B1B065, Z1B1B077 | |  |
|  ![]() | DD.Z1B1.W5.01 | Dimensional Drawing: Z1000 Bypass, Wall Mount Models: Z1B1D088, Z1B1D114, Z1B1B096, Z1B1B124 | |  |
|  ![]() | DD.Z1B1.W6.01 | Dimensional Drawing: Z1000 Bypass, Wall Mount Models: Z1B1D143, Z1B1D169, Z1B1B156, Z1B1B180 | |  |
|  ![]() | DD.Z1BB.12.W1.01 | Dimensional Drawing: Z1000 Bypass, Enclosure W1, NEMA Type 12 Models: Z1BBD002, Z1BBD003, Z1BBD004, Z1BBD007, Z1BBD010, Z1BBD016, Z1BBB001, Z1BBB002, Z1BBB003, Z1BBB004, Z1BBB007, Z1BBB011 | |  |
|  ![]() | DD.Z1BB.12.W2.01 | Dimensional Drawing: Z1000 Bypass, Enclosure W2, NEMA Type 12 Models: Z1BBD024, Z1BBD030, Z1BBB014, Z1BBB021, Z1BBB027 | |  |
|  ![]() | DD.Z1BB.12.W3.01 | Dimensional Drawing: Z1000 Bypass, Enclosure W3, NEMA Type 12 Models: Z1BBD046, Z1BBD059, Z1BBD074, Z1BBB034, Z1BBB040, Z1BBB052 | |  |
|  ![]() | DD.Z1BB.12.W4.01 | Dimensional Drawing: Z1000 Bypass, Enclosure W4, NEMA Type 12 Models: Z1BBD088, Z1BBD114, Z1BBB065, Z1BBB077, Z1BBB096, Z1BBB124 | |  |
|  ![]() | DD.Z1C1.W1.01 | Dimensional Drawing: Z1000 Configured, Wall Mount Models: Z1C1D002, Z1C1D003, Z1C1D004, Z1C1D007, Z1C1D010, Z1C1D016, Z1C1B001, Z1C1B002, Z1C1B003, Z1C1B004, Z1C1B007, Z1C1B011 | |  |
|  ![]() | DD.Z1C1.W2.01 | Dimensional Drawing: Z1000 Configured, Wall Mount Models: Z1C1D024, Z1C1D030, Z1C1B014, Z1C1B021, Z1C1B027 | |  |
|  ![]() | DD.Z1C1.W3.01 | Dimensional Drawing: Z1000 Configured, Wall Mount Models: Z1C1D046, Z1C1D059, Z1C1B034, Z1C1B040 | |  |
|  ![]() | DD.Z1C1.W4.01 | Dimensional Drawing: Z1000 Configured, Wall Mount Models: Z1C1D074, Z1C1D088, Z1C1D114, Z1C1B052, Z1C1B065, Z1C1B077, Z1C1B096 | |  |
|  ![]() | DD.Z1C1.W5.01 | Dimensional Drawing: Z1000 Configured, Wall Mount Model: Z1C1B124 | |  |
|  ![]() | DD.Z1C1.W6.01 | Dimensional Drawing: Z1000 Configured, Wall Mount Models: Z1C1D143, Z1C1D169, Z1C1D211, Z1B1C156, Z1C1B180, Z1C1240 | |  |
|  ![]() | DD.Z1K.FR10.IP00 | Dimensional Drawing: Z1000 Drive, IP00 Open Chassis Type Models: CIMR-ZU4A0480AAA, CIMR-ZU4A0515AAA,
CIMR-ZU4A0590AAA | |  |
|  ![]() | DD.Z1K.FR10.N1 | Dimensional Drawing: Z1000 Drive, NEMA 1 Type Models:
CIMR-ZU4A0480FAA, CIMR-ZU4A0515FAA, CIMR-ZU4A0590FAA | |  |
|  ![]() | DD.Z1K.FR1.N1 | Dimensional Drawing: Z1000 Drive, NEMA 1 and IP00 Open Chassis Type Models: CIMR-ZU2A0011FAA, CIMR-ZU2A0017FAA, CIMR-ZU4A0005FAA, CIMR-ZU4A0008FAA, CIMR-ZU4A0011FAA | |  |
|  ![]() | DD.Z1K.FR2.N1 | Dimensional Drawing: Z1000 Drive, NEMA 1 and IP00 Open Chassis Type Models: CIMR-ZU2A0024FAA, CIMR-ZU2A0031FAA, CIMR-ZU4A0014FAA, CIMR-ZU4A0021FAA, CIMR-ZU4A0027FAA | |  |
|  ![]() | DD.Z1K.FR3.N1 | Dimensional Drawing: Z1000 Drive, NEMA 1 and IP00 Open Chassis Type Models: CIMR-ZU2A0046FAA, CIMR-ZU2A0059FAA, CIMR-ZU4A0034FAA, CIMR-ZU4A0040FAA | |  |
|  ![]() | DD.Z1K.FR4.N1 | Dimensional Drawing: Z1000 Drive, NEMA 1 and IP00 Open Chassis Type Models: CIMR-ZU2A0075FAA, CIMR-ZU2A0088FAA, CIMR-ZU2A0114FAA, CIMR-ZU4A0052FAA, CIMR-ZU4A0065FAA, CIMR-ZU4A0077FAA,
CIMR-ZU4A0096FAA | |  |
|  ![]() | DD.Z1K.FR5.N1 | Dimensional Drawing: Z1000 Drive, NEMA 1 and IP00 Open Chassis Type Model: CIMR-ZU4A0124FAA | |  |
|  ![]() | DD.Z1K.FR6.N1 | Dimensional Drawing: Z1000 Drive, NEMA 1 and IP00 Open Chassis Type Models: CIMR-ZU2A0143FAA, CIMR-ZU2A0169FAA, CIMR-ZU2A0211FAA, CIMR-ZU2A0273FAA
CIMR-ZU4A0156FAA, CIMR-ZU4A0180FAA, CIMR-ZU4A0240FAA | |  |
|  ![]() | DD.Z1K.FR7.N1 | Dimensional Drawing: Z1000 Drive, NEMA 1 and IP00 Open Chassis Type Model: CIMR-ZU4A0302FAA | |  |
|  ![]() | DD.Z1K.FR8A.N1 | Dimensional Drawing: Z1000 Drive, NEMA 1 Type Model: CIMR-ZU2A0343AAA
CIMR-ZU4A0361AAA | |  |
|  ![]() | DD.Z1K.FR8C.N1 | Dimensional Drawing: Z1000 Drive, NEMA 1 Type Model: CIMR-ZU2A0396AAA | |  |
|  ![]() | DD.Z1K.FR8.IP00 | Dimensional Drawing: Z1000 Drive, IP00 Open Chassis Type Models: CIMR-ZU2A0343AAA, CIMR-ZU2A0396AAA
CIMR-ZU4A0361AAA | |  |
|  ![]() | DD.Z1K.FR9.IP00 | Dimensional Drawing: Z1000 Drive, IP00 Open Chassis Type Models: CIMR-ZU4A0414AAA | |  |
|  ![]() | DD.Z1K.FR9.N1 | Dimensional Drawing: Z1000 Drive, NEMA 1 Type Model:
CIMR-ZU4A0414FAA | |  |
|  ![]() | DD.Z1.12.F1.01 | Dimensional Drawing: Z1000 Bypass, Enclosure F1, NEMA Type 12 Models: Z1BBD143, Z1BBD169, Z1BBD211, Z1BBD273, Z1BBD343, Z1BBD396, Z1BBB156, Z1BBB180, Z1BBB240, Z1BBB302, Z1BB361, Z1BBB414 | |  |
|  ![]() | DD.Z1.12.F2.01 | Dimensional Drawing: Z1000 Bypass, Enclosure F2, NEMA Type 12 Models: Z1BBB477, Z1BBB590 | |  |
|  ![]() | DD.Z1.1.F1.01 | Dimensional Drawing: Z1000 Bypass/Configured Floor Mount Models: Z1B1D343, Z1B1D396, Z1B1B302, Z1B1D361, Z1B1D414 | |  |
|  ![]() | DD.Z1.1.F1.02 | Dimensional Drawing: Z1000 Bypass, Floor Mount Models: Z1B1D211, Z1B1D273, Z1B1B240 | |  |
|  ![]() | DD.Z1.1.F2.01 | Dimensional Drawing:Z1000 Bypass Floor Mount Models: Z1B1B477, Z1B1B515, Z1B1B590 (2 door Floor Mount Cabinet ) | |  |
|  ![]() | DD.Z1.3R.F1.01 | Dimension Drawing: Z1000, Enclosure F1, NEMA Type 3R Models: Z1B3D114, Z1B3D143, Z1B3D169, Z1B3D211, Z1B3D273, Z1B3B124, Z1B3B156, Z1B3B180, Z1B3B240, Z1B3B302 | |  |
|  ![]() | DD.Z1.3R.F1.02 | Dimension Drawing: Z1000, Enclosure F1, NEMA Type 3R Models: Z1B3B096 | |  |
|  ![]() | DD.Z1.3R.F1.03 | Dimension Drawing: Z1000, Enclosure F1, NEMA Type 3R Models: Z1B3D273, Z1B3D343, Z1B3D396, Z1B3B361, Z1B3B414, | |  |
|  ![]() | DD.Z1.3R.F2.01 | Dimension Drawing: Z1000, Enclosure F2, NEMA Type 3R Models: Z1B3B477, Z1B3B590, | |  |
|  ![]() | DD.Z1.3R.W1.01 | Dimension Drawing: Z1000, Enclosure W1, NEMA Type 3R Models: Z1B3D002, Z1B3D003, Z1B3D004, Z1B3D007, Z1B3D010, Z1B3D016, Z1B3B001, Z1B3B002, Z1B3B003, Z1B3B004, Z1B3B007, Z1B3B011 | |  |
|  ![]() | DD.Z1.3R.W2.01 | Dimension Drawing: Z1000, Enclosure W2, NEMA Type 3R Models: Z1B3D016, Z1B3D024, Z1B3D030, Z1B3B011, Z1B3B014, Z1B3B021, Z1B3B027, | |  |
|  ![]() | DD.Z1.3R.W3.01 | Dimension Drawing: Z1000, Enclosure W3, NEMA Type 3R Models: Z1B3D030, Z1B3D046, Z1B3D059. Z1B3D074, Z1B3B027, Z1B3B034, Z1B3B040, Z1B3B052 | |  |
|  ![]() | DD.Z1.3R.W4.01 | Dimension Drawing: Z1000, Enclosure W4, NEMA Type 3R Models: Z1B3D074, Z1B3D088, Z1B3D114, Z1B3B065, Z1B3B077, Z1B3B096, Z1B3B124 | |  |
|  ![]() | DO.E7B.01 | Operator Drawing E7B Drive | |  |
|  ![]() | DO.E7B.02 | Operator Drawing E7B Drive with LED Display | |  |
|  ![]() | DO.E7B.03 | Operator Drawing E7B Drive with LCD Display | |  |
|  ![]() | DO.E7C.01 | Operator Drawing E7C Drive | |  |
|  ![]() | DO.E7L.01 | Operator Drawing E7L Drive with LED Display | |  |
|  ![]() | DO.E7L.02 | Operator Drawing E7L Drive with LCD Display | |  |
|  ![]() | DO.F7C.01 | Operator Drawing F7C Drive | |  |
|  ![]() | DO.G7C.01 | Operator Drawing G7C Drive | |  |
|  ![]() | DO.P7B.01 | Operator Drawing P7B Drive | |  |
|  ![]() | DO.P7C.01 | Operator Drawing P7C Drive | |  |
|  ![]() | DO.V7C.01 | Operator Drawing V7C Package | |  |
|  ![]() | EZZ020800 | External Heat sink Mounting Attachment Dimensions and Installation Procedure | 2.2 MB |  |
|  ![]() | EZZ020801 | F7 to A1000 Replacement Attachment Mounting Dimensions and Procedure | 2.2 MB |  |
|  ![]() | EZZ020805 | A1000 braking resistor attachment mounting dimensions and instructions. | 881 KB |  |
|  ![]() | EZZ901705 | Dimension Diagram: V1000-4X, 200-240V 1-Phase Model No. BA01-BA02, 200-240V 3-Phase Class Model No. 2A01-2A06, NEMA4X/IP66 Type | |  |
|  ![]() | EZZ901706 | Dimension Diagram: V1000-4X, 200-240V 1-Phase Model No. BA03, NEMA4X/IP66 Type | |  |
|  ![]() | EZZ901707 | Dimension Diagram: V1000-4X, 200-240V 3-Phase Model No. 2A10, NEMA4X/IP66 Type | |  |
|  ![]() | EZZ901708 | Dimension Diagram: V1000-4X, 200-240V 1-Phase Model No. BA06, 200-240V 3-Phase Model No. 2A12, NEMA4X/IP66 Type | |  |
|  ![]() | EZZ901709 | Dimension Diagram: V1000-4X, 200-240V 1-Phase Model No. BA10, NEMA4X/IP66 Type | |  |
|  ![]() | EZZ901710 | Dimension Diagram: V1000-4X, 380-480V 3-Phase Model No. 4A05-4A09, NEMA4X/IP66 Type | |  |
|  ![]() | EZZ901711 | Dimension Diagram: V1000-4X, 200-240V 3-Phase Model No. 2A20, 380-480V 3-Phase Model No. 4A11, NEMA4X/IP66 Type | |  |
|  ![]() | EZZ901712 | Dimension Diagram: V1000-4X, 200-240V 1-Phase Model No. BA12, NEMA4X/IP66 Type | |  |
|  ![]() | EZZ901730 | Dimension Diagram: V1000-4X, 380-480V 1-Phase Model No. BA01-BA02, NEMA4X/IP66 Type | |  |
|  ![]() | EZZ901731 | Dimension Diagram: V1000-4X, 380-480V 3-Phase Model No. 4A04, NEMA4X/IP66 Type | |  |
|  ![]() | EZZ901738 | Dimension Diagram: V1000-4X, 200-240V 3-Phase Model No. 2A69, NEMA4X/IP66 Type | |  |
|  ![]() | EZZ901739 | Dimension Diagram: V1000-4X, 380-480V 3-Phase Model No. 4A38, NEMA4X/IP66 Type | |  |
|  ![]() | EZZ901740 | Dimension Diagram: V1000-4X, 380-480V 1-Phase Model No. 4A31, NEMA4X/IP66 Type | |  |
|  ![]() | EZZ901741 | Dimension Diagram: V1000-4X, 200-240V 3-Phase Model No. 2A56, NEMA4X/IP66 Type | |  |
|  ![]() | EZZ901742 | Dimension Diagram: V1000-4X, 200-240V 3-Phase Model No. 2A30-2A40, 380-480V 3-Phase Model No. 4A18-4A23, NEMA4X/IP66 Type | |  |
|  ![]() | S5276 | Dimensions S5276 GPD515/G5 Protected Chassis 600V 125-200hp, CIMR-G5M5090 thru 5110 | 89 KB |  |
|  ![]() | S5326 | Dimensions S5326 GPD515/G5 NEMA 1 Wall-Mt 600V 25-100hp, CIMR-G5M5018 thru 5075 | |  |
|  ![]() | S5355 | Dimensions S5355 GPD506/P5 Nema 1 208V 0.75-20hp 230V 0.75-25hp 480V 0.75-25hp 600V 2-20hp, CIMR-P520P4 thru 2015 and 40P4 thru 4015 | |  |
|  ![]() | S5356 | Dimensions S5356 GPD506/P5 Nema 1 208V 25-30hp 230V 30-40hp 460V 30-75hp, CIMR-2018 thru 2022 and 4018 thru 4045 | |  |
|  ![]() | S5358 | Dimensions S5358 GPD506/P5 Protected Chassis 208V 40-100hp 230V 50-125hp 460V 100-250hp, CIMR-P52030 thru 2075 and 4055 thru 4160 | |  |
|  ![]() | S5359 | Dimensions S5359 GPD506/P5 Protected Chassis 460V 300-500hp, CIMR-P54185 thru 1300 | |  |
|  ![]() | S5369 | Dimensions S5369 Wall Mount Enclosure No.3 | |  |
|  ![]() | S5370 | Dimensions S5370 GPD515/G5 NEMA 1 Wall-Mt 208/230V 460V 600V 2-20hp, CIMR-G5M20P4 thru 2015; 40P4 thru 4015 and 51P5 thru 5015 | 179 KB |  |
|  ![]() | S5371 | Dimensions S5371 GPD515/G5 NEMA 1 Wall-Mt 230V 460V, CIMR-G5M2018 thru 2022 and 4018 thru 4045 | 105 KB |  |
|  ![]() | S5373 | Dimensions S5373 GPD515/G5 Protected Chassis 230V 460V, CIMR-G5M2030 thru 2075 and 4055 thru 4160 | 107 KB |  |
|  ![]() | S5374 | Dimensions S5374 GPD515/G5 Protected Chassis 460V, CIMR-G5M4185 thru 4300 | 98 KB |  |
|  ![]() | S5398 | Dimensions S5398 Nema 12 Skins Wall Mount 230V 5-25hp 460V 5-25hp, N12-506V-A017 thru A068 and B008 thru B034 | |  |
|  ![]() | S5399 | Dimensions S5399 Nema 12 Skins Wall Mount 230V 30-50hp 460V 30-75hp, N12-506V-A080 thru A130 and B041 thru B096 | |  |
|  ![]() | S5471 | Dimensions S5471 Enclosed Reactor | |  |
|  ![]() | S5472 | Dimensions S5472 Enclosed Reactor | |  |
|  ![]() | S5473 | Dimensions S5473 Enclosed Reactor | |  |
|  ![]() | S5474 | Dimensions S5474 Enclosed Reactor | |  |
|  ![]() | S5476 | Dimensions S5476 Open Core Reactor | |  |
|  ![]() | S5477 | Dimensions S5477 Open Core Reactor | |  |
|  ![]() | S5478 | Dimensions S5478 Open Core Reactor | |  |
|  ![]() | S5479 | Dimensions S5479 Open Core Reactor | |  |
|  ![]() | S5480 | Dimensions S5480 Open Core Reactor | |  |
|  ![]() | S5481 | Dimensions S5481 Open Core Reactor | |  |
|  ![]() | S5482 | Dimensions S5482 Open Core Reactor | |  |
|  ![]() | S5483 | Dimensions S5483 Open Core Reactor | |  |
|  ![]() | S5484 | Dimensions S5484 Open Core Reactor | |  |
|  ![]() | S5485 | Dimensions S5485 J7 Protected Chassis 1/8-1hp, 230v, CIMR-J720P10 thru 20P70 | |  |
|  ![]() | S5486 | Dimensions S5486 J7 Protected Chassis 2-5hp 230v 1/2-5hp 460v, CIMR-J721P50 thru 23P70 and 40P20 thru 43P70 | |  |
|  ![]() | S5487 | Dimensions S5487 V7 Basic Nema 1 1/8-1hp 230v,CIMR-V7U20P1 thru V7U20P7 | |  |
|  ![]() | S5488 | Dimensions S5488 V7 Basic Nema 1 2-5hp 230v 1/2-5hp 460v, CIMR-V721P5 thru 23P7 and 40P2 thru 43P7 | |  |
|  ![]() | S5489 | Dimensions S5489 V7 Basic Nema 1 71/2-10hp 230v 71/2-10hp 460v, CIMR-V725P5 thru 27P5 and 45P5 thru 47P5 | |  |
|  ![]() | S5504 | Dimensions S5504 V74X Nema Type 4X/12 1/4-1hp 230v 1/4-2hp 460v, CIMR-V7CU20P24 thru 20P74 and 40P24 thru 40P74 | |  |
|  ![]() | S5505 | Dimensions S5505 V74X Nema Type 4X/12 2-5hp 230v 3-5hp 460v, CIMRV7CU21P54 thru 23P74 and 41P54 thru 43P74 | |  |
|  ![]() | S5506 | Dimensions S5506 V74X Nema Type 4X W/Opt Ext Ring 1/4-1hp 230v 1/4-2hp 460v, CIMR-V7CU20P24 thru 20P74 and 40P24 thru 40P74 | |  |
|  ![]() | S5507 | Dimensions S5507 V74X Nema Type 4X W/Opt Ext Ring 2-5hp 230v 3-5hp 460v, CIMR-21P54 thru 23P74 and 41P54 thru 43P74 | |  |
|  ![]() | S5510 | Dimensions S5510 GPD506/P5 Nema 1 600V 25-100hp, CIMR-P5M5018 thru 5075 | |  |
|  ![]() | S5511 | Dimensions S5511 GPD506/P5 Protected Chassis 600V 125-200hp, CIMR-P5M5090 thru 5160 | |  |
|  ![]() | S5516 | Dimensions S5516 E7 Nema 1 208/240V 0.5-25hp 480V 0.5-30hp, 20P4 thru 20181A, 40P4 thru 4018 | |  |
|  ![]() | S5517 | Dimensions S5517 E7 Nema 1 208/240V 30-40hp 480V 40-100hp, 2022 thru 2030, 4030 thru 4055 | |  |
|  ![]() | S5518 | Dimensions S5518 E7 Protected Chassis 208V 50-150hp 230V 50-150hp 480V 125-250hp, 2037 thru 2110, 4075 thru 4160 | |  |
|  ![]() | S5519 | Dimensions S5519 E7 Protected Chassis 480V 300-500hp, 4185 thru 4300 | |  |
|  ![]() | S5524 | Dimensions S5524 V74X Nema Type 4X/12 7.5-10hp 230v 7.5-15hp 460v, CIMR-V7CU25P54 thru 27P54 and 45P54 thru 47P54 | |  |
|  ![]() | S5530 | Dimensions S5530 V7N DeviceNet 1/8-1hp, 230v, CIMR-V7NU20P1 thru 20P7 | |  |
|  ![]() | S5531 | Dimensions S5531 V7N DeviceNet 2-5hp, 230v 1/2-5hp, 460v, CIMR-V7NU21P5 thru 23P7 and 40P2 thru 43P7 | |  |
|  ![]() | S5532 | Dimensions S5532 V7N DeviceNet 7.5-10hp, 230v/460v, CIMR-V7NU25P5 thru 27P5 and 45P5 thru 47P5 | |  |
|  ![]() | S5552 | Dimensions S5552 P7 Nema 1 208/240v .5 - 25 hp 480v .5 - 30 hp, CIMR-P7U20P4 thru 2018, CIMR-P7U40P4 thru 4018 | 190 KB |  |
|  ![]() | S5553 | Dimensions S5553 P7 Nema 1 208/240v 30 - 40 hp 480v 40 - 100 hp, CIMR-P7U2022 thru 4055 | 153 KB |  |
|  ![]() | S5554 | Dimensions S5554 P7 Protected Chassis 208/240v 50 - 150 hp 480v 125 - 250 hp, CIMR-P7U2037 thru 4160 | 155 KB |  |
|  ![]() | S5555 | Dimensions S5555 P7 Protected Chassis 480v 300 - 500 hp, CIMR-P7U4185 thru 4300 | 144 KB |  |
|  ![]() | UDM00120 | Dimension for Remote Mounted Digital Operator Cutout for F7, G7, P7, E7 drives | |  |
|  ![]() | UDM00201 | Digital Operator Cutout Template | |  |
 | Distributor Program |
| |
 | DVD Contents |
| |
 | eLearning Modules |
| |
 | eLearning Videos |
| |
 | Electrical Wiring Diagram |
| |
 | Elementary/Unit BOM |
| |
 | Energy Savings |
| |
 | Engineering Tools |
| |
 | Flyers/Cut Sheets |
| |
 | Forms/Policies/Procedures |
| |
 | Frequently Asked Questions (FAQs) |
| |
 | Harmonics Estimator |
| |
 | Installation Guides |
| |
 | Network Support Files |
| |
 | News/Press Releases |
| |
 | Part Diagram |
| |
 | Photos/Graphics |
| |
 | Presentations |
| |
 | Presentation/Material |
| |
 | Product Announcement |
| |
 | Product Data |
| |
 | Schematic Wiring Diagram |
| |
 | Service Note |
| |
 | Solid Model Files |
| |
 | Spare Parts List |
| |
 | Specification Guides |
| |
 | Support Tool |
| |
 | Technical Articles/White Paper |
| |
 | Technical Manuals |
| |
 | Tests |
| |
 | Training Manuals |
| |
 | Training Webcasts |
| |
 | Transition Guides |
| |
 | Upload/Download Support Tool |
| |
 | Video Presentation |
| |
 | White Paper |
| |