Document Sub-Type![]() | | Document #![]() | Document Title![]() | Document Size![]() | |
 | Advertisements |
| |
 | Application Note |
| |
 | Application Overview |
| |
 | Application Reports |
| |
 | Artwork/Label/Drilling Diagram |
| |
 | Brochures/Bulletins |
| |
 | Catalogs |
| |
 | CD ROM Contents |
| |
 | CEU Information |
| |
 | Cheat Sheet |
| |
 | Conformance |
| |
 | Dimension/Outline Diagram |
| |
 | DVD Contents |
| |
 | eLearning Modules |
| |
 | eLearning Videos |
| |
 | Electrical Wiring Diagram |
| |
 | Elementary/Unit BOM |
| |
 | Energy Savings |
| |
 | Engineering Tools |
| |
 | Flyers/Cut Sheets |
| |
 | Forms/Policies/Procedures |
| |
 | Frequently Asked Questions (FAQs) |
| |
 | Harmonics Estimator |
| |
 | Installation Guides |
| |
|  ![]() | 2Y25-0044 | Test Meter Mod Kit Model 73449P or 73494 | 167 KB |  |
|  ![]() | 2Y25-0045 | Thread Mod Kit Model 73450K or 73495 | 258 KB |  |
|  ![]() | 2Y25-0046 | Auto/Manual Mod Kit Model 73451S or 73496 | 467 KB |  |
|  ![]() | 2Y25-0047 | Speed Regulator With Tach Feedback Mod Kit Model 73445N or 73496 | 266 KB |  |
|  ![]() | 2Y25-0048 | S-Curve Mod Kit Model 73448R or 73493 | 108 KB |  |
|  ![]() | 2Y25-0049 | Precision Reference Mod Kit Model 73447J or 73492 | 90 KB |  |
|  ![]() | 2Y25-0050 | Controlled Stop Mod Kit Model 73452Q or 73497 | 386 KB |  |
|  ![]() | 2Y25-0051 | Tach Damping Mod Kit Model 73453F or 73498 | 89 KB |  |
|  ![]() | 2Y25-0055 | Tension Amp Mod Kit | 149 KB |  |
|  ![]() | 2Y25-0057 | Tach Loss Option Assembly Arm. Range | 142 KB |  |
|  ![]() | 2Y25-0060 | Master Reference Option Assembly | 135 KB |  |
|  ![]() | 2Y25-0061 | Fault Monitor Option Assembly | 181 KB |  |
|  ![]() | 2Y25-0062 | Dual Adjustable Trip Option Assembly | 208 KB |  |
|  ![]() | 2Y25-0063 | Differential Trip Option Assembly | 152 KB |  |
|  ![]() | 2Y25-0064 | Frequency-to-Voltage F/V Converter Option Assembly | 154 KB |  |
|  ![]() | 2Y25-0065 | Isolated Transmitter Option Assembly 3-board assembly | 152 KB |  |
|  ![]() | 2Y25-0066 | Synchro Demodulator Option Assembly | 121 KB |  |
|  ![]() | 2Y25-0067 | Isolated Receiver Option | 159 KB |  |
|  ![]() | 2Y25-0068 | Torque Regulated Speed Follower TRSF Option Assembly | 129 KB |  |
|  ![]() | 2Y25-0069 | Force Regulated Speed Follower FRSF Option Assembly | 332 KB |  |
|  ![]() | 2Y25-0070 | Position Regulated Speed Follower PSRF Option Assembly | 144 KB |  |
|  ![]() | 2Y25-0071 | Dancer Position Winder Option Assembly | 317 KB |  |
|  ![]() | 2Y25-0072 | Dual Turret Winder Option Assembly | 163 KB |  |
|  ![]() | 2Y25-0073 | Dancer Reactor Interface Option Assembly | 131 KB |  |
|  ![]() | 2Y25-0074 | Booster Power Supply Option Assembly | 81 KB |  |
|  ![]() | 2Y25-0077 | Field Loss Relay 1FL Option early version relay assembly | 152 KB |  |
|  ![]() | 2Y25-0079 | Transducer Interface Option PCB | 195 KB |  |
|  ![]() | 2Y25-0082 | Tach Loss Option Assembly for Field Crossover Drives 3:1 Ratio | 148 KB |  |
|  ![]() | 2Y25-0120 | Tach Loss For Motors in Constant H.P. Range for field crossover | 97 KB |  |
|  ![]() | 2Y25-0121 | Standard Option Digital Testmeter PCB | 170 KB |  |
|  ![]() | 2Y25-0122 | Standard Option 115 VAC Interface PCB | 84 KB |  |
|  ![]() | 2Y25-0123 | Standard Option Transducer Interface PCB | 263 KB |  |
|  ![]() | 2Y25-0125 | Standard Option Controlled Stop PCB | 106 KB |  |
|  ![]() | 2Y25-0126 | Standard Option Voltage Profile PCB | 149 KB |  |
|  ![]() | 2Y25-0127 | Standard Option Constant HP | 116 KB |  |
|  ![]() | 2Y25-0128 | Slip Compensation Option PCB | 91 KB |  |
|  ![]() | 2Y25-0129 | Standard Option First Fault Detector | 64 KB |  |
|  ![]() | 2Y25-0131 | Force Regulated Speed Follower FRSF Option Assembly load cell trim | 332 KB |  |
|  ![]() | 2Y25-0132 | Position Regulated Speed Follower PSRF Option Assembly | 149 KB |  |
|  ![]() | 2Y25-0134 | Dual Turret Winder Option Assembly | 165 KB |  |
|  ![]() | 2Y25-0135 | Dancer Reactor Interface Option Assembly | 130 KB |  |
|  ![]() | 2Y25-0136 | Booster Power Supply Option Assembly | 80 KB |  |
|  ![]() | 2Y25-0137 | Frequency-to-Voltage F/V Converter Option Assembly | 154 KB |  |
|  ![]() | 2Y25-0138 | Burden Resistor Selection for Overload Protection 200-1000HP | 154 KB |  |
|  ![]() | 2Y25-0139 | Field Loss Protection Option PCB | 202 KB |  |
|  ![]() | 2Y25-0140 | Speed Regulator With Tach Feedback | 257 KB |  |
|  ![]() | 2Y25-0147 | Circuit Breaker Kit | 202 KB |  |
|  ![]() | 2Y25-0148 | Circuit Breaker Kit | 204 KB |  |
|  ![]() | 2Y25-0149 | Circuit Breaker Kit | 202 KB |  |
|  ![]() | 2Y25-0151 | Circuit Breaker Kit | 202 KB |  |
|  ![]() | 2Y25-0152 | Circuit Breaker Kit | 199 KB |  |
|  ![]() | 2Y25-0153 | Circuit Breaker Kit | 219 KB |  |
|  ![]() | 2Y25-0154 | Circuit Breaker Kit | 214 KB |  |
|  ![]() | 2Y25-0155 | Circuit Breaker Kit | 213 KB |  |
|  ![]() | 2Y25-0156 | Circuit Breaker Kit | 214 KB |  |
|  ![]() | 2Y25-0158 | Circuit Breaker Kit | 217 KB |  |
|  ![]() | 2Y25-0160 | Standard Option Isolated Receiver | 180 KB |  |
|  ![]() | 2Y25-0161 | Standard Option Transducer/Signal Conditioner PCB | 147 KB |  |
|  ![]() | 2Y25-0162 | Dual Adjustable Trip Option Assy replaced by 46S02371-0061 see 2Y25-0173 | 77 KB |  |
|  ![]() | 2Y25-0164 | Forward/Reverse Mod Kit | 118 KB |  |
|  ![]() | 2Y25-0165 | Standard Option Run/Fault Indicator PCB | 63 KB |  |
|  ![]() | 2Y25-0166 | Run Relay Mod Kit | 275 KB |  |
|  ![]() | 2Y25-0167 | Jog/Run Relay Mod Kit | 285 KB |  |
|  ![]() | 2Y25-0168 | Thread / Run Relay Mod Kit Model 92261 | 283 KB |  |
|  ![]() | 2Y25-0169 | 3-15 PSIG Follower Mod Kit Model 92262 | 322 KB |  |
|  ![]() | 2Y25-0171 | Master Reference Option Assembly | 138 KB |  |
|  ![]() | 2Y25-0172 | Fault Monitor Option Assembly | 180 KB |  |
|  ![]() | 2Y25-0173 | Dual Adjustable Trip Option Assembly | 209 KB |  |
|  ![]() | 2Y25-0174 | Differential Trip Option Assembly | 149 KB |  |
|  ![]() | 2Y25-0175 | Transducer Interface Option PCB | 175 KB |  |
|  ![]() | 2Y25-0176 | Isolated Transmitter Option Assembly | 150 KB |  |
|  ![]() | 2Y25-0177 | Synchro Demodulator Option Assembly | 132 KB |  |
|  ![]() | 2Y25-0178 | Isolated Receiver Option PCB | 160 KB |  |
|  ![]() | 2Y25-0179 | Torque Regulated Speed Follower TRSF Option Assembly | 130 KB |  |
|  ![]() | 2Y25-0180 | PI Control Mod Kit Pump & Fan Pressure Control | 428 KB |  |
|  ![]() | 2Y25-0181 | Digital Tach Interface Option PCB | 88 KB |  |
|  ![]() | 2Y25-0184 | Volts / Hertz Meter | 265 KB |  |
|  ![]() | 2Y25-0185 | 3-15 PSIG Follower Mod Kit Model 92300 | 302 KB |  |
|  ![]() | 2Y25-0186 | 3-15 PSIG Follower Mod Kit Speed Inversely Proportional To Pressure | 257 KB |  |
|  ![]() | 2Y25-0191 | Mounted in Lancer I Enclosure factory installed | 339 KB |  |
|  ![]() | 2Y25-0192 | Dynamic Braking Resistor Mods Kit | 151 KB |  |
|  ![]() | 2Y25-0193 | Dynamic Braking Resistor Mods Kit | 170 KB |  |
|  ![]() | 2Y25-0194 | Dynamic Braking Resistor Mods Kit | 173 KB |  |
|  ![]() | 2Y25-0195 | Analog Tach Interface Option PCB | 85 KB |  |
|  ![]() | 2Y25-0201 | Special Instructions for Replacement Rectifier Main PCB | 42 KB |  |
|  ![]() | 2Y25-0202 | Low Frequency Detection & Completed Accel/Decel Detection Mod Kit | 203 KB |  |
|  ![]() | 2Y25-0203 | Remote Frequency/Fault Indicator Mod Kit | 243 KB |  |
|  ![]() | 2Y25-0204 | Multi Adapter Mod Kit | 406 KB |  |
|  ![]() | 2Y25-0205 | Ground Fault Detection Mod Kit | 270 KB |  |
|  ![]() | 2Y25-0207 | IR Speed Comp Option factory installed only | 69 KB |  |
|  ![]() | 2Y25-0208 | 4-20mA Signal Transmitter Mod Kit | 178 KB |  |
|  ![]() | 2Y25-0212 | Overload Relay 1OL Mod Kit Model 92332 thru 92350 | 260 KB |  |
|  ![]() | 2Y25-0214 | Speed Feedback Control Mod Kit | 273 KB |  |
|  ![]() | 2Y25-0215 | Burden Resistor Selection for Overload Protection | 63 KB |  |
|  ![]() | 2Y25-0216 | Burden Resistor Selection for Overload Protection | 63 KB |  |
|  ![]() | 2Y25-0217 | Burden Resistor Selection for Overload Protection | 90 KB |  |
|  ![]() | 2Y25-0219 | Auto Reset Restart Mod Kit Model 92352 | 188 KB |  |
|  ![]() | 2Y25-0243 | Input Fuse Sizing 7.5-20HP, 230/460V | 125 KB |  |
|  ![]() | 2Y25-0244 | Dancer Position Unwind Option Assembly | 267 KB |  |
|  ![]() | 2Y25-0248 | Integral Mounting Option Analog Operator | 218 KB |  |
|  ![]() | 2Y25-0249 | Integral Mounting Option Digital Operator | 74 KB |  |
|  ![]() | 2Y25-0250 | Integral Mounting Option Programming Operator | 749 KB |  |
|  ![]() | 2Y25-0251 | Control Expansion Option Memory Module | 164 KB |  |
|  ![]() | 2Y25-0260 | Digital Monitor Option | 107 KB |  |
|  ![]() | 2Y25-0261 | F-I Monitor Option | 108 KB |  |
|  ![]() | 2Y25-0262 | Pulse Monitor Option | 104 KB |  |
|  ![]() | 2Y25-0266 | Precision Controller | 724 KB |  |
|  ![]() | 2Y25-0267 | Load Balance Resistor Set-up Procedure for Multi-Motor Applications | 108 KB |  |
|  ![]() | 2Y25-0269 | Field Regulator Assy. Field Crossover Adjustment | 141 KB |  |
|  ![]() | 2Y25-0273 | Frequency Stepover PCB available only factory installed Overload Relay Option | 64 KB |  |
|  ![]() | 2Y25-0276 | PG Speed Controller | 1.1 MB |  |
|  ![]() | 2Y25-0277 | Dynamic Braking Kits Low HP Range | 371 KB |  |
|  ![]() | 2Y25-0278 | Dynamic Braking Kits High HP Range | 387 KB |  |
|  ![]() | 2Y25-0279 | PID Controller also called Setpoint Controller panel-mount | 374 KB |  |
|  ![]() | 2Y25-0280 | V/I Converter panel-mount | 163 KB |  |
|  ![]() | 2Y25-0281 | Output Interface DO-4 Option | 111 KB |  |
|  ![]() | 2Y25-0282 | Input Interface DI-8 / F-I Monitor Option | 174 KB |  |
|  ![]() | 2Y25-0283 | Ride-Thru Capacitor external mount | 48 KB |  |
|  ![]() | 2Y25-0284 | Operator Control, Panel Mount OCP external mount | 222 KB |  |
|  ![]() | 2Y25-0285 | Master Ratio Module | 465 KB |  |
|  ![]() | 2Y25-0286 | Up/Down Setter external mount | 257 KB |  |
|  ![]() | 2Y25-0287 | Analog Operator III external mount | 265 KB |  |
|  ![]() | 2Y25-0288 | Remote Operator Station | 127 KB |  |
|  ![]() | 2Y25-0289 | Remote Operator Station for 2-Wire Control | 148 KB |  |
|  ![]() | 2Y25-0290 | Remote Operator Station for 3-Wire Control for G2 and H2 Drive | 153 KB |  |
|  ![]() | 2Y25-0291 | Auxiliary Potentiometer Cards integral mount; 4 types | 191 KB |  |
|  ![]() | 2Y25-0294 | Digital Speed reference, Model DS388 | 102 KB |  |
|  ![]() | 2Y25-0295 | Analog Speed Reference, Model DS386 | 87 KB |  |
|  ![]() | 2Y25-0296 | Analog Speed Reference, Model DS387 | 166 KB |  |
|  ![]() | 2Y25-0297 | Analog Monitor 8-Bit AO-08 Model DS390 Analog Monitor 12-Bit AO-12 Model DS391 | 68 KB |  |
|  ![]() | 2Y25-0298 | Pulse Monitor PO-36F Model DS392 | 75 KB |  |
|  ![]() | 2Y25-0299 | Dynamic Braking 303: 1-5hp; 503: 1-10hp, 230V; 1-20hp, 460V | 54 KB |  |
|  ![]() | 2Y25-0300 | Dynamic Braking Option 503: | 88 KB |  |
|  ![]() | 2Y25-0304 | Thread Modification, Saber 3202 | 186 KB |  |
|  ![]() | 2Y25-0305 | Jog Modification PCB, Saber 3202 | 204 KB |  |
|  ![]() | 2Y25-0306 | Jog/Thread Modification PCB, Saber 3202 | 259 KB |  |
|  ![]() | 2Y25-0307 | Controlled Stop Modification PCB, Saber 3202 | 181 KB |  |
|  ![]() | 2Y25-0308 | V/I Follower Modification PCB, Saber 3202 | 200 KB |  |
|  ![]() | 2Y25-0325 | Installing Tach Feedback Speed Regulator PCB 3PC, Saber 3202 | 238 KB |  |
|  ![]() | 2Y25-0344 | Capacitor Unit For 200msec Ride-Thru | 621 KB |  |
|  ![]() | 2Y25-0346 | PID Software Kit P/N SK-PID1-L503 | 75 KB |  |
|  ![]() | 2Y25-0347 | 115 VAC Logic Interface | 784 KB |  |
|  ![]() | 2Y25-0349 | Noise Suppression Networks | 571 KB |  |
|  ![]() | 2Y25-0350 | Digital Output Card DO-08 Model DS383 | 101 KB |  |
|  ![]() | 2Y25-0351 | Dynamic Braking GPD333 | 53 KB |  |
|  ![]() | 2Y25-0352 | Remote Interface panel for GPD333, Model DS090 | 505 KB |  |
|  ![]() | 2Y25-0354 | Software Option EPROMs | 105 KB |  |
|  ![]() | 2Y25-0355 | PG Speed Controller Card PG-D Part of Speed Feedback Kit | 1.8 MB |  |
|  ![]() | 2Y25-0362 | Mounting Instructions for NEMA Kit | 97 KB |  |
|  ![]() | 2Y25-0371 | 24 VDC Logic Interface, 46S03152-0010 GPD333 | 41 KB |  |
|  ![]() | 2Y25-0372 | PID Software Kit GPD 503 | 1.7 MB |  |
|  ![]() | 2Y25-0374 | 115 VDC Logic Interface, 46S03153-0010 GPD333 | 38 KB |  |
|  ![]() | 2Y25-0381 | Digital Speed Reference DI-16G for GPD 503 | 963 KB |  |
|  ![]() | 2Y25-0384 | 3-15 PSI Pressure Transducer Kit for GPD 503 Drives | 870 KB |  |
|  ![]() | 2Y25-0385 | NCL Satellite Model CM006 GPD333 | 114 KB |  |
|  ![]() | 2Y25-0387 | Devicenet Satellite Model CM051 GPD333 | 115 KB |  |
|  ![]() | 2Y25-0389 | Smart Distributed System Satellite Model CM057 GPD333 | 111 KB |  |
|  ![]() | 2Y25-0392 | Alpha-Numeric Operator | 818 KB |  |
|  ![]() | 2Y25-0393 | Dynamic Braking GPD503 GPD515 VCD703: GPD503 | 270 KB |  |
|  ![]() | 2Y25-0400 | Digital Reference Card DI-16H2 | 111 KB |  |
|  ![]() | 2Y25-0401 | RS-232C/485 Interface Card Model CM085 GPD515 | 138 KB |  |
|  ![]() | 2Y25-0403 | Control Board Replacement, 1PCB | 223 KB |  |
|  ![]() | 2Y25-0404 | 3-15 PSI Pressure Transducer Kit Model DS597 GPD506, 515 | 46 KB |  |
|  ![]() | 2Y25-0406 | 115 VAC Logic Interface Bd, P/N 46S03288-0010 GPD515 | 54 KB |  |
|  ![]() | 2Y25-0407 | 115 VAC Logic Interface Bd, P/N 46S03289-0010 | 46 KB |  |
|  ![]() | 2Y25-0408 | Integral Mounting Option Current Monitor Card CM-A2/P, Model DS006 GPD506 | 98 KB |  |
|  ![]() | 2Y25-0409 | RS-232C/485 Interface Card, Model CM086 GPD506 | 128 KB |  |
|  ![]() | 2Y25-0415 | Copy Unit Model for GPD 503 and GPD 333 | 32 KB |  |
|  ![]() | 2Y25-0420 | FLASH Software Memory Option: 1000 Hz Output Freq. GPD515 | 34 KB |  |
|  ![]() | 2Y25-0422 | FLASH Software Memory Option: Traverse Control GPD515 | 194 KB |  |
|  ![]() | 2Y25-0423 | FLASH Software Option: Digital Follower Velocity GPD 515/G5 | 287 KB |  |
|  ![]() | 2Y25-0425 | FLASH Software Memory Option: Continuous Dyn. Brkg GPD515 | 31 KB |  |
|  ![]() | 2Y25-0428 | FLASH Software Memory Option:PID for Trim Control S12051 GPD515 | 208 KB |  |
|  ![]() | 2Y25-0430 | Software Download Kit for GPD515/G5 | 139 KB |  |
|  ![]() | 2Y25-0431 | Islolated Analog Speed reference Bipolar AI-14B2 Option Card | 133 KB |  |
|  ![]() | 2Y25-0436 | Six-Step Software | 16 KB |  |
|  ![]() | 2Y25-0438 | Isolated Analog Monitor 12-Bit AO-12B2 Model DS341 VCD 703, GPD 503 | 137 KB |  |
|  ![]() | 2Y25-0441 | Remote Digital Operator Kit, DS089 for VS mini and GPD205 | 141 KB |  |
|  ![]() | 2Y25-0447 | GPD 505V-XXXXDB 6-Step Software 30 HP Units | 69 KB |  |
|  ![]() | 2Y25-0449 | 24VDC Logic Interface P/N 46S03477-0010 GPD515 | 56 KB |  |
|  ![]() | 2Y25-0512 | FLASH Software Memory Option:Electronic Line Shaft w/Gearing GPD515 | 199 KB |  |
|  ![]() | 2Y25-0514 | Serial Communication Option Kit GPD315 V7 | 1.8 MB |  |
|  ![]() | 2Y25-0515 | Remote Digital Operator Kit, DS031 & DS033 Nema 4/12 for J7 drive | 292 KB |  |
|  ![]() | 2Y25-0516 | Remote Digital Operator Kit, DS081 & DS083 for V7 Drive | 293 KB |  |
|  ![]() | 2Y25-0520 | Remote Digital Operator Kit, DS084 & DS086 Nema 1 for V7 Drive | 360 KB |  |
|  ![]() | 2Y25-0526 | FLASH Software Memory Option: Spindle Orientation GPD515/G5 | 216 KB |  |
|  ![]() | 2Y25-0536 | Installation Guide for AO-010 Analog Output Option Kit (formerly DS418) | 56 KB |  |
|  ![]() | 2Y25-0537 | Installation Guide for DeviceNet for P5 Using the WRC Gateway | 112 KB |  |
|  ![]() | EZZ020605 | V1000 Series Built-In C3 Filter Supplementary Manual | 69 KB |  |
|  ![]() | IG.A1000.01 | A1000 32 Bit or 64 Bit USB Driver Installation Guide | 469 KB |  |
|  ![]() | IG.AFD.12 | Installation Guide for Profibus DP Option Card CM061 | 1.9 MB |  |
|  ![]() | IG.AFD.13 | Installation Guide for DeviceNet Option Card CM059 | 1.5 MB |  |
|  ![]() | IG.AFD.14 | Installation Guide for DeviceNet Option Card CM05X | 113 KB |  |
|  ![]() | IG.AFD.16 | DeviceNet with ADR Option Kit CM012 Installation Guide | 282 KB |  |
|  ![]() | IG.AFD.17 | Installation Guide for Modbus Plus Option Card CM071 | 545 KB |  |
|  ![]() | IG.AFD.20 | Installation Guide for LonWorks Option Card CM048 | 600 KB |  |
|  ![]() | IG.AFD.23 | BACnet Option Installation Guide | 875 KB |  |
|  ![]() | IG.AFD.25 | Installation Guide for Modbus TCP/IP Option Card CM090 | 2.4 MB |  |
|  ![]() | IG.AFD.26 | Installation Guide for EtherNet/IP Option Kit CM092 | 7.8 MB |  |
|  ![]() | IG.AFD.50 | Installation Guide for Pressure Transducer 3-15 PSI Analog Input Option Card AI-010 | 407 KB |  |
|  ![]() | IG.AFD.51 | Installation Guide for Analog Ouput Option Card AO-08 AO-12 | 63 KB |  |
|  ![]() | IG.AFD.52 | Installation Guide for Isolated Analog Output Option Card AO-001 | 89 KB |  |
|  ![]() | IG.AFD.53 | Installation Guide for Analog Input Option Card AI-14U | 44 KB |  |
|  ![]() | IG.AFD.54 | Installation Guide for Analog Input Option Card AI-14B | 81 KB |  |
|  ![]() | IG.AFD.55 | Installation Guide for Isolated Analog Input Option Kit AI-040 | 230 KB |  |
|  ![]() | IG.AFD.56 | Installation Guide for Digital Output Option Card DO-08 | 108 KB |  |
|  ![]() | IG.AFD.57 | Installation Guide for Digital Output Option Card DO-02C | 113 KB |  |
|  ![]() | IG.AFD.58 | Installation Guide for Digital Input Option Card DI-08 | 49 KB |  |
|  ![]() | IG.AFD.59 | Installation Guide for Digital Input Option Card DI-16H2 | 68 KB |  |
|  ![]() | IG.AFD.60 | Installation Guide for Encoder Feedback Option Card PG-X2 | 114 KB |  |
|  ![]() | IG.AFD.61 | Installation Guide for Dual Encoder Feedback Option Card PG-W2 | 101 KB |  |
|  ![]() | IG.AFD.62 | Installation Guide for Analog Input Trim Potentiometer Option Card AI-001 | 35 KB |  |
|  ![]() | IG.AFD.63 | Installation Guide for 120 VAC Interface Option Card DI-001 | 60 KB |  |
|  ![]() | IG.AFD.67 | Installation Guide for 120VAC Interface Option Card DI-002 | 57 KB |  |
|  ![]() | IG.AFD.72 | Installation Guide for Digital Operator Remote Mounting Kits UUX000458 and UUX000459 with UL Type 1, 3R, 4, 4X, and 12 Rating. | 133 KB |  |
|  ![]() | IG.E7B.02 | E7B Drive Bypass System with Touchpad Control Panel option T or Y | 1.4 MB |  |
|  ![]() | IG.E7.03 | Installation Guide for E7 Drive Wiring | 1.0 MB |  |
|  ![]() | IG.E7.05 | Installation Guide for the E7 Electronic Bypass Safety and BAS Interlock Circuits | 7.5 MB |  |
|  ![]() | IG.EZZ006543 | Installation Guide for Making Yaskawa Drives Conform with the EMC Directive | 353 KB |  |
|  ![]() | IG.F7C.01 | Installation Guide for Heatsink Filter Kit Option for F7 Configured Drive | 245 KB |  |
|  ![]() | IG.G5HHP.12 | Installation Guide for Profibus DP Option Card CM061 kit with G5HHP drives | 1.3 MB |  |
|  ![]() | IG.G5HHP.13 | Installation Guide for DeviceNet Option Card CM059 kit with G5HHP drives | 340 KB |  |
|  ![]() | IG.G5HHP.17 | Installation Guide for Modbus Plus Option Card CM071 kit with G5HHP drives | 526 KB |  |
|  ![]() | IG.G5HHP.25 | Installation Guide for Modbus TCP/IP Option Kit CM090t with G5HHP drives | 2.2 MB |  |
|  ![]() | IG.G5HHP.26 | Installation Guide for EtherNet/IP Option Kit CM092 with G5HHP drives | 2.5 MB |  |
|  ![]() | IG.G7.68 | Installation Guide for 120VAC Interface Option Card DI-003 | 108 KB |  |
|  ![]() | IG.J7.50 | Installation Guide for NEMA 4/12 Remote Operator Kit for J7 drives | 86 KB |  |
|  ![]() | IG.JVOP-181.01 | JVOP-181 USB Copy Unit (Y-Stick) Driver Installation Guide | 315 KB |  |
|  ![]() | IG.P7.03 | Installation Guide for P7 Drive Wiring | 145 KB |  |
|  ![]() | IG.V1000.01 | JVOP-181 USB Copy Unit (Y-Stick) Driver Installation Guide | 57 KB |  |
|  ![]() | IG.V74X.01 | Installation Guide for Extension Ring Kit Option for V74X Drive | 199 KB |  |
|  ![]() | IG.V7N.01 | V7N Drive with DeviceNet Installation Guide | 803 KB |  |
|  ![]() | IG.V7.01 | Installation Guide for V7 and V74X | 912 KB |  |
|  ![]() | IG.V7.12 | Installation Guide for V7 Profibus DP Option Card CM067 | 187 KB |  |
|  ![]() | IG.V7.13 | Installation Guide for V7 DeviceNet Option Card CM052 | 132 KB |  |
|  ![]() | IG.V7.16 | V7 DeviceNet with ADR Option Kit CM013 Installation Guide | 338 KB |  |
|  ![]() | IG.V7.25 | Installation Guide for V7 Modbus TCP/IP Option Kit CM091 | 4.6 MB |  |
|  ![]() | IG.V7.26 | Installation Guide for V7 EtherNet/IP Option Kit CM093 | 2.9 MB |  |
|  ![]() | IG.V7.50 | Installation Guide for NEMA 4/12 Remote Operator for V7, V74X, and V7N Drives | 86 KB |  |
|  ![]() | IG.V7.51 | Installation Guide for NEMA 1 Remote Operator Kit UUX000443 for V7 and V7N drives | 96 KB |  |
|  ![]() | IG.V7.69 | Installation Guide for 120VAC Interface Option Card DI-004, DI-005 | 317 KB |  |
|  ![]() | IG.V7.70 | Installation Guide for Auxiliary Analog Input Option Connector AI-030 for V7, V74X, and V7N drives | 35 KB |  |
|  ![]() | IG.V7.71 | Installation Guide for Bi-Polar Analog Input Option Card AI-020 for V7 and V74X drives | 31 KB |  |
|  ![]() | I/O784-10 | MicroTrac DSD Drives Digital Tach and Input/Output PCB | 45 KB |  |
|  ![]() | I/O785-10 | MicroTrac DSD Drives Analog Tach and Input/Output PCB Local I/O Bd | 46 KB |  |
|  ![]() | I/O786-10 | MicroTrac DSD Drives System Input/Output PCB Local I/O Bd | 44 KB |  |
|  ![]() | I/O787-10 | Microtrac DSD Drives LAN Interface PCB | 60 KB |  |
|  ![]() | I/O795 | MicroTrac DSD Drives Terminal Transition Adapter PCB | 65 KB |  |
|  ![]() | I/O875 | MicroTrac DSD Drives Thumbwheel Selector Switch Assembly for use with Local or Remote Input/Output Bds | 46 KB |  |
|  ![]() | I/O892 | Microtrac DSD Drives Terminal Transition Adapter PCB | 68 KB |  |
|  ![]() | RD3004-20 | MicroTrac Gateway to Modicon 800 Series Remote I/O Network for use on Microtrac LAN | 206 KB |  |
|  ![]() | RD3056-10 | MicroTrac Gateway to Texas Instruments 545 PLC for use with Microtrac LAN | 110 KB |  |
|  ![]() | RD3196-10 | MicroTrac Gateway-Remote I/O to Allen-Bradley PLC-5 and PLC-3 for use with Microtrac Local Area Network | 255 KB |  |
|  ![]() | RD790-10 | Remote I/O Controller LAN Node PCB for use with Microtrac DSD LAN | 45 KB |  |
|  ![]() | RD790-20 | Remote Display Controller LAN Node PCB for use with Microtrac DSD LAN | 76 KB |  |
|  ![]() | RD790-30 | Remote Serial Communication Controller LAN Node PCB for use with Microtrac DSD LAN | 66 KB |  |
|  ![]() | RD791-10 | Remote Display Unit RDU for use with MicroTrac DSD LAN | 57 KB |  |
|  ![]() | RD798-10 | Remote logic I/O PCB for use with Microtrac DSD LAN | 40 KB |  |
|  ![]() | RD799-10 | Remote Analog I/O PCB for use with Microtrac DSD LAN | 39 KB |  |
|  ![]() | RD873-10 | Remote Thumbwheel I/O PCB for use with Microtrac DSD LAN | 37 KB |  |
|  ![]() | RD880-10 | Remote Keypad Assembly for use with Microtrac DSD Remote Display unit | 38 KB |  |
|  ![]() | RD90-233 | Remote Power Supply for use with Microtrac DSD Remote PCbs or Assemblies | 33 KB |  |
|  ![]() | RD90-259 | Remote Power Supply for use with MicroTrac DSD Remote PCBs or Assemblies | 33 KB |  |
|  ![]() | RD90-272 | Remote Power Supply for use with Microtrac DSD Remote PCBs or assemblies | 33 KB |  |
|  ![]() | RD90-279 | Microtrac LAN ARCNET Active hub | 190 KB |  |
|  ![]() | RD906-20 | MicroTrac Gateway to Allen-Bradley Data Highway Plus for use with Microtrac LAN | 39 KB |  |
|  ![]() | RD914-10 | Microtrac Gateway to Square D Sy/MAX Family of PLCs for use with Microtrac LAN | 113 KB |  |
|  ![]() | RDMAG-FIX | I/O Driver for Intellution's Fix for use with MicroTrac DSD LAN | 61 KB |  |
|  ![]() | SIEPC73060045 | 1000 Series Drive Option - CANopen Technical Manual SI-S3 | 1.7 MB |  |
|  ![]() | TM3415-0010 | SmartTrac CPU Card Technical Manual | 976 KB |  |
|  ![]() | TM3554-0002 | SmartTrac Digital Operator Technical Manual | 614 KB |  |
|  ![]() | TM3554-0020 | SmartTrac PG Card Technical Manual | 1.0 MB |  |
|  ![]() | TM3554-0030 | SmartTrac PS Card Technical Manual | 790 KB |  |
|  ![]() | TM3554-0040 | SmartTrac LAN Card Technical Manual | 1.2 MB |  |
|  ![]() | TM3554-0050 | SmartTrac DM6420 Multi I/O Card Technical Manual | 1.0 MB |  |
|  ![]() | TM3554-0060 | SmartTrac Ethernet Card Technical Manual | 1.6 MB |  |
|  ![]() | TM3554-0070 | SmartTrac DeviceNet Card Technical Manual | 1.1 MB |  |
|  ![]() | TM3554-0080 | SmartTrac Genius PCIM Card Technical Manual | 976 KB |  |
|  ![]() | TM3643-0000 | SmartTrac Fault Tables | 561 KB |  |
|  ![]() | TM4506.10 | Technical Manual Start Up Instructions for GPD506/P5 C21 Bypass | 139 KB |  |
|  ![]() | TM7201 | SmartTrac Overview | 287 KB |  |
|  ![]() | TM.iQp.06 | iQpump User Manual with PRG: 0034 and Greater. | 9.6 MB |  |
|  ![]() | TOBPC71060621 | V1000 Finless Type Installation Guide | 1.5 MB |  |
|  ![]() | TOBPC71060635 | V1000 NEMA Type 4X/IP66 Installation Manual | 3.5 MB |  |
|  ![]() | TOBPC72060000 | YASKAWA AC Drive-Option Instructions, BRAKING UNIT- CDBR, BRAKING RESISTOR UNIT-LKEB | 1.2 MB |  |
|  ![]() | TOBPC72060001 | YASKAWA AC Drive-Option Instructions, BRAKING UNIT- CDBR Spec. D, BRAKING RESISTOR UNIT-LKEB | 4.8 MB |  |
|  ![]() | TOBPC73060023 | V1000 Option Profibus-DP Installation Manual | 2.2 MB |  |
|  ![]() | TOBPC73060027 | V1000 Option, 24 V Power Supply Installation Manual | 3.7 MB |  |
|  ![]() | TOBPC73060028 | V1000 Option DeviceNet Installation Manual | 2.4 MB |  |
|  ![]() | TOBPC73060029 | 1000 Series Option - LCD Operator Installation Manual | 2.2 MB |  |
|  ![]() | TOBPC73060032 | J1000 Option, RS-232C Interface Technical Manual | 1.3 MB |  |
|  ![]() | TOBPC73060033 | J1000 Option, RS-485 MEMOBUS/Modbus Interface Technical Manual | 1.6 MB |  |
|  ![]() | TOBPC73060034 | J1000 Option, Potentiometer Technical Manual | 1.6 MB |  |
|  ![]() | TOBPC73060035 | 1000 Series Option - Remote LED Operator Installation Manual | 1.7 MB |  |
|  ![]() | TOBPC73060036 | 1000 Series Drive Option - Open Collector Type PG Installation Manual PG-B3 | 3.7 MB |  |
|  ![]() | TOBPC73060037 | 1000 Series Option - PG-X3 Line Driver Installation Manual | 3.2 MB |  |
|  ![]() | TOBPC73060038 | 1000 Series Drive Option - Analog Input Installation Manual AI-A3 | 3.3 MB |  |
|  ![]() | TOBPC73060039 | 1000 Series Drive Option - Digital Input Installation Manual DI-A3 | 3.3 MB |  |
|  ![]() | TOBPC73060040 | 1000 Series Drive Option - Analog Monitor Installation Manual AO-A3 | 3.2 MB |  |
|  ![]() | TOBPC73060041 | 1000 Series Drive Option - Digital Output Installation Manual DO-A3 | 3.2 MB |  |
|  ![]() | TOBPC73060042 | 1000 Series Drive Option - Profibus-DP Installation Manual SI-P3 | 3.7 MB |  |
|  ![]() | TOBPC73060043 | 1000 Series Drive Option - DeviceNet Installation Manual SI-N3 | 3.7 MB |  |
|  ![]() | TOBPC73060044 | 1000 Series Drive Option - CC-Link Installation Manual SI-C3 | 2.0 MB |  |
|  ![]() | TOBPC73060045 | 1000 Series Drive Option - CANopen Installation Manual SI-S3 | 1.7 MB |  |
|  ![]() | TOBPC73060049 | V1000 Option Mechatrolink-II SI-T3/V Installation Manual | 1.9 MB |  |
|  ![]() | TOBPC73060050 | 1000 Series Drive Option - MECHATROLINK-II Installation Manual SI-T3 | 1.5 MB |  |
|  ![]() | TOBPC73060051 | 1000-Series Option PG-F3 Motor Encoder Feedback HEIDENHAIN EnDat Interface Installation Manual | 3.8 MB |  |
|  ![]() | TOBPC73060052 | 1000-Series Option PG-E3 Motor Encoder Feedback HEIDENHAIN ERN1387 Interface Installation Manual | 3.2 MB |  |
|  ![]() | TOBPC73060053 | YASKAWA AC Drive 1000-Series Option PG-RT3 Motor Feedback
Resolver Interface Installation Manual | 3.2 MB |  |
|  ![]() | TOBPC73060054 | Yaskawa AC Drive V1000-Series Option SI-M3/V CompoNet Installation Manual | 3.2 MB |  |
|  ![]() | TOBPC73060056 | Yaskawa AC Drive 1000-Series Option LonWorks Installation Manual SI-W3 | 13.8 MB |  |
|  ![]() | TOBPC73060057 | 1000 Series Option Modbus TCP/IP SI-EM3 Installation Manual | 34.8 MB |  |
|  ![]() | TOBPC73060058 | 1000 Series Option EtherNet/IP SI-EN3 Installation Manual | 39.1 MB |  |
|  ![]() | TOBPC73060058 | 1000 Series Option EtherNet/IP SI-EN3 Installation Manual | 39.1 MB |  |
|  ![]() | TOBPC73060059 | Installation Manual for SI-EM3/V Modbus TCP/IP for V1000 Drive | 36.6 MB |  |
|  ![]() | TOBPC73060060 | Installation Manual for SI-EN3/V EtherNet/IP for V1000 Drive | 29.3 MB |  |
|  ![]() | TOE-C726-2 | INSTRUCTIONS: BRAKING UNIT,
BRAKING RESISTOR UNIT, FOR VARISPEED-600 SERIES INVERTER, MODEL: BRAKING UNIT CDBR__ BRAKING RESISTOR UNIT LKEB__ | 1.1 MB |  |
|  ![]() | TOEPC71060698 | YASKAWA AC Drive V1000 Option EtherCAT Installation Manual SI-ES3 for V1000 | 2.1 MB |  |
|  ![]() | TOEPC71061638 | Yaskawa AC Drive L1000A Quick Start Guide for CIMR-LU Drives | 16.6 MB |  |
|  ![]() | TOEPC71061641 | Yaskawa AC Drive A1000 Quick Start Guide for CIMR-AU 200V/400V/600V Drives | 18.9 MB |  |
|  ![]() | TOEPC71061650 | YASKAWA AC Drive-A1000 High Performance Vector Control Drive 6-Phase/12-Pulse Input Installation Guide | 12.4 MB |  |
|  ![]() | TOEPC71061699 | YASKAWA AC Drive A1000 Option, EtherCAT Installation Manual | 2.1 MB |  |
|  ![]() | TOEPYAICOM13 | YASKAWA AC Drive - 1000-Series Option Installation & Technical Manual Metasys N2 & APOGEE FLN P1 SI-J3 | 4.6 MB |  |
|  ![]() | TOEPYAIP1U01 | Yaskawa AC Drive P1000 Industrial Fan and Pump Drive Quick Start Guide | 13.4 MB |  |
|  ![]() | TOEPYAIP1U02 | YASKAWA AC Drive-1000 Series 6-Phase/12-Pulse Input Installation Guide | 5.3 MB |  |
|  ![]() | TOEPYAIP1W01 | Yaskawa AC Drive iQpump1000 Intelligent Pump Drive Quick Start Guide | 22.6 MB |  |
|  ![]() | TOEPYAISUP04 | Z1000 User Manual Supplement | 3.0 MB |  |
|  ![]() | TOEPYEACOM06 | V1000-Series Option SI-EP3/V PROFINET Installation Manual | 4.5 MB |  |
|  ![]() | TOEPYEACOM07 | 1000-Series Option SI-EP3 PROFINET Installation Manual | 8.6 MB |  |
|  ![]() | TOEPYEACOM08 | A1000 Drive Option - BACnet MS/TP Installation & Technical Manual SI-B3 | 5.2 MB |  |
|  ![]() | TOEPYEAOPT02 | 1000 Series Operator Mounting Kit NEMA Type 4X, IP66 Installation Manual | 1.3 MB |  |
|  ![]() | TOEPYEAOPT03 | V1000 Option - DI-100 120 Vac Interface | 4.5 MB |  |
|  ![]() | TOEPYEAOPT06 | Yaskawa AC Drive - G5 HHP Power Supply Unit with Charge LED - Safety Precautions for models: EUS61501X and EUS61502X. | 2.0 MB |  |
|  ![]() | TOEPYEAOPT07 | A1000 Option DI-101 120 Vac Digital Input Option Installation Manual | 2.2 MB |  |
|  ![]() | TOEPYEASUP01 | CDBR Braking Unit Supplement | 251 KB |  |
|  ![]() | TOEPYEASUP02 | Power Regenerative Unit - RC5 Supplement | 254 KB |  |
|  ![]() | TOFPC71060614 | V1000 Quick Start Guide (French Canadian) | 5.8 MB |  |
|  ![]() | TOFPC71061641 | Yaskawa AC Drive A1000 Quick Start Guide for CIMR-AU 200V/400V/600V Drives (French Canadian) | 15.5 MB |  |
|  ![]() | TOFPC71061641 | Yaskawa AC Drive A1000 Quick Start Guide for CIMR-AU 200V/400V/600V Drives (French Canadian) | 15.5 MB |  |
|  ![]() | TOPPC71061641 | Yaskawa AC Drive A1000 Quick Start Guide for CIMR-AU 200V/400V/600V Drives (Language: Portuguese-Brazil) | 15.5 MB |  |
|  ![]() | TOSPC71061641 | Yaskawa AC Drive A1000 Quick Start Guide for CIMR-AU 200V/400V/600V Drives (Spanish-Latin America) | 15.2 MB |  |
|  ![]() | UDA00417 | Installation Guide and Diagram. E7 F7 G7 P7 iQpump Ring Kit Attachment | 1.8 MB |  |
|  ![]() | YEA-TOA-C736-40.23 | Instructions for Isolated 0-10VDC, 0/4-20mA Output Monitor Option Kit AO-002 (formerly CM-B2/P) | 119 KB |  |
|  ![]() | YEA-TOA-C736-40.27 | AO-12B2 Option Instructions: Isolated Analog Monitor Card for G5. | 2.4 MB |  |
 | Network Support Files |
| |
 | News/Press Releases |
| |
 | Photos/Graphics |
| |
 | Presentations |
| |
 | Presentation/Material |
| |
 | Product Announcement |
| |
 | Product Data |
| |
 | Sales Policy/Procedure |
| |
 | Schematic Wiring Diagram |
| |
 | Service Note |
| |
 | Solid Model Files |
| |
 | Spare Parts List |
| |
 | Specification Guides |
| |
 | Support Tool |
| |
 | Technical Articles/White Paper |
| |
 | Technical Manuals |
| |
 | Tests |
| |
 | Training Manuals |
| |
 | Training Webcasts |
| |
 | Transition Guides |
| |
 | Upload/Download Support Tool |
| |
 | Video Presentation |
| |
 | Website Tutorials |
| |
 | White Paper |
| |