Product![]() | | Document #![]() | Document Title![]() | Document Size![]() | |
 | 686SS5 |
| |
 | A1000 Configured |
| |
 | A1000 Drive |
| |
 | AC Motors |
| |
 | AC7 Matrix Converter |
| |
 | Any AC Drive |
| |
 | CDBR Braking Module |
| |
 | DC3 Converter |
| |
 | DC5 Converter |
| |
 | Drive Options |
| |
|  ![]() | 2Y25-0514 | Serial Communication Option Kit GPD315 V7 | 1.8 MB |  |
|  ![]() | 2Y25-0515 | Remote Digital Operator Kit, DS031 & DS033 Nema 4/12 for J7 drive | 292 KB |  |
|  ![]() | 2Y25-0516 | Remote Digital Operator Kit, DS081 & DS083 for V7 Drive | 293 KB |  |
|  ![]() | 2Y25-0520 | Remote Digital Operator Kit, DS084 & DS086 Nema 1 for V7 Drive | 360 KB |  |
|  ![]() | 2Y25-0536 | Installation Guide for AO-010 Analog Output Option Kit (formerly DS418) | 56 KB |  |
|  ![]() | AN.AFD.09 | Application Note: EtherNet/IP CM092/CM093 Option with AB Controllogix / Compactlogix Programmable Controllers | 243 KB |  |
|  ![]() | AN.AFD.10 | Application Note: Commissioning the CM092/CM093 EtherNet/IP Option Kit with the Rockwell BOOTP/DHCP Server. | 785 KB |  |
|  ![]() | AN.AFD.16 | Adding Drive I/O Tags to RSLogix 5000 with Yaskawa's Tag Generation Utility | 1.7 MB |  |
|  ![]() | AN.AFD.21 | Communication Loss Detection Feature of Yaskawa Ethernet Modbus/TCP Options | 908 KB |  |
|  ![]() | AN.AFD.25 | Application Note: SI-P3 & SI-P3/V conformance to PROFIdrive | 171 KB |  |
|  ![]() | AN.AFD.26 | Application Note: SI-EP3 & SI-EP3/V conformance to PROFIdrive | 570 KB |  |
|  ![]() | AN.AFD.27 | Protective Enclosures for Yaskawa AC Drives | 212 KB |  |
|  ![]() | BL.AFD.02 | Yaskawa Type 3R Package | 1.2 MB |  |
|  ![]() | CA.F7.01 | Catalog for F7 Drives for Industrial Applications | 639 KB |  |
|  ![]() | CA.G7.01 | Catalog for G7 Drives for Industrial Applications | 623 KB |  |
|  ![]() | CA.P7.01 | Catalog for P7 Drives for Industrial Applications | 947 KB |  |
|  ![]() | CA.VJ.01 | Catalog for VS mini, J1000, V1000, and V1000-4X Microdrives | 2.0 MB |  |
|  ![]() | CD.4005.Contents | CD ROM Contents for CD4005 includes GPD506/P5, GPD515/G5, and G5HHP Products | 52 KB |  |
|  ![]() | CT.eLM.AFD1000.01.DeviceNet | Certification Test for eLM.AFD1000.01.DeviceNet | 27 KB |  |
|  ![]() | CT.eLM.AFD1000.01.netcommsales_cert_test_ver 101 | Certification Test for eLM.AFD1000.01.netcommsales | 32 KB |  |
|  ![]() | CT.eLM.AFD1000.01.PROFIBUS_cert_test_ver 1.0 | Certification Test for eLM.AFD1000.01.PROFIBUS | 22 KB |  |
|  ![]() | EDS_AFD_SI-N3_DNET_V1_5 | EDS Files for DeviceNet Options SI-N3 and SI-N3/V Version 1.058 (SI-N3 and SI-N3/V with VST901106 or earlier firmware) | 2.0 MB |  |
|  ![]() | EDS_AFD_SI-N3_DNET_V1_8 | EDS Files for DeviceNet Options SI-N3 and SI-N3/V Version 1.088 (SI-N3 and SI-N3/V with VST901107 or later firmware) | 2.0 MB |  |
|  ![]() | eLM.AFD1000.01.Devicenet | Adding and Configuring Yaskawa Drives in a DeviceNet Network | |  |
|  ![]() | eLM.AFD1000.01.netcommsales | eLearning Module: YAI Network Communications - A Sales Focus | |  |
|  ![]() | eLM.AFD1000.01.PROFIBUS | eLearning Module: Adding and Configuring Yaskawa Drives in a PROFIBUS Network | |  |
|  ![]() | eLM.AFD1000.01.PROFINET | eLearning Module: Adding and Configuring Yaskawa Drives in a PROFINET Network | |  |
|  ![]() | eLV.AFD1000.01.NetCommSales | eLearning Video: YAI Network Communications - a Sales Focus | 55.2 MB |  |
|  ![]() | eLV.DeviceNet.01 | eLearning Video: DeviceNet w/ Tag Generator Cafe | 33.3 MB |  |
|  ![]() | FL.TTS.01 | Yaskawa Drive Classes | 214 KB |  |
|  ![]() | IG.AFD.12 | Installation Guide for Profibus DP Option Card CM061 | 1.9 MB |  |
|  ![]() | IG.AFD.13 | Installation Guide for DeviceNet Option Card CM059 | 1.5 MB |  |
|  ![]() | IG.AFD.14 | Installation Guide for DeviceNet Option Card CM05X | 113 KB |  |
|  ![]() | IG.AFD.16 | DeviceNet with ADR Option Kit CM012 Installation Guide | 282 KB |  |
|  ![]() | IG.AFD.17 | Installation Guide for Modbus Plus Option Card CM071 | 545 KB |  |
|  ![]() | IG.AFD.20 | Installation Guide for LonWorks Option Card CM048 | 600 KB |  |
|  ![]() | IG.AFD.23 | BACnet Option Installation Guide | 875 KB |  |
|  ![]() | IG.AFD.25 | Installation Guide for Modbus TCP/IP Option Card CM090 | 2.4 MB |  |
|  ![]() | IG.AFD.26 | Installation Guide for EtherNet/IP Option Kit CM092 | 7.8 MB |  |
|  ![]() | IG.AFD.50 | Installation Guide for Pressure Transducer 3-15 PSI Analog Input Option Card AI-010 | 407 KB |  |
|  ![]() | IG.AFD.51 | Installation Guide for Analog Ouput Option Card AO-08 AO-12 | 63 KB |  |
|  ![]() | IG.AFD.52 | Installation Guide for Isolated Analog Output Option Card AO-001 | 89 KB |  |
|  ![]() | IG.AFD.53 | Installation Guide for Analog Input Option Card AI-14U | 44 KB |  |
|  ![]() | IG.AFD.54 | Installation Guide for Analog Input Option Card AI-14B | 81 KB |  |
|  ![]() | IG.AFD.55 | Installation Guide for Isolated Analog Input Option Kit AI-040 | 230 KB |  |
|  ![]() | IG.AFD.56 | Installation Guide for Digital Output Option Card DO-08 | 108 KB |  |
|  ![]() | IG.AFD.57 | Installation Guide for Digital Output Option Card DO-02C | 113 KB |  |
|  ![]() | IG.AFD.58 | Installation Guide for Digital Input Option Card DI-08 | 49 KB |  |
|  ![]() | IG.AFD.59 | Installation Guide for Digital Input Option Card DI-16H2 | 68 KB |  |
|  ![]() | IG.AFD.60 | Installation Guide for Encoder Feedback Option Card PG-X2 | 114 KB |  |
|  ![]() | IG.AFD.61 | Installation Guide for Dual Encoder Feedback Option Card PG-W2 | 101 KB |  |
|  ![]() | IG.AFD.62 | Installation Guide for Analog Input Trim Potentiometer Option Card AI-001 | 35 KB |  |
|  ![]() | IG.AFD.63 | Installation Guide for 120 VAC Interface Option Card DI-001 | 60 KB |  |
|  ![]() | IG.AFD.67 | Installation Guide for 120VAC Interface Option Card DI-002 | 57 KB |  |
|  ![]() | IG.AFD.72 | Installation Guide for Digital Operator Remote Mounting Kits UUX000458 and UUX000459 with UL Type 1, 3R, 4, 4X, and 12 Rating. | 133 KB |  |
|  ![]() | IG.F7C.01 | Installation Guide for Heatsink Filter Kit Option for F7 Configured Drive | 245 KB |  |
|  ![]() | IG.G5HHP.12 | Installation Guide for Profibus DP Option Card CM061 kit with G5HHP drives | 1.3 MB |  |
|  ![]() | IG.G5HHP.13 | Installation Guide for DeviceNet Option Card CM059 kit with G5HHP drives | 340 KB |  |
|  ![]() | IG.G5HHP.17 | Installation Guide for Modbus Plus Option Card CM071 kit with G5HHP drives | 526 KB |  |
|  ![]() | IG.G5HHP.25 | Installation Guide for Modbus TCP/IP Option Kit CM090t with G5HHP drives | 2.2 MB |  |
|  ![]() | IG.G5HHP.26 | Installation Guide for EtherNet/IP Option Kit CM092 with G5HHP drives | 2.5 MB |  |
|  ![]() | IG.G7.68 | Installation Guide for 120VAC Interface Option Card DI-003 | 108 KB |  |
|  ![]() | IG.J7.50 | Installation Guide for NEMA 4/12 Remote Operator Kit for J7 drives | 86 KB |  |
|  ![]() | IG.JVOP-181.01 | JVOP-181 USB Copy Unit (Y-Stick) Driver Installation Guide | 315 KB |  |
|  ![]() | IG.V1000.01 | JVOP-181 USB Copy Unit (Y-Stick) Driver Installation Guide | 57 KB |  |
|  ![]() | IG.V74X.01 | Installation Guide for Extension Ring Kit Option for V74X Drive | 199 KB |  |
|  ![]() | IG.V7.12 | Installation Guide for V7 Profibus DP Option Card CM067 | 187 KB |  |
|  ![]() | IG.V7.13 | Installation Guide for V7 DeviceNet Option Card CM052 | 132 KB |  |
|  ![]() | IG.V7.16 | V7 DeviceNet with ADR Option Kit CM013 Installation Guide | 338 KB |  |
|  ![]() | IG.V7.25 | Installation Guide for V7 Modbus TCP/IP Option Kit CM091 | 4.6 MB |  |
|  ![]() | IG.V7.26 | Installation Guide for V7 EtherNet/IP Option Kit CM093 | 2.9 MB |  |
|  ![]() | IG.V7.50 | Installation Guide for NEMA 4/12 Remote Operator for V7, V74X, and V7N Drives | 86 KB |  |
|  ![]() | IG.V7.51 | Installation Guide for NEMA 1 Remote Operator Kit UUX000443 for V7 and V7N drives | 96 KB |  |
|  ![]() | IG.V7.69 | Installation Guide for 120VAC Interface Option Card DI-004, DI-005 | 317 KB |  |
|  ![]() | IG.V7.70 | Installation Guide for Auxiliary Analog Input Option Connector AI-030 for V7, V74X, and V7N drives | 35 KB |  |
|  ![]() | IG.V7.71 | Installation Guide for Bi-Polar Analog Input Option Card AI-020 for V7 and V74X drives | 31 KB |  |
|  ![]() | PR.AC.01 | Choosing Between Soft Starters and Drives | 199 KB |  |
|  ![]() | PR.AC.02 | VFDs Can Control Multiple Motors | 155 KB |  |
|  ![]() | PR.DW.01 | News Release Yaskawa Introduces DriveWizard 6.0 | 78 KB |  |
|  ![]() | PR.DW.02 | News Release Yaskawa Introduces DriveWizard 6.1 | 32 KB |  |
|  ![]() | PR.EET.01 | No Hot Air About VFDs | 199 KB |  |
|  ![]() | PR.MSD.02 | The ABCs (and 1-2-3s) of Variable Frequency Drives | 3.7 MB |  |
|  ![]() | PR.QualityLeadership100.01 | Recent Accolades Explain Why ‘The Drive for Quality’
Title Befits Manufacturer - Yaskawa America, Inc. - Drives & Motion Division ranked top five in quality | 48 KB |  |
|  ![]() | PR.QualityLeadership100.02 | Quality Leadership 100 Reprint - Quality Magazine - March 2008 Issue | 307 KB |  |
|  ![]() | SG.AFD.03 | Required Information for Harmonic Distortion Report | 22 KB |  |
|  ![]() | SW.YEA.01 | Tag Generation Utility | 187 KB |  |
|  ![]() | TM.AFD.08 | Technical Manual for SI-EN3 and SI-EN3/V EtherNet/IP Options Product Demonstration Unit | 770 KB |  |
|  ![]() | TM.AFD.16 | CM012 DeviceNet Option Card Technical Manual | 3.4 MB |  |
|  ![]() | TM.AFD.26 | EtherNet/IP Option CM092 Technical Manual | 8.9 MB |  |
|  ![]() | TM.V7.16 | CM013 V7 DeviceNet Option Technical Manual | 2.5 MB |  |
|  ![]() | TM.V7.26 | V7 EtherNet/IP Option CM093 Technical Manual | 2.7 MB |  |
|  ![]() | TOBPC72060000 | YASKAWA AC Drive-Option Instructions, BRAKING UNIT- CDBR, BRAKING RESISTOR UNIT-LKEB | 1.2 MB |  |
|  ![]() | TOBPC73060025 | 1000 Series Option USB Copy Unit Technical Manual | 1.0 MB |  |
|  ![]() | TOBPC73060027 | V1000 Option, 24 V Power Supply Installation Manual | 3.7 MB |  |
|  ![]() | TOBPC73060029 | 1000 Series Option - LCD Operator Installation Manual | 2.2 MB |  |
|  ![]() | TOBPC73060032 | J1000 Option, RS-232C Interface Technical Manual | 1.3 MB |  |
|  ![]() | TOBPC73060034 | J1000 Option, Potentiometer Technical Manual | 1.6 MB |  |
|  ![]() | TOBPC73060035 | 1000 Series Option - Remote LED Operator Installation Manual | 1.7 MB |  |
|  ![]() | TOBPC73060053 | YASKAWA AC Drive 1000-Series Option PG-RT3 Motor Feedback
Resolver Interface Installation Manual | 3.2 MB |  |
|  ![]() | TOEPYEAOPT02 | 1000 Series Operator Mounting Kit NEMA Type 4X, IP66 Installation Manual | 1.3 MB |  |
|  ![]() | TOEPYEAOPT07 | A1000 Option DI-101 120 Vac Digital Input Option Installation Manual | 2.2 MB |  |
|  ![]() | UDM00120 | Dimension for Remote Mounted Digital Operator Cutout for F7, G7, P7, E7 drives | |  |
|  ![]() | YEA-TOA-C736-40.23 | Instructions for Isolated 0-10VDC, 0/4-20mA Output Monitor Option Kit AO-002 (formerly CM-B2/P) | 119 KB |  |
 | Drive Software |
| |
 | DriveWizard Plus Software |
| |
 | DriveWizard Software |
| |
 | DriveWizard Software 6.0 |
| |
 | DriveWorksEZ Software |
| |
 | DSD312 DSD412 Drive |
| |
 | E7 Drive |
| |
 | E7B Drive Bypass |
| |
 | E7BR Package |
| |
 | E7C Drive Configured |
| |
 | E7CR Package |
| |
 | E7E Drive Engineered |
| |
 | E7L Drive Bypass |
| |
 | E7N Narrow Bypass Package |
| |
 | E7S Slim Configured Package |
| |
 | F7 Drive |
| |
 | FS7 Drive |
| |
 | G2 GPD502 Drive |
| |
 | G3 GPD503 Drive |
| |
 | G5 Drive 600 Volt |
| |
 | G5 GPD515 Drive |
| |
 | G5HHP Drive |
| |
 | G7 Drive |
| |
 | GL5 Drive |
| |
 | GPD205 Drive |
| |
 | GPD402 Drive |
| |
 | GPD403 Drive |
| |
 | GPD505 Drive |
| |
 | GPD575 Drive |
| |
 | H1 Drive |
| |
 | H2 GPD602 Drive |
| |
 | H3 Drive |
| |
 | H5 Drive |
| |
 | HC (Eddy Current Drive) |
| |
 | InverterWin Software |
| |
 | iQpump 7 Series |
| |
 | iQPUMP Controller |
| |
 | iQpump VTC |
| |
 | iQPump1000 |
| |
 | iQpump1000 Configured |
| |
 | J1000 Drive |
| |
 | J7 Drive |
| |
 | Juspeed-F Drive |
| |
 | Juspoint Series |
| |
 | L1000A Drive |
| |
 | L1000V Drive |
| |
 | L7B Drive |
| |
 | Lancer (AC Drive) |
| |
 | MV1000 Drive |
| |
 | MV1S |
| |
 | MX1S Medium Voltage Matrix Converter |
| |
 | Network Comms-APOGEE FLN |
| |
 | Network Comms-BACnet |
| |
 | Network Comms-CANopen |
| |
 | Network Comms-CC Link |
| |
 | Network Comms-ControlNet |
| |
 | Network Comms-DeviceNet |
| |
 | Network Comms-EtherCAT |
| |
 | Network Comms-Ethernet |
| |
 | Network Comms-EtherNet-IP |
| |
 | Network Comms-Interbus-s |
| |
 | Network Comms-Lonworks |
| |
 | Network Comms-Metasys N2 |
| |
 | Network Comms-Modbus |
| |
 | Network Comms-Modbus RTU |
| |
 | Network Comms-Profibus |
| |
 | Network Comms-PROFINET |
| |
 | Network Communications Options |
| |
 | N/A |
| |
 | Other |
| |
 | P1000 Configured |
| |
 | P1000 Drive |
| |
 | P5 Drive 600 Volt |
| |
 | P5 GPD506 Drive |
| |
 | P7 Drive |
| |
 | P7B Drive Bypass |
| |
 | P7BR Package |
| |
 | P7C Drive Configured |
| |
 | P7CR Package |
| |
 | P7S Slim Configured Package |
| |
 | PB3 GPD303 Drive |
| |
 | PC3 GPD333 Drive |
| |
 | PS5 Drive |
| |
 | R3 Drive |
| |
 | RC5 Converter |
| |
 | S200 (AC Drive) |
| |
 | S300 (AC Drive) |
| |
 | S400 (AC Drive) |
| |
 | Saber (DC Drive) |
| |
 | SmartTrac (AC Drive) |
| |
 | SS5 Drive |
| |
 | UAJPEE |
| |
 | V1000-4X Drive |
| |
 | V1000 Drive |
| |
 | V7 Drive |
| |
 | V74X Drive |
| |
 | V7C Package |
| |
 | V7CX Package |
| |
 | V7N-4X Drive |
| |
 | V7N Drive |
| |
 | VCD723 Drive |
| |
 | VG3 VCD703 Drive |
| |
 | VH3 Drive |
| |
 | VS mini |
| |
 | Z1000 Bypass |
| |
 | Z1000 Configured |
| |
 | Z1000 Drive |
| |