Global SitesHomeSite MapContact UsSearch
Advanced Search


Document EDS_P7U_46S03318-0040_DNET_V4_05

Download File(s)


Published Document Attachment(s):

EDS_P7U_46S03318-0040_DNET_V4_05.zip

File Size(s):

936 KB

Product Information


Product Group:

Inverters/Drives

Product Line/
Control Type:

iQpump 7 Series; Network Comms-DeviceNet; Network Communications Options; P7 Drive; P7S Slim Configured Package

Document Information


Document Type:

Software

Document Subtype:

Network Support Files

Document Title:

EDS Files Version 4.05 for CM058 (46S03318-0040) for P7 Drives

Document Number:

EDS_P7U_46S03318-0040_DNET_V4_05

Document Description:

DeviceNet Configuration Files (EDS Files) for P7 drives with 46S03318-0040 option board using firmware version 4.05. This option board is supplied in the CM058 option kit, with the program label stating VST800054. Effective: June 2004.

Document Date:

06/01/2004

Language:

English

Other Subject Pertinence:

EDS; Electronic Data Sheets