Global Sites
Home
Site Map
Contact Us
Search
Advanced Search
Partner Info Login
Home
>
Downloads
> Service Note: DeviceNet Communications when using an A-B 1756-DNB series C and D Modules with a 1756-EtherNet/IP Module as a Gateway
Document SN.AFD.09
Download File(s)
Published Document Attachment(s):
File Size(s):
35 KB
Product Information
Product Group:
Inverters/Drives
Product Line/
Control Type:
Network Comms-DeviceNet; Network Comms-EtherNet-IP; Network Communications Options; V7N Drive
Part/Model#:
CM059; SI-N3; Allen-Bradley 1756-DNB Series C DeviceNet module
Document Information
Document Type:
Service / Support Documents
Document Subtype:
Service Note
Document Title:
Service Note: DeviceNet Communications when using an A-B 1756-DNB series C and D Modules with a 1756-EtherNet/IP Module as a Gateway
Revision Number:
01
Document Number:
SN.AFD.09
Document Description:
YEA Engineering and QC Groups have discovered an error when accessing a DeviceNet network using an EtherNet/IP module as a gateway in the Allen-Bradley 1756 line of PLCs. When communicating with DeviceNet devices through the EtherNet/IP gateway, all parameters and registers with an address LSB of 0x00 return the not enough data error. If the parameter or register attribute is 0x00, the 1756-DNB series C and D modules with firmware versions of 11.002 or earlier strip off the attribute and use the first data byte as the attribute. This leaves only one byte of data with the DeviceNet option expecting two bytes.
Document Date:
01/14/2009
Language:
English
Other Subject Pertinence:
Network Communications