Global SitesHomeSite MapContact UsSearch
Advanced Search


Document PR.EET.01

Download File(s)


Published Document Attachment(s):

PR.EET.01.pdf

File Size(s):

199 KB

Product Information


Product Group:

Inverters/Drives

Product Line/
Control Type:

686SS5; A1000 Configured; A1000 Drive; AC Motors; AC7 Matrix Converter; Any AC Drive; CDBR Braking Module; DC3 Converter; DC5 Converter; Drive Options; Drive Software; DriveWizard Plus Software; DriveWizard Software; DriveWizard Software 6.0; DriveWorksEZ Software; DSD312 DSD412 Drive; E7 Drive; E7B Drive Bypass; E7BR Package; E7C Drive Configured; E7CR Package; E7E Drive Engineered; E7L Drive Bypass; E7N Narrow Bypass Package; E7S Slim Configured Package; F7 Drive; FS7 Drive; G2 GPD502 Drive; G3 GPD503 Drive; G5 Drive 600 Volt; G5 GPD515 Drive; G5HHP Drive; G7 Drive; GL5 Drive; GPD205 Drive; GPD402 Drive; GPD403 Drive; GPD505 Drive; GPD575 Drive; H1 Drive; H2 GPD602 Drive; H3 Drive; H5 Drive; HC (Eddy Current Drive); InverterWin Software; iQpump 7 Series; iQpump VTC ; iQpump1000; iQpump1000 Configured; J1000 Drive; J7 Drive; Juspeed-F Drive; Juspoint Series; L1000A Drive; L1000V Drive; L7B Drive; Lancer (AC Drive); MV1000 Drive; MV1S; MX1S Medium Voltage Matrix Converter; Network Comms-APOGEE FLN; Network Comms-BACnet; Network Comms-CANopen; Network Comms-CC Link; Network Comms-ControlNet; Network Comms-DeviceNet; Network Comms-EtherNet-IP; Network Comms-Interbus-s; Network Comms-Lonworks; Network Comms-Metasys N2; Network Comms-Modbus RTU; Network Comms-Profibus; Network Comms-PROFINET; Network Communications Options; N/A; Other; P1000 Configured; P1000 Drive; P5 Drive 600 Volt; P5 GPD506 Drive; P7 Drive; P7B Drive Bypass; P7BR Package; P7C Drive Configured; P7CR Package; P7S Slim Configured Package; PB3 GPD303 Drive; PC3 GPD333 Drive; PS5 Drive; R3 Drive; RC5 Converter; S200 (AC Drive); S300 (AC Drive); S400 (AC Drive); Saber (DC Drive); SmartTrac (AC Drive); SS5 Drive; UAJPEE; V1000-4X Drive; V1000 Drive; V7 Drive; V74X Drive; V7C Package; V7CX Package; V7N-4X Drive; V7N Drive; VCD723 Drive; VG3 VCD703 Drive; VH3 Drive; VS mini; Z1000 Bypass; Z1000 Configured; Z1000 Drive; N/A

Document Information


Document Type:

Sales/Marketing Documents

Document Subtype:

News/Press Releases

Document Title:

No Hot Air About VFDs

Document Number:

PR.EET.01

Document Description:

There are well-known benefits of using variable-frequency drives (VFDs) to reduce energy consumed by induction motors. Federal, state and local agencies in the U.S. now all give incentives for installing VFDs, as do many utilities. The energy saved by using VFDs can be compelling, and taking advantage of these programs can add considerably to their savings.

Document Date:

02/25/2010

Language:

English

Industry Pertinence:

Building Automation; Fans & Pumps; HVAC; Power

Other Subject Pertinence:

Energy Saving; Environment