Global SitesHomeSite MapContact UsSearch
Advanced Search


Document AN.AFD.21

Download File(s)


Published Document Attachment(s):

AN.AFD.21.pdf

File Size(s):

908 KB

Product Information


Product Group:

Inverters/Drives

Product Line/
Control Type:

A1000 Drive; AC7 Matrix Converter; Drive Options; F7 Drive; G7 Drive; Network Comms-EtherNet-IP; Network Communications Options; P7 Drive; P7B Drive Bypass; P7BR Package; P7C Drive Configured; P7CR Package; P7S Slim Configured Package; V1000-4X Drive; V1000 Drive; V7 Drive; V74X Drive; V7C Package; V7CX Package

Part/Model#:

CM090; CM091; SI-EM3; SI-EM3/V

Document Information


Document Type:

Technical Documents

Document Subtype:

Application Note

Document Title:

Communication Loss Detection Feature of Yaskawa Ethernet Modbus/TCP Options

Document Number:

AN.AFD.21

Document Description:

This application note describes the communication loss detection feature of Yaskawa's Ethernet Modbus/TCP options.

Document Date:

08/09/2010

Language:

English