Document Information

Document Type: | 
Specifications / Standards |

Document Subtype: | 
Conformance |

Document Title: | 
CSA Certificate of Compliance for Z1000 Drive |

Document Number: | 
CSA.Z1000.01 |

Document Description: | 
CSA Certificate of Compliance for Z1000 Variable Speed Drives for AC Motors, Series CIMR, followed by Z, followed by A through Z, followed by 2 or 4 followed by A through Z, followed by XXXX, where XXXX is 0005 through 0590, followed by A or F, followed by XX, where XX is AA through ZZ; open or enclosed type 1 drives; Ratings: Input: 200 to 240Vac, 10.6A to 396A, 50/60Hz; Output: 0-240Vac, 396A to 21A, 0/240Hz; Input: 380 to 480Vac, 4.8A to 590A, 50/60Hz; Output: 0-480Vac, 4.8A to 590A, 0/240Hz; Short Circuit: 100 kA RMS, 480 Vac maximum.
NOTE: This compliance document pertains to individual drives that may be used as part of a Bypass, Configured, or Engineered package within an enclosure. The document does not exclusively make any compliance claims regarding the enclosure in which they are housed. |

Document Date: | 
06/23/2011 |

Language: | 
English |
|