Document Sub-Type![]() | | Document #![]() | Document Title![]() | Document Size![]() | |
 | Application Sheet |
| |
 | Application Success |
| |
 | Brochures/Bulletins |
| |
 | Cables Diagram |
| |
|  ![]() | CAD-NS300-NS500-Cable | NS300/NS500 Cable Drawings | |  |
|  ![]() | CAD-NS600-Cable | NS600 Cable Drawings | 183 KB |  |
|  ![]() | CAD-SGDA-SGDB-CABLE | Sigma (SGDA/SGDB) Cable Drawings | |  |
|  ![]() | CAD-SGDG-CABLE | SGDG LEGEND cable drawings | 157 KB |  |
|  ![]() | CAD-SGDH-CABLE | SGDH Cable Drawings | 262 KB |  |
|  ![]() | CAD-SGMAH-CABLE | SGMAH Cables | |  |
|  ![]() | CAD-SGMGH-CABLE | SGMGH Cables | 844 KB |  |
|  ![]() | CAD-SGMPH-CABLE | SGMPH Cables | |  |
|  ![]() | CAD-SGMSH-UH-CABLE | SGMSH/SGMUH Cables | 641 KB |  |
|  ![]() | CAD-SIGMA-MINI | Sigma Mini (SGMM, SGDF) Cable Drawings | |  |
|  ![]() | DE0402170 | Double Shielded Encoder Cable Specification | 890 KB |  |
|  ![]() | DP0340002 | CAD Drawing: JZSP-CLL00: Extension Cable for Renishaw Linear Encoders | 242 KB |  |
|  ![]() | DP0340003 | CAD Drawing: JZSP-CLL10: Extension Cable for Hall Sensor | 432 KB |  |
|  ![]() | DP0340004 | CAD Drawing: JZSP-CLL20: Conversion Cable for Heidenhain Linear Encoders | 238 KB |  |
|  ![]() | DP0420005 | CAD Drawing: JZSP-CLN11: Motor Cable: All SGLGW types, SGLFW-20, SGLFW-35 | 149 KB |  |
|  ![]() | DP0420006 | CAD Drawing: JZSP-CLN21: Motor Cable: SGLFW-50, SGLFW-1Z, SGLTW-20, SGLTW-35 | 150 KB |  |
|  ![]() | DP0420007 | CAD Drawing: JZSP-CLN39: Motor Cable: SGLTW-40, SGLTW-80 | 161 KB |  |
|  ![]() | DP09325826 | CAD Drawing: JZSP-CLP20: CN2 to Serial Converter Cable for SGLGW, SGLFW, and SGLTW Linear Motors | 195 KB |  |
|  ![]() | UDA00452 | JUSP-WA50P Terminal Block Diagram and Cable Kit Instructions | 356 KB |  |
|  ![]() | UDA00629 | Cable Outline Drawing - Value Series Power Cables For SGMGV Motors 850W-1.5kW, SGMSV Motors 200V w/o BK & 400V, SGMCS 45Nm-200Nm Flanges 1 & 3 | 393 KB |  |
|  ![]() | UDA00641 | Cable Outline Drawing - Value Series Brake Cable For All SGMGV Brake Motors, SGMSV 400V Brake Motors | 152 KB |  |
|  ![]() | UDA00642 | Cable Outline Drawing - Premium Series Power Cables For SGMGV Motors 850W-1.5kW, SGMSV Motors 200V w/o BK & 400V, SGMCS 45Nm-200Nm Flanges 1 & 3 | 398 KB |  |
|  ![]() | UDA00643 | Cable Outline Drawing - Premium Series Brake Cable For All SGMGV Brake Motors, SGMSV 400V Brake Motors | 160 KB |  |
|  ![]() | UDA00644 | Cable Outline Drawing - Value Series Power-Brake Cables For SGMSV 200V Brake Motors | 268 KB |  |
|  ![]() | UDA00645 | Cable Outline Drawing - Premium Series Power-Brake Cables For SGMSV 200V Brake Motors | 276 KB |  |
|  ![]() | UDA00646 | Cable Outline Drawing - Value Series Fan Cable For SGMSV-70A Brake Motors | 223 KB |  |
|  ![]() | UWR00253 | CAD Drawing: YS-12 Serial Communication Cable | 71 KB |  |
|  ![]() | UWR00278 | CAD Drawing: JZSP-CMM00: Power Cable for SGMAH, SGMPH Servomotors without Brake | 84 KB |  |
|  ![]() | UWR00279 | CAD Drawing: JZSP-CMM10: Power Cable for SGMAH, SGMPH Servomotors with Brake | 82 KB |  |
|  ![]() | UWR00282 | CAD Drawing: JZSP-CMP00: Encoder Cable for SGMAH Servomotors | 119 KB |  |
|  ![]() | UWR00283 | CAD Drawing: JZSP-CMP02-_ _ (A): Encoder Cable for SGMGH, SGMSH Servomotors, L-Shaped Plug, Rev. A | 142 KB |  |
|  ![]() | UWR00284 | CAD Drawing: JZSP-CMP01-_ _ (A): Encoder Cable for SGMGH, SGMSH Servomotors, Straight Plug, Rev. A | 106 KB |  |
|  ![]() | UWR00285 | CAD Drawing: JZSP-CKIO1: I/O Cable for SGDH Amplifiers | 375 KB |  |
|  ![]() | UWR00299 | CAD Drawing: B5ICE: Power Cable with Interconnectron Connector (SGMPH-15 without Brake) | 81 KB |  |
|  ![]() | UWR00300 | CAD Drawing: B5IBCE: Power Cable with Interconnectron Connector (SGMPH-15 with Brake) | 82 KB |  |
|  ![]() | UWR00302 | CAD Drawing: B4ICE: Power Cable with Interconnectron Connector (SGMPH-01 to -08 without Brake) | 83 KB |  |
|  ![]() | UWR00303 | CAD Drawing: A1ICE: Encoder Cable with Interconnectron Connectors for SGMPH Servomotors | 127 KB |  |
|  ![]() | UWR00314 | CAD Drawing: BAHCE: Power Cable without brake (CE Version) for SGMAH Servomotors | 91 KB |  |
|  ![]() | UWR00315 | CAD Drawing: BAHBCE: Power Cable with brake (CE Version) for SGMAH Servomotors | 90 KB |  |
|  ![]() | UWR00320 | CAD Drawing: B4IBCE: Power Cable with Interconnectron Connector (SGMPH-01 to -08 with Brake) | 79 KB |  |
|  ![]() | UWR00324 | CAD Drawing: JZSP-VFP00: Sigma Mini CE Encoder Cable | 83 KB |  |
|  ![]() | UWR00325 | CAD Drawing: JZSP-CFM00: Power Cable for SGMM Servomotor Without Brake | 77 KB |  |
|  ![]() | UWR00326 | CAD Drawing: JZSP-CFS-02: SGDF Amplifier Communication Cable | 69 KB |  |
|  ![]() | UWR00328 | CAD Drawing: JZSP-CFM10: Power Cable for SGMM Servomotor With Brake | 76 KB |  |
|  ![]() | UWR00416 | CAD Drawing: BAE, BBE, BDE: Power Cable with L-Type Connector for 400V SGMGH/SGMSH/SGMUH Servomotors | 263 KB |  |
|  ![]() | UWR00417 | CAD Drawing: BACE, BBCE, BDCE: Power Cable (CE Option) with L-Type Connector for 400V SGMGH/SGMSH/SGMUH Servomotors | 197 KB |  |
|  ![]() | UWR00418 | CAD Drawing: B1E, B2E, B3E, B5E, B6E: Power Cable with Connectors (IP67) for 200V SGMGH/SGMSH Servomotors | 89 KB |  |
|  ![]() | UWR00419 | CAD Drawing: JZSP-CMP02-_ _ (B): Encoder Cable for SGMGH, SGMSH Servomotors, L-Shaped Plug, Rev. B | 143 KB |  |
|  ![]() | UWR00420 | CAD Drawing: JZSP-CMP01-_ _ (B): Encoder Cable for SGMGH, SGMSH Servomotors, Straight Plug, Rev. B | 154 KB |  |
|  ![]() | UWR00421 | CAD Drawing: DE9407236: Encoder Cable for SGMP, SGMG, SGMS Servomotors, Straight Plug | 124 KB |  |
|  ![]() | UWR00422 | CAD Drawing: B1CE, B2CE, B3CE Power Cable (CE Option) with Connectors (IP67) for 200V SGMGH/SGMSH Servomotors without Brake | 115 KB |  |
|  ![]() | UWR00423 | CAD Drawing: B1BE, B2BE, B3BE, B5BE, B6BE: Power Cable with Connectors (IP67) for 200V SGMGH/SGMSH Servomotors with Brake | 309 KB |  |
|  ![]() | UWR00424 | CAD Drawing: B7BCE Power Cable (CE Option) for Holding Brake for 400V SGMGH/SGMSH Servomotors with Brake | 105 KB |  |
|  ![]() | UWR00425 | CAD Drawing: B1BCE, B2BCE, B3BCE Power Cable (CE Option) with Connectors (IP67) for 200V SGMGH/SGMSH Servomotors with Brake | 157 KB |  |
|  ![]() | UWR00426 | CAD Drawing: DE9407237: Encoder Cable for SGMP, SGMG, SGMS Servomotors, L-Shaped Plug | 129 KB |  |
|  ![]() | UWR00431 | CAD Drawing: JZSP-VFIO1: Sigma Mini I/O Cable | 86 KB |  |
|  ![]() | UWR00443 | CAD Drawing: B5CE, B6CE Power Cable (CE Option) with Connectors (IP67) for 200V SGMGH/SGMSH Servomotors | 119 KB |  |
|  ![]() | UWR00460 | CAD Drawing: CKI-SGDG: I/O Cable for LEGEND SGDG Amplifiers | 154 KB |  |
|  ![]() | UWR00476 | CAD Drawing: JZSP-CKIOD: I/O Cable with D-Sub Output for SGDH Amplifiers | 177 KB |  |
|  ![]() | UWR00495 | CAD Drawing: JZSP-CMP22-XX(A) double shielded encoder cable for SGMBH | 99 KB |  |
|  ![]() | UWR00650 | CAD Drawing: AFADABS-P2(A): Sigma II Motor Absolute Encoder Cable Adapter for FSP. Built-in battery case with battery. | 722 KB |  |
|  ![]() | UWR00651 | CAD Drawing: AFAHCE-xx(A): SGMAH Encoder Cable for FSP. AFAD-P2(A): Sigma II Motor Incremental/Absolute Encoder Cable Adapter for FSP. | 354 KB |  |
|  ![]() | UWR00652 | CAD Drawing: AFPHCE-xx(A): SGMPH Encoder Cable for FSP. | 344 KB |  |
|  ![]() | UWR00653 | CAD Drawing: AFGHCE-xx(A): SGMGH-SH-UH Encoder Cable for FSP. | 371 KB |  |
|  ![]() | UWR00657 | CAD Drawing: Special Purpose Motor Incremental Encoder Cable. | 655 KB |  |
 | CAD Drawings |
| |
 | Catalogs |
| |
 | CEU Information |
| |
 | Conformance |
| |
 | Cross Reference Information |
| |
 | Data Sheets |
| |
 | Design/Maintenance |
| |
 | Dimension/Outline Diagram |
| |
 | eLearning Modules |
| |
 | eLearning Videos |
| |
 | Engineering Tools |
| |
 | Flyers/Cut Sheets |
| |
 | Hardware Manuals |
| |
 | Installation Guides |
| |
 | Legacy Instruction Manuals |
| |
 | News/Press Releases |
| |
 | Operation Manuals |
| |
 | Photos/Graphics |
| |
 | Product Announcement |
| |
 | Product Data |
| |
 | Product Information |
| |
 | Product Specification |
| |
 | Programming/Ladder Manuals |
| |
 | Quick Reference Guide |
| |
 | Sales Policy/Procedure |
| |
 | Selection/Design Guides |
| |
 | Software Information |
| |
 | Software Manuals |
| |
 | Solid Model Files |
| |
 | Specification Guides |
| |
 | Speed/Torque Diagrams |
| |
 | Support Policy / Status |
| |
 | Support Tool |
| |
 | Tech Tips/Notes |
| |
 | Technical Information |
| |
 | Technical Manuals |
| |
 | Technical Procedures |
| |
 | Tests |
| |
 | Training Manuals |
| |
 | Transition Guides |
| |
 | Upload/Download Support Tool |
| |
 | Video Presentation |
| |
 | White Paper |
| |