Product![]() | | Document #![]() | Document Title![]() | Document Size![]() | |
 | CACR-HR |
| |
 | CACR-IR |
| |
 | CACR-PR |
| |
 | CACR-SR |
| |
 | CPCR-FR |
| |
 | CPCR-MR |
| |
 | CPCR-PF |
| |
 | DR1 |
| |
 | DR2 |
| |
 | FB5 |
| |
 | FB9 |
| |
 | J02 |
| |
 | J03 |
| |
 | Juspoint Series |
| |
 | Network Comms-EtherCAT |
| |
 | Network Comms-MECHATROLINK-II |
| |
 | Network Communications Options |
| |
 | N/A |
| |
 | Other |
| |
 | P09 |
| |
 | P12 |
| |
 | QR |
| |
 | R01 to R40 |
| |
 | S01 |
| |
 | S22 |
| |
 | SGAGS |
| |
 | SGD |
| |
 | SGDA |
| |
 | SGDB |
| |
 | SGDC |
| |
 | SGDE |
| |
 | SGDF Sigma Mini |
| |
 | SGDG LEGEND |
| |
 | SGDH Sigma II |
| |
 | SGDJ |
| |
 | SGDL |
| |
 | SGDM |
| |
 | SGDS |
| |
 | SGDV Sigma-5 |
| |
 | SGLFW |
| |
 | SGLGW |
| |
 | SGLTW |
| |
 | SGM |
| |
 | SGMAH Sigma II |
| |
 | SGMAJ |
| |
 | SGMAV Sigma-5 |
| |
 | SGMB |
| |
 | SGMBH Sigma II |
| |
 | SGMCS Direct Drive |
| |
 | SGMDH Sigma II |
| |
 | SGMDM Sigma II |
| |
 | SGME |
| |
 | SGMG |
| |
 | SGMGH Sigma II |
| |
|  ![]() | 03.014.2003 | SII Encoder Cable Specification | 305 KB |  |
|  ![]() | CAD-SGMGH | SGMGH CAD Files | |  |
|  ![]() | CAD-SGMGH-05A | CAD Drawing: SGMGH Servomotor, 200V, 500W, Without Brake | 66 KB |  |
|  ![]() | CAD-SGMGH-05A-B | CAD Drawing: SGMGH Servomotor, 200V, 500W, With Brake | 73 KB |  |
|  ![]() | CAD-SGMGH-05D | CAD Drawing: SGMGH Servomotor, 400V, 500W, Without Brake | 66 KB |  |
|  ![]() | CAD-SGMGH-05D-B | CAD Drawing: SGMGH Servomotor, 400V, 500W, With Brake | 124 KB |  |
|  ![]() | CAD-SGMGH-09A | CAD Drawing: SGMGH Servomotor, 200V, 850W, Without Brake | 66 KB |  |
|  ![]() | CAD-SGMGH-09A-B | CAD Drawing: SGMGH Servomotor, 200V, 850W, With Brake | 73 KB |  |
|  ![]() | CAD-SGMGH-09D | CAD Drawing: SGMGH Servomotor, 400V, 850W, Without Brake | 66 KB |  |
|  ![]() | CAD-SGMGH-09D-B | CAD Drawing: SGMGH Servomotor, 400V, 850W, With Brake | 119 KB |  |
|  ![]() | CAD-SGMGH-13A | CAD Drawing: SGMGH Servomotor, 200V, 1.3kW, Without Brake | 66 KB |  |
|  ![]() | CAD-SGMGH-13A-B | CAD Drawing: SGMGH Servomotor, 200V, 1.3kW, With Brake | 73 KB |  |
|  ![]() | CAD-SGMGH-13D | CAD Drawing: SGMGH Servomotor, 400V, 1.3kW, Without Brake | 66 KB |  |
|  ![]() | CAD-SGMGH-13D-B | CAD Drawing: SGMGH Servomotor, 400V, 1.3kW, With Brake | 123 KB |  |
|  ![]() | CAD-SGMGH-1AA | CAD Drawing: SGMGH Servomotor, 200V, 11kW, Without Brake | 143 KB |  |
|  ![]() | CAD-SGMGH-1AA-B | CAD Drawing: SGMGH Servomotor, 200V, 11kW, With Brake | 164 KB |  |
|  ![]() | CAD-SGMGH-1AD | CAD Drawing: SGMGH Servomotor, 400V, 11kW, Without Brake | 142 KB |  |
|  ![]() | CAD-SGMGH-1AD-B | CAD Drawing: SGMGH Servomotor, 400V, 11kW, With Brake | 164 KB |  |
|  ![]() | CAD-SGMGH-1EA | CAD Drawing: SGMGH Servomotor, 200V, 15kW, Without Brake | 124 KB |  |
|  ![]() | CAD-SGMGH-1EA-B | CAD Drawing: SGMGH Servomotor, 200V, 15kW, With Brake | 130 KB |  |
|  ![]() | CAD-SGMGH-1ED | CAD Drawing: SGMGH Servomotor, 400V, 15kW, Without Brake | 124 KB |  |
|  ![]() | CAD-SGMGH-1ED-B | CAD Drawing: SGMGH Servomotor, 400V, 15kW, With Brake | 130 KB |  |
|  ![]() | CAD-SGMGH-20A | CAD Drawing: SGMGH Servomotor, 200V, 1.8kW, Without Brake | 63 KB |  |
|  ![]() | CAD-SGMGH-20A-B | CAD Drawing: SGMGH Servomotor, 200V, 1.8kW, With Brake | 83 KB |  |
|  ![]() | CAD-SGMGH-20D | CAD Drawing: SGMGH Servomotor, 400V, 1.8kW, Without Brake | 63 KB |  |
|  ![]() | CAD-SGMGH-20D-B | CAD Drawing: SGMGH Servomotor, 400V, 1.8kW, With Brake | 150 KB |  |
|  ![]() | CAD-SGMGH-30A | CAD Drawing: SGMGH Servomotor, 200V, 2.9kW, Without Brake | 63 KB |  |
|  ![]() | CAD-SGMGH-30A-B | CAD Drawing: SGMGH Servomotor, 200V, 2.9kW, With Brake | 82 KB |  |
|  ![]() | CAD-SGMGH-30D | CAD Drawing: SGMGH Servomotor, 400V, 2.9kW, Without Brake | 63 KB |  |
|  ![]() | CAD-SGMGH-30D-B | CAD Drawing: SGMGH Servomotor, 400V, 2.9kW, With Brake | 146 KB |  |
|  ![]() | CAD-SGMGH-44A | CAD Drawing: SGMGH Servomotor, 200V, 4.4kW, Without Brake | 63 KB |  |
|  ![]() | CAD-SGMGH-44A-B | CAD Drawing: SGMGH Servomotor, 200V, 4.4kW, With Brake | 82 KB |  |
|  ![]() | CAD-SGMGH-44D | CAD Drawing: SGMGH Servomotor, 400V, 4.4kW, Without Brake | 63 KB |  |
|  ![]() | CAD-SGMGH-44D-B | CAD Drawing: SGMGH Servomotor, 400V, 4.4kW, With Brake | 149 KB |  |
|  ![]() | CAD-SGMGH-55A | CAD Drawing: SGMGH Servomotor, 200V, 5.5kW, Without Brake | 66 KB |  |
|  ![]() | CAD-SGMGH-55A-B | CAD Drawing: SGMGH Servomotor, 200V, 5.5kW, With Brake | 88 KB |  |
|  ![]() | CAD-SGMGH-55D | CAD Drawing: SGMGH Servomotor, 400V, 5.5kW, Without Brake | 66 KB |  |
|  ![]() | CAD-SGMGH-55D-B | CAD Drawing: SGMGH Servomotor, 400V, 5.5kW, With Brake | 154 KB |  |
|  ![]() | CAD-SGMGH-75A | CAD Drawing: SGMGH Servomotor, 400V, 7.5kW, Without Brake | 66 KB |  |
|  ![]() | CAD-SGMGH-75A-B | CAD Drawing: SGMGH Servomotor, 400V, 7.5kW, With Brake | 89 KB |  |
|  ![]() | CAD-SGMGH-75D | CAD Drawing: SGMGH Servomotor, 400V, 7.5kW, Without Brake | 66 KB |  |
|  ![]() | CAD-SGMGH-75D-B | CAD Drawing: SGMGH Servomotor, 400V, 7.5kW, With Brake | 155 KB |  |
|  ![]() | CAD-SGMGH-CABLE | SGMGH Cables | |  |
|  ![]() | CD.eLM.02A.Contents | Contents of Motion Control eLearning Modules: Servo Products CD | 44 KB |  |
|  ![]() | DE0402170 | Double Shielded Encoder Cable Specification | 890 KB |  |
|  ![]() | eLM.SERVO.01.Basic_Technology | eLearning Module: Introduction to Basic Servo Technology | 7.5 MB |  |
|  ![]() | eLM.Servo.02.Sizing1 | eLearning Module: Servo Motor Sizing Basics Part 1 - Core Concepts | |  |
|  ![]() | eLM.Servo.03.Sizing2 | eLearning Module: Servo Motor Sizing Basics Part 2 - Technical | |  |
|  ![]() | eLM.Servo.04.SigmaSizeIntro | eLearning Module: SigmaSize Introductory Example | |  |
|  ![]() | eLM.Servo.05.SigmaJunmaSizeIntro | eLearning Module: SigmaJunmaSize Introduction | |  |
|  ![]() | eLM.Servo.10.Sizing_eLMs | eLearning Module: Servo Sizing eLearning Modules | |  |
|  ![]() | eLM.Sigma2.01.InertiaBGA | eLearning Module: Inertia Ratio by Graphical Analysis with SGDH Sigma II Amplifier | |  |
|  ![]() | eLM.Sigma2.02.BOM | eLearning Module: Sigma II Bill Of Materials | |  |
|  ![]() | eng00.002MCD | Cables: Flexible and Flexing | 28 KB |  |
|  ![]() | eng02.001.01.MCD | UL/cUL/CE/EMC/TUV Conformance Certification Documents for Sigma II Servos | 1.6 MB |  |
|  ![]() | eng02.001.02.MCD | UL/cUL/CE/EMC/TUV Conformance Certification Documents for LEGEND Servo Torque Amplifiers | 1.4 MB |  |
|  ![]() | eng04.018a | Rotary Table Inertia Calculator v1.1 | 30 KB |  |
|  ![]() | Eng05201 | Updates to Servo System Tools CD | 42 KB |  |
|  ![]() | eng08148 | Holding Brake Wiring Warning | 95 KB |  |
|  ![]() | FL.Deming.01 | Deming Award Flyer | 1.4 MB |  |
|  ![]() | FL.TTS.02 | Yaskawa Motion Classes | 193 KB |  |
|  ![]() | FORM-Rotary_Application | Rotary Motor Application Sheet | 1.1 MB |  |
|  ![]() | G-MI-99001-SGMGH-D | Dimensional Diagrams: SGMGH Servomotors for Sigma II Servo Systems | 428 KB |  |
|  ![]() | G-MI-99001-SGMGH-GEAR | SGMGH Gearmotor Catalog Supplement for Sigma II Servo Systems | 158 KB |  |
|  ![]() | G-MI-99001-SGMGH-SS | System Selection: SGMGH Servo System with Sigma II Amp | 157 KB |  |
|  ![]() | G-MI-99001-SGMGH-ST | Speed/Torque Diagrams: SGMGH Servomotors for Sigma II Servo Systems | 25 KB |  |
|  ![]() | G-MI#99001 | Sigma II Servo Catalog | 7.7 MB |  |
|  ![]() | GR.YAI.01-black | Yaskawa Logo - Black | |  |
|  ![]() | GR.YAI.01-blue | Yaskawa Logo - Blue | |  |
|  ![]() | GR.YAI.01-white | Yaskawa Logo - White | |  |
|  ![]() | JZSP-WP002 | SigmaWin Plus Software for Sigma Series Servos | |  |
|  ![]() | PA.MCD.07 | 2011 Motion Product Migration Announcement | 34 KB |  |
|  ![]() | PH.S2MA.01 | Photo: Sigma II Servomotor and Amp | |  |
|  ![]() | PH.S2MA.02 | Photo: Sigma II Motors and Amps Lineup | |  |
|  ![]() | PH.S2MA.03 | Photo: Sigma II Family with Linear and Direct Drive Motors | |  |
|  ![]() | PL.Sigma-5.01 | Sigma II to Sigma-5 Conversion Guide | 3.7 MB |  |
|  ![]() | SIE-S800-31.1 | SGDM Servo User's Manual | 6.5 MB |  |
|  ![]() | SIE-S800-31.2 | SGDM Sigma II Design/Maintenance Manual | 7.1 MB |  |
|  ![]() | SIGMA-UPGRADE-TOOLS | Sigma to Sigma II Upgrade Documents | |  |
|  ![]() | Sigma FSP Units Calculator | User Unit Calculator for Sigma FSP and FlexWorks Configuration Wizard | 408 KB |  |
|  ![]() | SigmaJunmaSize | Sizing Software for Sigma-5 and Previous Sigma Series Servo System | |  |
|  ![]() | SIS-S800-32.2 | Sigma II User Manual (Spanish Language) | 12.0 MB |  |
|  ![]() | SOLID-SG05SA-GA05AC | Solid Model: SGMGH Gearmotor
.45 kW, Without Brake | 1.5 MB |  |
|  ![]() | SOLID-SG05SA-GA05ACC | Solid Model: SGMGH Gearmotor,
.45kW, With Brake | 1.8 MB |  |
|  ![]() | SOLID-SG05SA-GA09AC | Solid Model: SGMGH Gearmotor,
.85kW, Without Brake | 1.5 MB |  |
|  ![]() | SOLID-SG05SA-GA09ACC | Solid Model: SGMGH Gearmotor,
.85 kW, With Brake | 1.8 MB |  |
|  ![]() | SOLID-SG05SA-GA13AC | Solid Model: SGMGH Gearmotor,
1.3 kW, Without Brake | 1.5 MB |  |
|  ![]() | SOLID-SG05SA-GA13ACC | Solid Model; SGMGH Gearmotor,
1.3 kW, With Brake | 1.8 MB |  |
|  ![]() | SOLID-SG05SA-GA20AC | Solid Model: SGMGH Gearmotor,
1.8 kW, Without Brake | 1.6 MB |  |
|  ![]() | SOLID-SG05SA-GA20ACC | Solid Model: SGMGH Gearmotor,
1.8 kW, With Brake | 1.9 MB |  |
|  ![]() | SOLID-SG05SA-GA30AC | Soid Model: SGMGH Gearmotor,
2.9 kW, Without Brake | 1.6 MB |  |
|  ![]() | SOLID-SG05SA-GA30ACC | Solid Model: SGMGH Gearmotor,
2.9 kW, With Brake | 1.9 MB |  |
|  ![]() | SOLID-SG05SA-GA44AC | Solid Model: SGMGH Gearmotor,
4.4 kW, Without Brake | 1.6 MB |  |
|  ![]() | SOLID-SG05SA-GA44ACC | Solid Model: SGMGH Gearmotor,
4.4 kW, With Brake | 2.0 MB |  |
|  ![]() | SOLID-SG10SA-GA05AC | Solid Model: SGMGH Gearmotor
.45kW, Without Brake | 1.5 MB |  |
|  ![]() | SOLID-SG10SA-GA05ACC | Solid Model: SGMGH Gearmotor,
.45 kW, With Brake | 1.8 MB |  |
|  ![]() | SOLID-SG10SA-GA09AC | Solid Model: SGMGH Gearmotor,
.85 kW, Without Brake | 1.5 MB |  |
|  ![]() | SOLID-SG10SA-GA09ACC | Solid Model: SGMGH Gearmotor,
.85 kW, With Brake | 1.8 MB |  |
|  ![]() | SOLID-SG10SA-GA13AC | Solid Model: SGMGH Gearmotor,
1.3 kW, Without Brake | 1.6 MB |  |
|  ![]() | SOLID-SG10SA-GA13ACC | Solid Model: SGMGH Gearmotor,
1.3 kW, With Brake | 1.8 MB |  |
|  ![]() | SOLID-SG10SA-GA20AC | Solid Model: SGMGH Gearmotor,
1.8 kW, Without Brake | 1.6 MB |  |
|  ![]() | SOLID-SG10SA-GA20ACC | Solid Model: SGMGH Gearmotor,
1.8 kW, With Brake | 1.9 MB |  |
|  ![]() | SOLID-SG25SA-GA05AC | Solid Model: SGMGH Gearmotor,
.45 kW, Without Brake | 1.5 MB |  |
|  ![]() | SOLID-SG25SA-GA05ACC | Solid Model: SGMGH Gearmotor,
.45 kW, With Brake | 1.8 MB |  |
|  ![]() | SOLID-SG25SA-GA09AC | Solid Model: SGMGH Gearmotor,
.85 kW, Without Brake | 1.6 MB |  |
|  ![]() | SOLID-SG25SA-GA09ACC | Solid Model: SGMGH Gearmotor,
0.85 kW, With Brake | 1.2 MB |  |
|  ![]() | SOLID-SG25SA-GA13AC | Solid Model: SGMGH Gearmotor,
1.3kW, Without Brake | 1.6 MB |  |
|  ![]() | SOLID-SG25SA-GA13ACC | Solid Model: SGMGH Gearmotor,
1.3 kW, With Brake | 1.8 MB |  |
|  ![]() | SOLID-SG50SA-GA05AC | Solid Model: SGMGH Gearmotor,
.45 kW, Without Brake | 1.6 MB |  |
|  ![]() | SOLID-SG50SA-GA05ACC | Solid Model: SGMGH Gearmotor,
.45 kW, With Brake | 1.8 MB |  |
|  ![]() | SOLID-SG50SA-GA09AC | Solid Model: SGMGH Gearmotor,
.85kW, Without Brake | 1.6 MB |  |
|  ![]() | SOLID-SG50SA-GA09ACC | Solid Model: SGMGH Gearmotor,
.85 kW, With Brake | 1.8 MB |  |
|  ![]() | SOLID-SGMGH-05 | Solid Model: SGMGH Servomotor, 500W, Without Brake | |  |
|  ![]() | SOLID-SGMGH-05A-B | Solid Model: SGMGH Servomotor, 500W, With Brake, 200V | |  |
|  ![]() | SOLID-SGMGH-05D-B | Solid Model: SGMGH Servomotor, 500W, With Brake, 400V | |  |
|  ![]() | SOLID-SGMGH-09 | Solid Model: SGMGH Servomotor, 850W, Without Brake | |  |
|  ![]() | SOLID-SGMGH-09A-B | Solid Model: SGMGH Servomotor, 850W, With Brake, 200V | |  |
|  ![]() | SOLID-SGMGH-09D-B | Solid Model: SGMGH Servomotor, 850W, With Brake, 400V | |  |
|  ![]() | SOLID-SGMGH-13 | Solid Model: SGMGH Servomotor, 1.3kW, Without Brake | |  |
|  ![]() | SOLID-SGMGH-13A-B | Solid Model: SGMGH Servomotor, 1.3kW, With Brake, 200V | |  |
|  ![]() | SOLID-SGMGH-13D-B | Solid Model: SGMGH Servomotor, 1.3kW, With Brake, 400V | |  |
|  ![]() | SOLID-SGMGH-1A | Solid Model: SGMGH Servomotor, 11kW, Without Brake | |  |
|  ![]() | SOLID-SGMGH-1A-B | Solid Model: SGMGH Servomotor, 11kW, With Brake | |  |
|  ![]() | SOLID-SGMGH-1E | Solid Model: SGMGH Servomotor, 15kW, Without Brake | |  |
|  ![]() | SOLID-SGMGH-1E-B | Solid Model: SGMGH Servomotor, 15kW, With Brake | |  |
|  ![]() | SOLID-SGMGH-20 | Solid Model: SGMGH Servomotor, 1.8kW, Without Brake | |  |
|  ![]() | SOLID-SGMGH-20A-B | Solid Model: SGMGH Servomotor, 1.8kW, With Brake, 200V | |  |
|  ![]() | SOLID-SGMGH-20D-B | Solid Model: SGMGH Servomotor, 1.8kW, With Brake, 400V | |  |
|  ![]() | SOLID-SGMGH-30 | Solid Model: SGMGH Servomotor, 2.9W, Without Brake | |  |
|  ![]() | SOLID-SGMGH-30A-B | Solid Model: SGMGH Servomotor, 2.9kW, With Brake, 200V | |  |
|  ![]() | SOLID-SGMGH-30D-B | Solid Model: SGMGH Servomotor, 2.9kW, With Brake, 400V | |  |
|  ![]() | SOLID-SGMGH-44 | Solid Model: SGMGH Servomotor, 4.4kW, Without Brake | |  |
|  ![]() | SOLID-SGMGH-44A-B | Solid Model: SGMGH Servomotor, 4.4kW, With Brake, 200V | |  |
|  ![]() | SOLID-SGMGH-44D-B | Solid Model: SGMGH Servomotor, 4.4kW, With Brake, 400V | |  |
|  ![]() | SOLID-SGMGH-55 | Solid Model: SGMGH Servomotor, 5.5kW, Without Brake | |  |
|  ![]() | SOLID-SGMGH-55-B | Solid Model: SGMGH Servomotor, 5.5kW, With Brake | |  |
|  ![]() | SOLID-SGMGH-75 | Solid Model: SGMGH Servomotor, 7.5kW, Without Brake | |  |
|  ![]() | SOLID-SGMGH-75-B | Solid Model: SGMGH Servomotor, 7.5kW, With Brake | |  |
|  ![]() | SOLID-SGMGH-DWF | SGMGH SOLID DWF Files | 1.2 MB |  |
|  ![]() | SOLID-SGMGH-STP | SGMGH SOLID STP Files | 3.8 MB |  |
|  ![]() | TN.SigmaII.01 | Technical Note: Cable Comparison of B2BE-xx(A) with B2BE-xx(B)-E for SGMGH-20, SGMGH-30, SGMSH-30 | 37 KB |  |
|  ![]() | TN.SigmaII.02 | Technical Note: Cable Comparison of BACE-xx(A) with BACE-xx(B)-E for SGMGH-05D, SGMGH-09D, SGMGH-13D, SGMSH-10D, SGMSH-15D, SGMSH-20D | 62 KB |  |
|  ![]() | TN.SigmaII.03 | Technical Note: Cable Comparison of B3BCE-xx(A) with B3BCE-xx(B)-E for SGMGH-20A, SGMGH-30A, SGMGH-44A, SGMSH-30A, SGMSH-40A, SGMSH-50A | 65 KB |  |
|  ![]() | TN.SigmaII.04 | Technical Note: Cable Comparison of B3BE-xx(A) with B3BE-xx(B)-E for SGMGH-44A, SGMSH-40A, SGMSH-50A | 91 KB |  |
|  ![]() | TN.SigmaII.05 | Technical Note: Cable Comparison of BBCE-xx(A) with BBCE-xx(B)-E for SGMGH-20A, SGMGH-30A, SGMGH-44A, SGMSH/UH-30D, SGMSH/UH-40D, SGMSH-50D | 63 KB |  |
|  ![]() | TN.SigmaII.06 | Technical Note: Cable Comparison of B1BCE-xx(A) with B1BCE-xx(B)-E for SGMGH-05A, SGMGH-09A, SGMGH-13A, SGMSH-10A, SGMSH-15A, SGMSH-20A | 380 KB |  |
|  ![]() | UWR00283 | CAD Drawing: JZSP-CMP02-_ _ (A): Encoder Cable for SGMGH, SGMSH Servomotors, L-Shaped Plug, Rev. A | 142 KB |  |
|  ![]() | UWR00284 | CAD Drawing: JZSP-CMP01-_ _ (A): Encoder Cable for SGMGH, SGMSH Servomotors, Straight Plug, Rev. A | 106 KB |  |
|  ![]() | UWR00416 | CAD Drawing: BAE, BBE, BDE: Power Cable with L-Type Connector for 400V SGMGH/SGMSH/SGMUH Servomotors | 263 KB |  |
|  ![]() | UWR00417 | CAD Drawing: BACE, BBCE, BDCE: Power Cable (CE Option) with L-Type Connector for 400V SGMGH/SGMSH/SGMUH Servomotors | 197 KB |  |
|  ![]() | UWR00418 | CAD Drawing: B1E, B2E, B3E, B5E, B6E: Power Cable with Connectors (IP67) for 200V SGMGH/SGMSH Servomotors | 89 KB |  |
|  ![]() | UWR00419 | CAD Drawing: JZSP-CMP02-_ _ (B): Encoder Cable for SGMGH, SGMSH Servomotors, L-Shaped Plug, Rev. B | 143 KB |  |
|  ![]() | UWR00420 | CAD Drawing: JZSP-CMP01-_ _ (B): Encoder Cable for SGMGH, SGMSH Servomotors, Straight Plug, Rev. B | 154 KB |  |
|  ![]() | UWR00422 | CAD Drawing: B1CE, B2CE, B3CE Power Cable (CE Option) with Connectors (IP67) for 200V SGMGH/SGMSH Servomotors without Brake | 115 KB |  |
|  ![]() | UWR00423 | CAD Drawing: B1BE, B2BE, B3BE, B5BE, B6BE: Power Cable with Connectors (IP67) for 200V SGMGH/SGMSH Servomotors with Brake | 309 KB |  |
|  ![]() | UWR00424 | CAD Drawing: B7BCE Power Cable (CE Option) for Holding Brake for 400V SGMGH/SGMSH Servomotors with Brake | 105 KB |  |
|  ![]() | UWR00425 | CAD Drawing: B1BCE, B2BCE, B3BCE Power Cable (CE Option) with Connectors (IP67) for 200V SGMGH/SGMSH Servomotors with Brake | 157 KB |  |
|  ![]() | UWR00443 | CAD Drawing: B5CE, B6CE Power Cable (CE Option) with Connectors (IP67) for 200V SGMGH/SGMSH Servomotors | 119 KB |  |
|  ![]() | UWR00650 | CAD Drawing: AFADABS-P2(A): Sigma II Motor Absolute Encoder Cable Adapter for FSP. Built-in battery case with battery. | 722 KB |  |
|  ![]() | UWR00651 | CAD Drawing: AFAHCE-xx(A): SGMAH Encoder Cable for FSP. AFAD-P2(A): Sigma II Motor Incremental/Absolute Encoder Cable Adapter for FSP. | 354 KB |  |
|  ![]() | UWR00653 | CAD Drawing: AFGHCE-xx(A): SGMGH-SH-UH Encoder Cable for FSP. | 371 KB |  |
|  ![]() | YEA-CHA-FSP-1 | Sigma FSP Brochure | 653 KB |  |
|  ![]() | YEA-CHA-LGD-1.3 | LEGEND Brochure | 10.5 MB |  |
|  ![]() | YEA-CHA-S800-32 | Sigma II Servo System Brochure | 1.8 MB |  |
|  ![]() | YEA-KAA-FSP-6 | Sigma FSP Catalog | 5.5 MB |  |
|  ![]() | YEA-KAA-LGD-1-SGMGH-D | Dimensional Diagrams: SGMGH Servomotors for LEGEND Systems | 176 KB |  |
|  ![]() | YEA-KAA-LGD-1-SGMGH-GEAR | SGMGH Gearmotor Catalog Supplement for LEGEND Systems | 275 KB |  |
|  ![]() | YEA-KAA-LGD-1-SGMGH-SS | System Selection: SGMGH Servo System with LEGEND Amp | 196 KB |  |
|  ![]() | YEA-KAA-LGD-1-SGMGH-ST | Speed/Torque Diagrams: SGMGH Servomotors for LEGEND Systems | 453 KB |  |
|  ![]() | YEA-KAA-LGD-1 | LEGEND Digital Torque Amplifier SGDG Catalog | 2.7 MB |  |
|  ![]() | YEA-SIA-FSP-3 | FSP Amplifier User's Manual | 13.1 MB |  |
|  ![]() | YEA-SIA-LGD-1.2 | LEGEND Digital Torque Amplifier SGDG User's Manual | 4.3 MB |  |
|  ![]() | YEA-SIA-S800-32.2 | Sigma II Servo System User's Manual | 6.4 MB |  |
 | SGMGV Sigma-5 |
| |
 | SGMJV Sigma-5 |
| |
 | SGML |
| |
 | SGMM Sigma Mini |
| |
 | SGMP |
| |
 | SGMPH Sigma II |
| |
 | SGMPS |
| |
 | SGMS |
| |
 | SGMSH Sigma II |
| |
 | SGMSV Sigma-5 |
| |
 | SGMUH Sigma II |
| |
 | SGMVH |
| |
 | Sigma FSP |
| |
 | Sigma Trac |
| |
 | Sigma Trac SGT |
| |
 | Sigma Trac STF |
| |
 | SigmaWin Plus Software |
| |
 | SigmaWin100-200 Software |
| |
 | SJDE Junma |
| |
 | SJME Junma |
| |
 | SVMON Software |
| |
 | T01 |
| |
 | T03 |
| |
 | T06 |
| |
 | UGCMED |
| |
 | UGCMFD |
| |
 | UGFMED |
| |
 | UGHMED |
| |
 | UGHMFD |
| |
 | UGJMED |
| |
 | UGMMEM |
| |
 | UGMMKR |
| |
 | UGPMED |
| |
 | UGPMEE |
| |
 | UGPMEG |
| |
 | UGPMEM |
| |
 | UGPMEN or PMEN |
| |
 | UGPMES or PMES |
| |
 | UGPMFE |
| |
 | UGQMEM |
| |
 | UGRMEM |
| |
 | UGTMEM |
| |
 | USACEM |
| |
 | USADED |
| |
 | USAFED |
| |
 | USAGED |
| |
 | USAMED |
| |
 | USAPEM |
| |
 | USAREM |
| |
 | USASEM |
| |
 | VS808 Series |
| |
 | VS866 |
| |
 | VS866 Series |
| |