Global SitesHomeSite MapContact UsSearch
Advanced Search


Document CAD-SGMGH

Download File(s)


Published Document Attachment(s):

200VAC MOTORS WITHOUT HOLDING BRAKE:
SGMGH05A_A61.dwgSGMGH09A_A61.dwgSGMGH13A_A61.dwgSGMGH20A_A61.dwgSGMGH30A_A61.dwgSGMGH44A_A61.dwgSGMGH55A_A61.dwgSGMGH75A_A61.dwgSGMGH1AA_A61.dwgSGMGH1EA_A61.dwg

200VAC MOTORS WITH HOLDING BRAKE:
SGMGH05A_A6C.dwgSGMGH09A_A6C.dwgSGMGH13A_A6C.dwgSGMGH20A_A6C.dwgSGMGH30A_A6C.dwgSGMGH44A_A6C.dwgSGMGH55A_A6C.dwgSGMGH75A_A6C.dwgSGMGH-1AA_A6C.dwgSGMGH-1EA_A6C.dwg

400VAC MOTORS WITHOUT HOLDING BRAKE:
SGMGH05D_A61.dwgSGMGH09D_A61.dwgSGMGH13D_A61.dwgSGMGH20D_A61.dwgSGMGH30D_A61.dwgSGMGH44D_A61.dwgSGMGH55D_A61.dwgSGMGH75D_A61.dwgSGMGH1AD_A61.dwgSGMGH1ED_A61.dwg

400VAC MOTORS WITH HOLDING BRAKE:
SGMGH-05DCA6C.dwgSGMGH-09DCA6C.dwgSGMGH-13DCA6C.dwgSGMGH-20DCA6C.dwgSGMGH-30DCA6C.dwgSGMGH-44DCA6C.dwgSGMGH-55DCA6C.dwgSGMGH-75DCA6C.dwgSGMGH-1ADCA6C.dwgSGMGH-1ED_A6C.dwg

File Size(s):

66 KB, 66 KB, 66 KB, 63 KB, 63 KB, 63 KB, 66 KB, 66 KB, 143 KB, 124 KB, 73 KB, 73 KB, 73 KB, 83 KB, 82 KB, 82 KB, 88 KB, 89 KB, 164 KB, 130 KB, 66 KB, 66 KB, 66 KB, 63 KB, 63 KB, 63 KB, 66 KB, 66 KB, 142 KB, 124 KB, 124 KB, 119 KB, 123 KB, 150 KB, 146 KB, 149 KB, 154 KB, 155 KB, 164 KB, 130 KB

Product Information


Product Group:

Servo Products

Product Line/
Control Type:

SGMGH Sigma II

Document Information


Document Type:

Diagrams/Drawings

Document Subtype:

CAD Drawings

Document Title:

SGMGH CAD Files

Document Number:

CAD-SGMGH

Document Description:

Scaled AutoCAD files for SGMGH motors. Drawings are available for motors with or without holding brakes. The motors do not change size with voltage, so these drawings are for 200VAC and 400VAC.

Document Date:

10/02/2000

Language:

English